(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, with Corner Radius, TiAlN Coated, Stub, Regular

Carbide Solid Drill Bits - Straight Shank, with Corner Radius, TiAlN Coated, Stub, Regular

Move the mouse over the image to zoom

  • Carbide Solid Drill Bits - Straight Shank, with Corner Radius, TiAlN Coated, Stub, Regular
  • Carbide Solid Drill Bits - Straight Shank, with Corner Radius, TiAlN Coated, Stub, Regular
TiAlN Coated Carbide Drill with Corner Radius, Straight Shank / Stub Model, Regular:Related Image
Part Number
TAC-CR-RFSDB3
TAC-CR-RFSDB6
TAC-CR-RFSDB8
TAC-CR-RFSDB10
TAC-CR-RFSDB12
TAC-CR-RFSDB13
TAC-CR-RFSDR3
TAC-CR-RFSDR3.3
TAC-CR-RFSDR4
TAC-CR-RFSDR5
TAC-CR-RFSDR6
TAC-CR-RFSDR6.8
TAC-CR-RFSDR7
TAC-CR-RFSDR8
TAC-CR-RFSDR9
TAC-CR-RFSDR10
TAC-CR-RFSDR10.3
TAC-CR-RFSDR11
TAC-CR-RFSDR13
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter d Diameter Tolerance Tolerance of Shank Diameter
1 Piece(s)Available

8 Days or more

3164930 ~ -0.0100 ~ -0.006
1 Piece(s)Available

8 Days or more

6287060 ~ -0.0120 ~ -0.008
1 Piece(s)Available

8 Days or more

8377980 ~ -0.0150 ~ -0.009
1 Piece(s)Available

8 Days or more

104389100 ~ -0.0150 ~ -0.009
1 Piece(s)Available

8 Days or more

1251102120 ~ -0.0180 ~ -0.011
1 Piece(s)Available

8 Days or more

1351102130 ~ -0.0180 ~ -0.011
1 Piece(s)Available

8 Days or more

3286630 ~ -0.0100 ~ -0.006
1 Piece(s)Available

8 Days or more

3.328663.30 ~ -0.0120 ~ -0.008
1 Piece(s)Available

8 Days or more

4367440 ~ -0.0120 ~ -0.008
1 Piece(s)Available

8 Days or more

5448250 ~ -0.0120 ~ -0.008
1 Piece(s)Available

8 Days or more

6448260 ~ -0.0120 ~ -0.008
1 Piece(s)Available

8 Days or more

6.853916.80 ~ -0.0150 ~ -0.009
1 Piece(s)Available

8 Days or more

7539170 ~ -0.0150 ~ -0.009
1 Piece(s)Available

8 Days or more

8539180 ~ -0.0150 ~ -0.009
1 Piece(s)Available

8 Days or more

96110390 ~ -0.0150 ~ -0.009
1 Piece(s)Available

8 Days or more

1061103100 ~ -0.0150 ~ -0.009
1 Piece(s)Available

8 Days or more

10.37111810.30 ~ -0.0180 ~ -0.011
1 Piece(s)Available

8 Days or more

1171118110 ~ -0.0180 ~ -0.011
1 Piece(s)Available

8 Days or more

1377124130 ~ -0.0180 ~ -0.011

Loading...

  1. 1

Specifications

TiAlN Coated Carbide Drill with Corner Radius, Straight Shank / Stub Model, Regular:Related Image

Model Number
TAC-CR-RFSDB (stub)
Diameter
D
Groove Length
Overall Length
L
31649
3.52052
42255
4.22255
4.52458
52662
5.52866
62870
6.53170
83779
104389
114795
1251102
1351102

Model Number
TAC-CR-RFSDR (regular)
Diameter
D
Groove Length
Overall Length
L
32866
3.32866
43674
4.23674
54482
5.54482
64482
6.85391
75391
85391
8.561103
961103
1061103
10.371118
1171118
1271118
1377124


For Cutting Conditions, Refer to >>Click here.

More Information


Chipping is prevented with the corner radius coating.
Adopting a wave-shaped blade provides for outstanding sharpness and strength and also promotes the discharge of cutting chips.
The provision of three rakes + R thinning demonstrates extremely good centripetal properties.
Using a combination of ultrafine particulate carbide + TiAℓN coat, it has superior wear resistance that allows for high-speed machining.

TiAlN Coated Carbide Drill with Corner Radius, Straight Shank / Stub Model, Regular:Related Image
TiAlN Coated Carbide Drill with Corner Radius, Straight Shank / Stub Model, Regular:Related Image

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron Tool Material Type Carbide Link Model Straight Shank
Coating Presence Included Coating Type TiAlN Oil-Hole Presence None
Point Angle(°) 140 Thinning Included

Additional Products in this Category

Complementary Products

Tech Support