(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A high-quality general-purpose drill which can support a wide range of materials, from steel/non-ferrous to resin. Versatile type that allows high performance to be achieved not only in high-speed cutting but also in low-speed cutting.
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Aluminum / Resin | Tool Material Type | Carbide | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | NA | Coating Type | Non-Coated | With/without Oil Hole | NA |
Torsion(°) | 30 | Blade diameter tolerance(mm) | +0~-0.01 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy