(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - MQL Long Drill Bit, TiAlN Coated, 15 x D with Oil Hole, RT100T 6509

Carbide Solid Drill Bits - MQL Long Drill Bit, TiAlN Coated, 15 x D with Oil Hole, RT100T 6509
  • Volume Discount

Specially designed MQL compatible groove shapes and blade tips, realizing high accuracy and high efficiency deep hole drilling.

Part Number

Configured Part Number is shown.

Part Number
6509-003.000
6509-003.170
6509-003.500
6509-003.570
6509-003.970
6509-004.000
6509-004.370
6509-004.500
6509-004.760
6509-005.000
6509-005.100
6509-005.160
6509-005.410
6509-005.500
6509-005.560
6509-005.950
6509-006.000
6509-006.350
6509-006.500
6509-006.750
6509-007.000
6509-007.140
6509-007.500
6509-007.540
6509-007.940
6509-008.000
6509-008.330
6509-008.500
6509-008.730
6509-009.000
6509-009.130
6509-009.520
6509-009.920
6509-010.000
6509-010.320
6509-010.720
6509-011.000
6509-011.110
6509-011.510
6509-011.910
6509-012.000
6509-012.300
6509-012.700
6509-013.100
6509-013.490
6509-013.890
6509-014.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Shank length l3
(mm)
1 Piece(s)Available

10 Days or more

35595636
1 Piece(s)Available

26 Days or more

3.1767106636
1 Piece(s)Available

26 Days or more

3.576116636
1 Piece(s)Available

26 Days or more

3.5776116636
1 Piece(s)Available

10 Days or more

3.9776116636
1 Piece(s)Available

10 Days or more

476116636
1 Piece(s)Available

26 Days or more

4.3793133636
1 Piece(s)Available

10 Days or more

4.593133636
1 Piece(s)Available

26 Days or more

4.7693133636
1 Piece(s)Available

10 Days or more

593133636
1 Piece(s)Available

10 Days or more

5.1110150636
1 Piece(s)Available

26 Days or more

5.16110150636
1 Piece(s)Available

26 Days or more

5.41110150636
1 Piece(s)Available

10 Days or more

5.5110150636
1 Piece(s)Available

10 Days or more

5.56110150636
1 Piece(s)Available

26 Days or more

5.95110150636
1 Piece(s)Available

10 Days or more

6110150636
1 Piece(s)Available

26 Days or more

6.35127167836
1 Piece(s)Available

26 Days or more

6.5127167836
1 Piece(s)Available

26 Days or more

6.75127167836
1 Piece(s)Available

10 Days or more

7127167836
1 Piece(s)Available

10 Days or more

7.14143183836
1 Piece(s)Available

26 Days or more

7.5143183836
1 Piece(s)Available

26 Days or more

7.54143183836
1 Piece(s)Available

26 Days or more

7.94143183836
1 Piece(s)Available

10 Days or more

8143183836
1 Piece(s)Available

26 Days or more

8.331602041040
1 Piece(s)Available

10 Days or more

8.51602041040
1 Piece(s)Available

26 Days or more

8.731602041040
1 Piece(s)Available

26 Days or more

91602041040
1 Piece(s)Available

26 Days or more

9.131772211040
1 Piece(s)Available

26 Days or more

9.521772211040
1 Piece(s)Available

26 Days or more

9.921772211040
1 Piece(s)Available

10 Days or more

101772211040
1 Piece(s)Available

26 Days or more

10.321982471245
1 Piece(s)Available

26 Days or more

10.721982471245
1 Piece(s)Available

10 Days or more

111982471245
1 Piece(s)Available

26 Days or more

11.112142631245
1 Piece(s)Available

26 Days or more

11.512142631245
1 Piece(s)Available

26 Days or more

11.912142631245
1 Piece(s)Available

10 Days or more

122142631245
1 Piece(s)Available

26 Days or more

12.32482971445
1 Piece(s)Available

10 Days or more

12.72482971445
1 Piece(s)Available

26 Days or more

13.12482971445
1 Piece(s)Available

26 Days or more

13.492482971445
1 Piece(s)Available

26 Days or more

13.892482971445
1 Piece(s)Available

10 Days or more

142482971445

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type A
With/without Oil Hole Available Number of flutes(sheet) 2 tip angle(°) 135
Standard G.S. Internal oil supply Available Blade diameter tolerance h7
Shank diameter tolerance h6 Coating Details TiAlN

Additional Products in this Category

Tech Support