(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 5D, AQDEXOH5D

Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 5D, AQDEXOH5D
  • Volume Discount

Aqua Drill EX series solid carbide drills with internal coolant.
[Features]
· Product lineup is for 3D, 5D and 8D boring depths.
· Aqua Drill EX based new flute shape adopted to achieve excellent chipping breakup.
· Aqua EX coating achieves stable long life.
· Capable of stable wet processing and MQL processing.
· For highly-efficient hole drilling up to 5 times the drill diameter.
[Applications]
· Ideal for stable processing of mild steel to high hardness materials, as well as work materials with difficult chip processing.

PDF

Part Number

Configured Part Number is shown.

Part Number
AQDEXOH5D0100
AQDEXOH5D0110
AQDEXOH5D0120
AQDEXOH5D0130
AQDEXOH5D0140
AQDEXOH5D0150
AQDEXOH5D0160
AQDEXOH5D0170
AQDEXOH5D0180
AQDEXOH5D0190
AQDEXOH5D0200
AQDEXOH5D0210
AQDEXOH5D0220
AQDEXOH5D0230
AQDEXOH5D0240
AQDEXOH5D0250
AQDEXOH5D0260
AQDEXOH5D0270
AQDEXOH5D0280
AQDEXOH5D0290
AQDEXOH5D0300
AQDEXOH5D0310
AQDEXOH5D0320
AQDEXOH5D0330
AQDEXOH5D0340
AQDEXOH5D0350
AQDEXOH5D0360
AQDEXOH5D0370
AQDEXOH5D0380
AQDEXOH5D0390
AQDEXOH5D0400
AQDEXOH5D0410
AQDEXOH5D0420
AQDEXOH5D0430
AQDEXOH5D0440
AQDEXOH5D0450
AQDEXOH5D0460
AQDEXOH5D0470
AQDEXOH5D0480
AQDEXOH5D0490
AQDEXOH5D0500
AQDEXOH5D0510
AQDEXOH5D0520
AQDEXOH5D0530
AQDEXOH5D0540
AQDEXOH5D0550
AQDEXOH5D0560
AQDEXOH5D0570
AQDEXOH5D0580
AQDEXOH5D0590
AQDEXOH5D0600
AQDEXOH5D0610
AQDEXOH5D0620
AQDEXOH5D0630
AQDEXOH5D0640
AQDEXOH5D0650
AQDEXOH5D0660
AQDEXOH5D0670
AQDEXOH5D0680
AQDEXOH5D0690
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model shank diameter Ds
(mm)
1 Piece(s)Available

8 Days or more

1856End Mill Shank3
1 Piece(s)Available

8 Days or more

1.1958End Mill Shank3
1 Piece(s)Available

8 Days or more

1.21058End Mill Shank3
1 Piece(s)Available

8 Days or more

1.31158End Mill Shank3
1 Piece(s)Available

8 Days or more

1.41258End Mill Shank3
1 Piece(s)Available

8 Days or more

1.51358End Mill Shank3
1 Piece(s)Available

11 Days or more

1.61462End Mill Shank3
1 Piece(s)Available

8 Days or more

1.71462End Mill Shank3
1 Piece(s)Available

8 Days or more

1.81562End Mill Shank3
1 Piece(s)Available

8 Days or more

1.91562End Mill Shank3
1 Piece(s)Available

8 Days or more

21662End Mill Shank3
1 Piece(s)Available

8 Days or more

2.11768End Mill Shank3
1 Piece(s)Available

8 Days or more

2.21868End Mill Shank3
1 Piece(s)Available

8 Days or more

2.31868End Mill Shank3
1 Piece(s)Available

8 Days or more

2.41968End Mill Shank3
1 Piece(s)Available

8 Days or more

2.52068End Mill Shank3
1 Piece(s)Available

8 Days or more

2.62178End Mill Shank3
1 Piece(s)Available

8 Days or more

2.72278End Mill Shank3
1 Piece(s)Available

8 Days or more

2.82278End Mill Shank3
1 Piece(s)Available

8 Days or more

2.92378End Mill Shank3
1 Piece(s)Available

8 Days or more

32878straight shank3
1 Piece(s)Available

8 Days or more

3.13286End Mill Shank4
1 Piece(s)Available

8 Days or more

3.23286End Mill Shank4
1 Piece(s)Available

8 Days or more

3.33286End Mill Shank4
1 Piece(s)Available

8 Days or more

3.43286End Mill Shank4
1 Piece(s)Available

8 Days or more

3.53286End Mill Shank4
1 Piece(s)Available

8 Days or more

3.63686End Mill Shank4
1 Piece(s)Available

8 Days or more

3.73686End Mill Shank4
1 Piece(s)Available

8 Days or more

3.83686End Mill Shank4
1 Piece(s)Available

8 Days or more

3.93686End Mill Shank4
1 Piece(s)Available

8 Days or more

43686straight shank4
1 Piece(s)Available

8 Days or more

4.14098End Mill Shank5
1 Piece(s)Available

8 Days or more

4.24098End Mill Shank5
1 Piece(s)Available

8 Days or more

4.34098End Mill Shank5
1 Piece(s)Available

8 Days or more

4.44098End Mill Shank5
1 Piece(s)Available

8 Days or more

4.54098End Mill Shank5
1 Piece(s)Available

8 Days or more

4.64498End Mill Shank5
1 Piece(s)Available

8 Days or more

4.74498End Mill Shank5
1 Piece(s)Available

8 Days or more

4.84498End Mill Shank5
1 Piece(s)Available

8 Days or more

4.94498End Mill Shank5
1 Piece(s)Available

8 Days or more

54498straight shank5
1 Piece(s)Available

8 Days or more

5.144100End Mill Shank6
1 Piece(s)Available

8 Days or more

5.244100End Mill Shank6
1 Piece(s)Available

8 Days or more

5.344100End Mill Shank6
1 Piece(s)Available

8 Days or more

5.444100End Mill Shank6
1 Piece(s)Available

8 Days or more

5.544100End Mill Shank6
1 Piece(s)Available

8 Days or more

5.648100End Mill Shank6
1 Piece(s)Available

8 Days or more

5.748100End Mill Shank6
1 Piece(s)Available

8 Days or more

5.848100End Mill Shank6
1 Piece(s)Available

8 Days or more

5.948100End Mill Shank6
1 Piece(s)Available

8 Days or more

648100straight shank6
1 Piece(s)Available

8 Days or more

6.152109End Mill Shank7
1 Piece(s)Available

8 Days or more

6.252109End Mill Shank7
1 Piece(s)Available

8 Days or more

6.352109End Mill Shank7
1 Piece(s)Available

8 Days or more

6.452109End Mill Shank7
1 Piece(s)Available

8 Days or more

6.552109End Mill Shank7
1 Piece(s)Available

8 Days or more

6.656109End Mill Shank7
1 Piece(s)Available

8 Days or more

6.756109End Mill Shank7
1 Piece(s)Available

8 Days or more

6.856109End Mill Shank7
1 Piece(s)Available

8 Days or more

6.956109End Mill Shank7

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Titanium Tool Material Type Carbide Coating Presence Available
Coating Type Other Oil-Hole Presence Available tip angle(Degree) 135
Units Ordered(Book) 1 Coating Details AQEX Coating

Additional Products in this Category

Tech Support