(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Aqua Micro Drill, AQMD

Carbide Solid Drill Bits - Aqua Micro Drill, AQMD
  • Volume Discount

A drill that is difficult to break and stable for machining.
[Features]
· Employs cemented carbide ideal for small diameter hole drilling.
· A drill with high rigidity is used.
· The cutting load has been reduced by circumferential clearance and thinning.
[Applications]
· Hard to break and capable of stable processing thanks to the high-rigidity shape and the use of carbide alloy ideal for small diameter drilling work.

PDF

Part Number

Configured Part Number is shown.

Part Number
AQMD0.2
AQMD0.3
AQMD0.4
AQMD0.5
AQMD0.6
AQMD0.7
AQMD0.8
AQMD0.9
AQMD0.21
AQMD0.22
AQMD0.23
AQMD0.24
AQMD0.25
AQMD0.26
AQMD0.27
AQMD0.28
AQMD0.29
AQMD0.31
AQMD0.32
AQMD0.33
AQMD0.34
AQMD0.35
AQMD0.36
AQMD0.37
AQMD0.38
AQMD0.39
AQMD0.41
AQMD0.42
AQMD0.43
AQMD0.44
AQMD0.45
AQMD0.46
AQMD0.47
AQMD0.48
AQMD0.49
AQMD0.51
AQMD0.52
AQMD0.53
AQMD0.54
AQMD0.55
AQMD0.56
AQMD0.57
AQMD0.58
AQMD0.59
AQMD0.61
AQMD0.62
AQMD0.63
AQMD0.64
AQMD0.65
AQMD0.66
AQMD0.67
AQMD0.68
AQMD0.69
AQMD0.71
AQMD0.72
AQMD0.73
AQMD0.74
AQMD0.75
AQMD0.76
AQMD0.77
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

0.22.538
1 Piece(s)Available

Same day

Stock

0.3338
1 Piece(s)Available

8 Days or more

0.4538
1 Piece(s)Available

8 Days or more

0.5638
1 Piece(s)Available

8 Days or more

0.6738
1 Piece(s)Available

8 Days or more

0.7938
1 Piece(s)Available

8 Days or more

0.81038
1 Piece(s)Available

8 Days or more

0.91138
1 Piece(s)Available

8 Days or more

0.212.538
1 Piece(s)Available

8 Days or more

0.222.538
1 Piece(s)Available

8 Days or more

0.232.538
1 Piece(s)Available

8 Days or more

0.242.538
1 Piece(s)Available

8 Days or more

0.252.538
1 Piece(s)Available

8 Days or more

0.262.538
1 Piece(s)Available

8 Days or more

0.272.538
1 Piece(s)Available

8 Days or more

0.282.538
1 Piece(s)Available

8 Days or more

0.292.538
1 Piece(s)Available

8 Days or more

0.31338
1 Piece(s)Available

9 Days or more

0.32338
1 Piece(s)Available

8 Days or more

0.33338
1 Piece(s)Available

8 Days or more

0.34338
1 Piece(s)Available

8 Days or more

0.35438
1 Piece(s)Available

8 Days or more

0.36438
1 Piece(s)Available

8 Days or more

0.37438
1 Piece(s)Available

8 Days or more

0.38438
1 Piece(s)Available

8 Days or more

0.39438
1 Piece(s)Available

8 Days or more

0.41538
1 Piece(s)Available

8 Days or more

0.42538
1 Piece(s)Available

8 Days or more

0.43538
1 Piece(s)Available

8 Days or more

0.44538
1 Piece(s)Available

8 Days or more

0.45538
1 Piece(s)Available

8 Days or more

0.46538
1 Piece(s)Available

8 Days or more

0.47538
1 Piece(s)Available

8 Days or more

0.48538
1 Piece(s)Available

9 Days or more

0.49538
1 Piece(s)Available

8 Days or more

0.51638
1 Piece(s)Available

8 Days or more

0.52638
1 Piece(s)Available

8 Days or more

0.53638
1 Piece(s)Available

8 Days or more

0.54638
1 Piece(s)Available

9 Days or more

0.55638
1 Piece(s)Available

8 Days or more

0.56638
1 Piece(s)Available

8 Days or more

0.57638
1 Piece(s)Available

8 Days or more

0.58638
1 Piece(s)Available

8 Days or more

0.59638
1 Piece(s)Available

8 Days or more

0.61738
1 Piece(s)Available

8 Days or more

0.62738
1 Piece(s)Available

8 Days or more

0.63738
1 Piece(s)Available

8 Days or more

0.64738
1 Piece(s)Available

8 Days or more

0.65738
1 Piece(s)Available

8 Days or more

0.66738
1 Piece(s)Available

8 Days or more

0.67738
1 Piece(s)Available

8 Days or more

0.68738
1 Piece(s)Available

8 Days or more

0.69738
1 Piece(s)Available

8 Days or more

0.71938
1 Piece(s)Available

8 Days or more

0.72938
1 Piece(s)Available

8 Days or more

0.73938
1 Piece(s)Available

8 Days or more

0.74938
1 Piece(s)Available

8 Days or more

0.75938
1 Piece(s)Available

8 Days or more

0.76938
1 Piece(s)Available

8 Days or more

0.77938

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium Tool Material Type Carbide Link Model End Mill Shank
Coating Presence Available Coating Type Other Oil-Hole Presence NA
shank diameter Ds(mm) 3 tip angle(Degree) 140 Units Ordered(Book) 1
Coating Details AQEX Coating

Additional Products in this Category

Tech Support