(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Micro Drill Bit, Semi Long Flute, ADRSL-SV

Carbide Solid Drill Bits - Micro Drill Bit, Semi Long Flute, ADRSL-SV
  • Volume Discount

A series that achieves stable long life developed for thin hole machining on steel. A coated drill supporting a wide range of materials from mild steel to high hardness steel (HRC 50).

Part Number

Configured Part Number is shown.

Part Number
ADRSL-SV-0004
ADRSL-SV-0005
ADRSL-SV-0006
ADRSL-SV-0009
ADRSL-SV-0020
ADRSL-SV-0025
ADRSL-SV-0030
ADRSL-SV-0035
ADRSL-SV-0036
ADRSL-SV-0037
ADRSL-SV-0038
ADRSL-SV-0039
ADRSL-SV-0040
ADRSL-SV-0045
ADRSL-SV-0050
ADRSL-SV-0066
ADRSL-SV-0067
ADRSL-SV-0068
ADRSL-SV-0069
ADRSL-SV-0070
ADRSL-SV-0071
ADRSL-SV-0072
ADRSL-SV-0073
ADRSL-SV-0074
ADRSL-SV-0075
ADRSL-SV-0076
ADRSL-SV-0077
ADRSL-SV-0078
ADRSL-SV-0079
ADRSL-SV-0080
ADRSL-SV-0081
ADRSL-SV-0082
ADRSL-SV-0083
ADRSL-SV-0084
ADRSL-SV-0085
ADRSL-SV-0086
ADRSL-SV-0087
ADRSL-SV-0088
ADRSL-SV-0089
ADRSL-SV-0090
ADRSL-SV-0091
ADRSL-SV-0092
ADRSL-SV-0093
ADRSL-SV-0094
ADRSL-SV-0095
ADRSL-SV-0096
ADRSL-SV-0097
ADRSL-SV-0098
ADRSL-SV-0099
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter φD
(mm)
Blade length ℓ
(mm)
1 Piece(s)Available

8 Days or more

0.040.6
1 Piece(s)Available

8 Days or more

0.050.8
1 Piece(s)Available

8 Days or more

0.060.8
1 Piece(s)Available

8 Days or more

0.091.2
1 Piece(s)Available

12 Days or more

0.24
1 Piece(s)Available

8 Days or more

0.255
1 Piece(s)Available

8 Days or more

0.37
1 Piece(s)Available

8 Days or more

0.357
1 Piece(s)Available

8 Days or more

0.367
1 Piece(s)Available

8 Days or more

0.377
1 Piece(s)Available

8 Days or more

0.387
1 Piece(s)Available

8 Days or more

0.397
1 Piece(s)Available

10 Days or more

0.49
1 Piece(s)Available

8 Days or more

0.459
1 Piece(s)Available

8 Days or more

0.59
1 Piece(s)Available

8 Days or more

0.6611
1 Piece(s)Available

8 Days or more

0.6711
1 Piece(s)Available

8 Days or more

0.6811
1 Piece(s)Available

8 Days or more

0.6911
1 Piece(s)Available

8 Days or more

0.711
1 Piece(s)Available

8 Days or more

0.7111
1 Piece(s)Available

8 Days or more

0.7211
1 Piece(s)Available

8 Days or more

0.7311
1 Piece(s)Available

8 Days or more

0.7411
1 Piece(s)Available

8 Days or more

0.7511
1 Piece(s)Available

8 Days or more

0.7611
1 Piece(s)Available

8 Days or more

0.7711
1 Piece(s)Available

8 Days or more

0.7811
1 Piece(s)Available

8 Days or more

0.7911
1 Piece(s)Available

8 Days or more

0.811
1 Piece(s)Available

8 Days or more

0.8111
1 Piece(s)Available

8 Days or more

0.8211
1 Piece(s)Available

8 Days or more

0.8311
1 Piece(s)Available

8 Days or more

0.8411
1 Piece(s)Available

8 Days or more

0.8511
1 Piece(s)Available

8 Days or more

0.8611
1 Piece(s)Available

8 Days or more

0.8711
1 Piece(s)Available

8 Days or more

0.8811
1 Piece(s)Available

8 Days or more

0.8911
1 Piece(s)Available

8 Days or more

0.911
1 Piece(s)Available

8 Days or more

0.9111
1 Piece(s)Available

8 Days or more

0.9211
1 Piece(s)Available

8 Days or more

0.9311
1 Piece(s)Available

8 Days or more

0.9411
1 Piece(s)Available

8 Days or more

0.9511
1 Piece(s)Available

8 Days or more

0.9611
1 Piece(s)Available

8 Days or more

0.9711
1 Piece(s)Available

8 Days or more

0.9811
1 Piece(s)Available

8 Days or more

0.9911

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Aluminum / Resin Tool Material Type Carbide Overall Length L(mm) 38
Shank Type Pivot Type Coating Y/N Available Coating Type FCS
With/without Oil Hole NA shank d(mm) 3 tip angle(°) 120
Torsion(°) 30 Blade diameter tolerance(mm) +0~-0.005

Additional Products in this Category

Tech Support