(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - with Oil Hole, for Deep Holes, CAO-GDXL

Carbide Solid Drill Bits - with Oil Hole, for Deep Holes, CAO-GDXL
  • Volume Discount

Steplessly processes super deep holes of 15D to 30D. Gun drill and HSS drill that achieves several times higher machining efficiency and tool service life

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CAO-GDXL-3X15D
CAO-GDXL-4X15D
CAO-GDXL-4X20D
CAO-GDXL-4.5X20D
CAO-GDXL-5X15D
CAO-GDXL-5X20D
CAO-GDXL-5X30D
CAO-GDXL-5.5X20D
CAO-GDXL-5.5X30D
CAO-GDXL-6X15D
CAO-GDXL-6X20D
CAO-GDXL-6X30D
CAO-GDXL-6.5X15D
CAO-GDXL-7X15D
CAO-GDXL-7X20D
CAO-GDXL-7X30D
CAO-GDXL-8X15D
CAO-GDXL-8X20D
CAO-GDXL-8X30D
CAO-GDXL-9X15D
CAO-GDXL-9X20D
CAO-GDXL-10X15D
CAO-GDXL-10X20D
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Shank diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

355105Straight shank38567130
1 Piece(s)Available

8 Days or more

475125Straight shank48567140
1 Piece(s)Available

8 Days or more

490140Straight shank48567340
1 Piece(s)Available

8 Days or more

4.5110165End Mill Shank58567345
1 Piece(s)Available

8 Days or more

590140Straight shank58567150
1 Piece(s)Available

8 Days or more

5115165Straight shank58567350
1 Piece(s)Available

8 Days or more

5165215Straight shank58567450
1 Piece(s)Available

8 Days or more

5.5140190End Mill Shank68567355
1 Piece(s)Available

8 Days or more

5.5200250End Mill Shank68567455
1 Piece(s)Available

8 Days or more

6110160Straight shank68567160
1 Piece(s)Available

8 Days or more

6140190Straight shank68567360
1 Piece(s)Available

8 Days or more

6200250Straight shank68567460
1 Piece(s)Available

8 Days or more

6.5120175End Mill Shank78567165
1 Piece(s)Available

8 Days or more

7125175Straight shank78567170
1 Piece(s)Available

8 Days or more

7160210Straight shank78567370
1 Piece(s)Available

8 Days or more

7230280Straight shank78567470
1 Piece(s)Available

8 Days or more

8145195Straight shank88567180
1 Piece(s)Available

8 Days or more

8180230Straight shank88567380
1 Piece(s)Available

8 Days or more

8265315Straight shank88567480
1 Piece(s)Available

8 Days or more

9160210Straight shank98567190
1 Piece(s)Available

8 Days or more

9210260Straight shank98567390
1 Piece(s)Available

8 Days or more

10180240Straight shank108567200
1 Piece(s)Available

8 Days or more

10230290Straight shank108567400

Loading...

  1. 1

Basic Information

Work material Aluminum / Copper Tool Material Type Carbide Coating Y/N NA
Coating Type Non-Coated With/without Oil Hole Available Tip angle(°) 130
Thinning N Type Thinning Type 30D or Less

Additional Products in this Category

Tech Support