(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Side mount with undercut, with retaining rings.

Bearings with Housing - Side mount with undercut, with retaining rings.

Click this image to zoom it.

Installation height accuracy improved due to built-in shoulders.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Bearings with Housings - Side Mount with Undercut, Retained:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories Retaining Ring
BearingHousingHousing
BGSNABSteel1045 Carbon SteelBlack OxideSpring Steel
BGSNAElectroless Nickel Plating304 Stainless Steel
SBGSNAStainless Steel304 Stainless Steel-
[ ! ]*Bearings with Rubber Seals (VV and DD) are all made of steel.

Specifications

Part Number-h
TypeBearingSeal
BGSNA
BGSNAB
6200
6000
VV
ZZ
-
-
30
30
Part Numberh
Selection
dDH7dhBHh1LL1TT1d1
TypeBearing No.SealTolerance
BGSNAB

BGSNA

SBGSNA
6900ZZ
Double Shielded
(x1.0)

VV
Non-Contact Sealed
Rubber Seal
(x1.1)

DD
Contact Sealed
Rubber Seal
(x1.1)
20 25 301022+0.021
0
196h+31734141286
600026228341510
620030249h+3338
690125 30 351224216h+3032128
600128248h+32361510
620132+0.025
0
2610h+34401611
690225 30 401528+0.021
0
257h+38940181288
600232+0.025
0
289401510
6202352911h+40.5451611
690430 40 502037349h+47115022151010
6004423612501913
6204474014h+5056
69052542399h+80135626151012
6005474112561913
690635 45 503047+0.030
0
449561611
6006554813h+84.5651913

Alterations

Bearings with Housings - Side Mount with Undercut, Retained:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGSNA6000DD-[20,​25,​30]
BGSNA6000VV-[20,​25,​30]
BGSNA6000ZZ-[20,​25,​30]
BGSNA6001DD-[25,​30,​35]
BGSNA6001VV-[25,​30,​35]
BGSNA6001ZZ-[25,​30,​35]
BGSNA6002DD-[25,​30,​40]
BGSNA6002VV-[25,​30,​40]
BGSNA6002ZZ-[25,​30,​40]
BGSNA6004DD-[30,​40,​50]
BGSNA6004VV-[30,​40,​50]
BGSNA6004ZZ-[30,​40,​50]
BGSNA6005DD-[30,​40,​50]
BGSNA6005VV-[30,​40,​50]
BGSNA6005ZZ-[30,​40,​50]
BGSNA6006DD-[35,​45,​50]
BGSNA6006VV-[35,​45,​50]
BGSNA6006ZZ-[35,​45,​50]
BGSNA6200DD-[20,​25,​30]
BGSNA6200VV-[20,​25,​30]
BGSNA6200ZZ-[20,​25,​30]
BGSNA6201DD-[25,​30,​35]
BGSNA6201VV-[25,​30,​35]
BGSNA6201ZZ-[25,​30,​35]
BGSNA6202DD-[25,​30,​40]
BGSNA6202VV-[25,​30,​40]
BGSNA6202ZZ-[25,​30,​40]
BGSNA6204DD-[30,​40,​50]
BGSNA6204VV-[30,​40,​50]
BGSNA6204ZZ-[30,​40,​50]
BGSNA6900DD-[20,​25,​30]
BGSNA6900VV-[20,​25,​30]
BGSNA6900ZZ-[20,​25,​30]
BGSNA6901DD-[25,​30,​35]
BGSNA6901VV-[25,​30,​35]
BGSNA6901ZZ-[25,​30,​35]
BGSNA6902DD-[25,​30,​40]
BGSNA6902VV-[25,​30,​40]
BGSNA6902ZZ-[25,​30,​40]
BGSNA6904DD-[30,​40,​50]
BGSNA6904VV-[35,​45,​55]
BGSNA6904ZZ-[30,​40,​50]
BGSNA6905DD-[30,​40,​50]
BGSNA6905VV-[30,​40,​50]
BGSNA6905ZZ-[30,​40,​50]
BGSNA6906DD-[35,​45,​50]
BGSNA6906VV-[35,​45,​50]
BGSNA6906ZZ-[35,​45,​50]
BGSNAB6000DD-[20,​25,​30]
BGSNAB6000VV-[20,​25,​30]
BGSNAB6000ZZ-[20,​25,​30]
BGSNAB6001DD-[25,​30,​35]
BGSNAB6001VV-[25,​30,​35]
BGSNAB6001ZZ-[25,​30,​35]
BGSNAB6002DD-[25,​30,​40]
BGSNAB6002VV-[25,​30,​40]
BGSNAB6002ZZ-[25,​30,​40]
BGSNAB6004DD-[30,​40,​50]
BGSNAB6004VV-[30,​40,​50]
BGSNAB6004ZZ-[30,​40,​50]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Housing Material Housing Width (T or L)
(mm)
Holder Surface Treatment Height H
(mm)
Bearing Part Number Seals Lateral Width L
(mm)
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 306000DD (Contact Rubber Seal)34
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 306000VV (Non-Contact Rubber Seal)34
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 306000ZZ (Double Shield)34
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 356001DD (Contact Rubber Seal)36
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 356001VV (Non-Contact Rubber Seal)36
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 356001ZZ (Double Shield)36
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 406002DD (Contact Rubber Seal)40
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 406002VV (Non-Contact Rubber Seal)40
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 406002ZZ (Double Shield)40
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating30 ~ 506004DD (Contact Rubber Seal)50
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating30 ~ 506004VV (Non-Contact Rubber Seal)50
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating30 ~ 506004ZZ (Double Shield)50
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating30 ~ 506005DD (Contact Rubber Seal)56
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating30 ~ 506005VV (Non-Contact Rubber Seal)56
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating30 ~ 506005ZZ (Double Shield)56
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating35 ~ 506006DD (Contact Rubber Seal)65
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating35 ~ 506006VV (Non-Contact Rubber Seal)65
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating35 ~ 506006ZZ (Double Shield)65
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 306200DD (Contact Rubber Seal)38
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 306200VV (Non-Contact Rubber Seal)38
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 306200ZZ (Double Shield)38
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 356201DD (Contact Rubber Seal)40
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 356201VV (Non-Contact Rubber Seal)40
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 356201ZZ (Double Shield)40
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 406202DD (Contact Rubber Seal)45
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 406202VV (Non-Contact Rubber Seal)45
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 406202ZZ (Double Shield)45
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating30 ~ 506204DD (Contact Rubber Seal)56
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating30 ~ 506204VV (Non-Contact Rubber Seal)56
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating30 ~ 506204ZZ (Double Shield)56
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 306900DD (Contact Rubber Seal)34
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 306900VV (Non-Contact Rubber Seal)34
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 306900ZZ (Double Shield)34
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating25 ~ 356901DD (Contact Rubber Seal)32
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating25 ~ 356901VV (Non-Contact Rubber Seal)32
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating25 ~ 356901ZZ (Double Shield)32
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating25 ~ 406902DD (Contact Rubber Seal)40
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating25 ~ 406902VV (Non-Contact Rubber Seal)40
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating25 ~ 406902ZZ (Double Shield)40
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating30 ~ 506904DD (Contact Rubber Seal)50
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating35 ~ 556904VV (Non-Contact Rubber Seal)50
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating30 ~ 506904ZZ (Double Shield)50
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating30 ~ 506905DD (Contact Rubber Seal)56
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating30 ~ 506905VV (Non-Contact Rubber Seal)56
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating30 ~ 506905ZZ (Double Shield)56
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating35 ~ 506906DD (Contact Rubber Seal)56
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating35 ~ 506906VV (Non-Contact Rubber Seal)56
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating35 ~ 506906ZZ (Double Shield)56
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Black Oxide Coating20 ~ 306000DD (Contact Rubber Seal)34
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Black Oxide Coating20 ~ 306000VV (Non-Contact Rubber Seal)34
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Black Oxide Coating20 ~ 306000ZZ (Double Shield)34
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Black Oxide Coating25 ~ 356001DD (Contact Rubber Seal)36
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Black Oxide Coating25 ~ 356001VV (Non-Contact Rubber Seal)36
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Black Oxide Coating25 ~ 356001ZZ (Double Shield)36
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Black Oxide Coating25 ~ 406002DD (Contact Rubber Seal)40
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Black Oxide Coating25 ~ 406002VV (Non-Contact Rubber Seal)40
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Black Oxide Coating25 ~ 406002ZZ (Double Shield)40
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Black Oxide Coating30 ~ 506004DD (Contact Rubber Seal)50
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Black Oxide Coating30 ~ 506004VV (Non-Contact Rubber Seal)50
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Black Oxide Coating30 ~ 506004ZZ (Double Shield)50
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Housing Material Housing Width (T or L)
(mm)
Holder Surface Treatment Height H
(mm)
Bearing Part Number Seals Lateral Width L
(mm)

Loading...

Example

Bearings with Housings - Side Mount with Undercut, Retained:Related Image

Basic Information

Shape Front Mount Bearing Used Deep Groove Ball Bearings Bearing Retained Yes (with retaining ring)
Number of Bearings Single Type Bearings with Housings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.