(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Side mounted, with retaining rings.

Bearings with Housing - Side mounted, with retaining rings.

Click this image to zoom it.

Move the mouse over the image to zoom

Please use this if the installation surface space or the mounting pitch is limited.

  • METRIC
  • inCAD Components
Bearings with Housings - Side Mount, Retained:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories Retaining Ring
BearingHousingHousing
BGSMABSteel1045 Carbon SteelBlack OxideSpring Steel
BGSMAElectroless Nickel Plating304 Stainless Steel
SBGSMAStainless Steel304 Stainless Steel-
[ ! ]*Bearings with Rubber Seals (VV and DD) are all made of steel.

Specifications

Part Number-h
TypeBearingSeal
BGSMA
BGSMAB
6000
6204
VV
ZZ
-
-
20
35
Part Numberh
Selection
dDH7dhBHh1LL1Td1
TypeBearing No.SealTolerance
BGSMAB

BGSM
A

SBGSMA
6900ZZ
Double Shielded
(x1.0)

VV
Non-Contact Sealed
Rubber Seal
(x1.1)

DD
Contact Sealed
Rubber Seal
(x1.1)
20 25 301022+0.021
0
196h+2473414126
6000262283415
620030249h+2638
690125 30 351224216h+233212
600128248h+253615
620132+0.025
0
2610h+274016
690225 30 401528+0.021
0
257h+2994018128
600232+0.025
0
2894015
6202352911h+31.54516
690435 45 552037349h+361150221510
60044236125019
6204474014h+3956
69052542399h+671356261512
60054741125619
690640 45 553047+0.030
0
4495616
6006554813h+71.56519

Alterations

Bearings with Housings - Side Mount, Retained:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGSMA6000DD-[20,​25,​30]
BGSMA6000VV-[20,​25,​30]
BGSMA6000ZZ-[20,​25,​30]
BGSMA6001DD-[25,​30,​35]
BGSMA6001VV-[25,​30,​35]
BGSMA6001ZZ-[25,​30,​35]
BGSMA6002DD-[25,​30,​40]
BGSMA6002VV-[25,​30,​40]
BGSMA6002ZZ-[25,​30,​40]
BGSMA6004DD-[35,​45,​55]
BGSMA6004VV-[35,​45,​55]
BGSMA6004ZZ-[35,​45,​55]
BGSMA6005DD-[35,​45,​55]
BGSMA6005VV-[35,​45,​55]
BGSMA6005ZZ-[35,​45,​55]
BGSMA6006DD-[40,​45,​55]
BGSMA6006VV-[40,​45,​55]
BGSMA6006ZZ-[40,​45,​55]
BGSMA6200DD-[20,​25,​30]
BGSMA6200VV-[20,​25,​30]
BGSMA6200ZZ-[20,​25,​30]
BGSMA6201DD-[25,​30,​35]
BGSMA6201VV-[25,​30,​35]
BGSMA6201ZZ-[25,​30,​35]
BGSMA6202DD-[25,​30,​40]
BGSMA6202VV-[25,​30,​40]
BGSMA6202ZZ-[25,​30,​40]
BGSMA6204DD-[35,​45,​55]
BGSMA6204VV-[35,​45,​55]
BGSMA6204ZZ-[35,​45,​55]
BGSMA6900DD-[20,​25,​30]
BGSMA6900VV-[20,​25,​30]
BGSMA6900ZZ-[20,​25,​30]
BGSMA6901DD-[25,​30,​35]
BGSMA6901VV-[25,​30,​35]
BGSMA6901ZZ-[25,​30,​35]
BGSMA6902DD-[25,​30,​40]
BGSMA6902VV-[25,​30,​40]
BGSMA6902ZZ-[25,​30,​40]
BGSMA6904DD-[35,​45,​55]
BGSMA6904VV-[35,​45,​55]
BGSMA6904ZZ-[35,​45,​55]
BGSMA6905DD-[35,​45,​55]
BGSMA6905VV-[35,​45,​55]
BGSMA6905ZZ-[35,​45,​55]
BGSMA6906DD-[40,​45,​55]
BGSMA6906VV-[40,​45,​55]
BGSMA6906ZZ-[40,​45,​55]
BGSMAB6000DD-[20,​25,​30]
BGSMAB6000VV-[20,​25,​30]
BGSMAB6000ZZ-[20,​25,​30]
BGSMAB6001DD-[25,​30,​35]
BGSMAB6001VV-[25,​30,​35]
BGSMAB6001ZZ-[25,​30,​35]
BGSMAB6002DD-[25,​30,​40]
BGSMAB6002VV-[25,​30,​40]
BGSMAB6002ZZ-[25,​30,​40]
BGSMAB6004DD-[35,​45,​55]
BGSMAB6004VV-[35,​45,​55]
BGSMAB6004ZZ-[35,​45,​55]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Housing Material Housing Width (T or L)
(mm)
Holder Surface Treatment Height H
(mm)
Bearing Part Number Seals Lateral Width L
(mm)
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 306000DD (Contact Rubber Seal)34
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 306000VV (Non-Contact Rubber Seal)34
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 306000ZZ (Double Shield)34
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 356001DD (Contact Rubber Seal)36
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 356001VV (Non-Contact Rubber Seal)36
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 356001ZZ (Double Shield)36
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 406002DD (Contact Rubber Seal)40
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 406002VV (Non-Contact Rubber Seal)40
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 406002ZZ (Double Shield)40
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating35 ~ 556004DD (Contact Rubber Seal)50
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating35 ~ 556004VV (Non-Contact Rubber Seal)50
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating35 ~ 556004ZZ (Double Shield)50
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating35 ~ 556005DD (Contact Rubber Seal)56
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating35 ~ 556005VV (Non-Contact Rubber Seal)56
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating35 ~ 556005ZZ (Double Shield)56
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating40 ~ 556006DD (Contact Rubber Seal)65
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating40 ~ 556006VV (Non-Contact Rubber Seal)65
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating40 ~ 556006ZZ (Double Shield)65
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 306200DD (Contact Rubber Seal)38
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 306200VV (Non-Contact Rubber Seal)38
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 306200ZZ (Double Shield)38
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 356201DD (Contact Rubber Seal)40
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 356201VV (Non-Contact Rubber Seal)40
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 356201ZZ (Double Shield)40
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 406202DD (Contact Rubber Seal)45
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 406202VV (Non-Contact Rubber Seal)45
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 406202ZZ (Double Shield)45
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating35 ~ 556204DD (Contact Rubber Seal)56
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating35 ~ 556204VV (Non-Contact Rubber Seal)56
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating35 ~ 556204ZZ (Double Shield)56
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 306900DD (Contact Rubber Seal)34
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 306900VV (Non-Contact Rubber Seal)34
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 306900ZZ (Double Shield)34
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating25 ~ 356901DD (Contact Rubber Seal)32
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating25 ~ 356901VV (Non-Contact Rubber Seal)32
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating25 ~ 356901ZZ (Double Shield)32
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating25 ~ 406902DD (Contact Rubber Seal)40
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating25 ~ 406902VV (Non-Contact Rubber Seal)40
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating25 ~ 406902ZZ (Double Shield)40
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating35 ~ 556904DD (Contact Rubber Seal)50
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating35 ~ 556904VV (Non-Contact Rubber Seal)50
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating35 ~ 556904ZZ (Double Shield)50
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating35 ~ 556905DD (Contact Rubber Seal)56
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating35 ~ 556905VV (Non-Contact Rubber Seal)56
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating35 ~ 556905ZZ (Double Shield)56
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating40 ~ 556906DD (Contact Rubber Seal)56
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating40 ~ 556906VV (Non-Contact Rubber Seal)56
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating40 ~ 556906ZZ (Double Shield)56
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Black Oxide Coating20 ~ 306000DD (Contact Rubber Seal)34
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Black Oxide Coating20 ~ 306000VV (Non-Contact Rubber Seal)34
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Black Oxide Coating20 ~ 306000ZZ (Double Shield)34
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Black Oxide Coating25 ~ 356001DD (Contact Rubber Seal)36
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Black Oxide Coating25 ~ 356001VV (Non-Contact Rubber Seal)36
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Black Oxide Coating25 ~ 356001ZZ (Double Shield)36
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Black Oxide Coating25 ~ 406002DD (Contact Rubber Seal)40
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Black Oxide Coating25 ~ 406002VV (Non-Contact Rubber Seal)40
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Black Oxide Coating25 ~ 406002ZZ (Double Shield)40
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Black Oxide Coating35 ~ 556004DD (Contact Rubber Seal)50
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Black Oxide Coating35 ~ 556004VV (Non-Contact Rubber Seal)50
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Black Oxide Coating35 ~ 556004ZZ (Double Shield)50

Loading...

Example

Bearings with Housings - Side Mount, Retained:Related Image
 

Basic Information

Shape Front Mount Bearing Used Deep Groove Ball Bearings Bearing Retained Yes (with retaining ring)
Number of Bearings Single Type Bearings with Housings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.