(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Bottom Mount, Dual Bearings, sizes in inches.

Bearings with Housing - Bottom Mount, Dual Bearings, sizes in inches.
  • Volume Discount

•Main Body Shape: Bottom Mount
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double
•Bearing Material: Steel
•Seal: ZZ (Double Shield)

  • INCH

Part Number

Configured Part Number is shown.

·Materials
Type Material Hardness Surface Treatment
U-BGBW1045 SteelElectroless Nickel Plating-
U-BGBWA2017 AluminumClear Anodizing-
U-BGBWS304 Stainless Steel--
Bearings with Housings - Inch Housings, Bottom Mount Double Bearings:Related Image

Specifications

Bearings with Housings - Inch Housings, Bottom Mount Double Bearings:Related Image
Bearings with Housings - Inch Housings, Bottom Mount Double Bearings:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-BGBW6000ZZ-T1.00-H1.00
U-BGBW6000ZZ-T1.00-H1.25
U-BGBW6000ZZ-T1.00-H1.50
U-BGBW6000ZZ-T1.50-H1.00
U-BGBW6000ZZ-T1.50-H1.25
U-BGBW6000ZZ-T1.50-H1.50
U-BGBW6001ZZ-T1.00-H1.00
U-BGBW6001ZZ-T1.00-H1.25
U-BGBW6001ZZ-T1.00-H1.50
U-BGBW6001ZZ-T1.50-H1.00
U-BGBW6001ZZ-T1.50-H1.25
U-BGBW6001ZZ-T1.50-H1.50
U-BGBW6002ZZ-T1.25-H1.25
U-BGBW6002ZZ-T1.25-H1.50
U-BGBW6002ZZ-T1.25-H2.00
U-BGBW6002ZZ-T2.00-H1.25
U-BGBW6002ZZ-T2.00-H1.50
U-BGBW6002ZZ-T2.00-H2.00
U-BGBW6003ZZ-T1.25-H1.25
U-BGBW6003ZZ-T1.25-H1.50
U-BGBW6003ZZ-T1.25-H2.00
U-BGBW6003ZZ-T2.00-H1.25
U-BGBW6003ZZ-T2.00-H1.50
U-BGBW6003ZZ-T2.00-H2.00
U-BGBW6004ZZ-T1.50-H1.50
U-BGBW6004ZZ-T1.50-H2.00
U-BGBW6004ZZ-T1.50-H2.50
U-BGBW6004ZZ-T2.00-H1.50
U-BGBW6004ZZ-T2.00-H2.00
U-BGBW6004ZZ-T2.00-H2.50
U-BGBW6005ZZ-T1.50-H1.50
U-BGBW6005ZZ-T1.50-H2.00
U-BGBW6005ZZ-T1.50-H2.50
U-BGBW6005ZZ-T2.50-H1.50
U-BGBW6005ZZ-T2.50-H2.00
U-BGBW6005ZZ-T2.50-H2.50
U-BGBWA6000ZZ-T1.00-H1.00
U-BGBWA6000ZZ-T1.00-H1.25
U-BGBWA6000ZZ-T1.00-H1.50
U-BGBWA6000ZZ-T1.50-H1.00
U-BGBWA6000ZZ-T1.50-H1.25
U-BGBWA6000ZZ-T1.50-H1.50
U-BGBWA6001ZZ-T1.00-H1.00
U-BGBWA6001ZZ-T1.00-H1.25
U-BGBWA6001ZZ-T1.00-H1.50
U-BGBWA6001ZZ-T1.50-H1.00
U-BGBWA6001ZZ-T1.50-H1.25
U-BGBWA6001ZZ-T1.50-H1.50
U-BGBWA6002ZZ-T1.25-H1.25
U-BGBWA6002ZZ-T1.25-H1.50
U-BGBWA6002ZZ-T1.25-H2.00
U-BGBWA6002ZZ-T2.00-H1.25
U-BGBWA6002ZZ-T2.00-H1.50
U-BGBWA6002ZZ-T2.00-H2.00
U-BGBWA6003ZZ-T1.25-H1.25
U-BGBWA6003ZZ-T1.25-H1.50
U-BGBWA6003ZZ-T1.25-H2.00
U-BGBWA6003ZZ-T2.00-H1.25
U-BGBWA6003ZZ-T2.00-H1.50
U-BGBWA6003ZZ-T2.00-H2.00
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHousing Material Holder Surface Treatment Height H
(inch)
Bearing Part Number
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating16000
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/46000
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26000
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating16000
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/46000
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26000
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating16001
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/46001
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26001
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating16001
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/46001
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26001
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/46002
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26002
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating26002
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/46002
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26002
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating26002
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/46003
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26003
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating26003
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/46003
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26003
1 Piece(s)Available

21 Days or more

-1045 Carbon SteelElectroless Nickel Plating26003
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26004
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating26004
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating2 1/26004
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26004
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating26004
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating2 1/26004
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26005
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating26005
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating2 1/26005
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26005
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating26005
1 Piece(s)Available

21 Days or more

101045 Carbon SteelElectroless Nickel Plating2 1/26005
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize16000
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/46000
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26000
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize16000
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/46000
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26000
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize16001
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/46001
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26001
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize16001
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/46001
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26001
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/46002
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26002
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize26002
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/46002
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26002
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize26002
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/46003
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26003
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize26003
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/46003
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26003
1 Piece(s)Available

21 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize26003
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHousing Material Holder Surface Treatment Height H
(inch)
Bearing Part Number

Loading...

Example

Bearings with Housings - Inch Housings, Bottom Mount Double Bearings:Related Image

Basic Information

Shape Bottom Mount Bearing Used Deep Groove Ball Bearings Bearing Material Steel
Bearing Retained No Number of Bearings Double Seals ZZ (Double Shield)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.