(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Locating pin with a long conical part. The workpiece can be received by the collet and the base will not be damaged. Options available in tool steel or stainless steel, additionally hardened heat treatment and/or hard chrome surface treatment can be configured. Clamping is by means of the internal thread. Internal thread can be selected in sizes from M3 to M5.
Part Number
Configured Part Number is shown.
Tapped | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness |
Round | |||
FEPG | O1 Tool Steel | - | Treated Hardness: 60~63HRC |
GFEPG | O1 Tool Steel | Hard Chrome Plating | Hardness: 50~55HRC Plating Hardness :750 HV min. |
SFEPG | 304 Stainless Steel | - | - |
HFEPG | 304 Stainless Steel | Hard Chrome Plating | Plating Hardness: 750HV~ |
Part Number | - | P | - | L | - | B | - | E |
FEPM5 SFEPG6 FEPN3 | - - - | P3.50 P5.00 P2.01 | - - - | L5 L10 L6 | - - - | B6.0 B10.0 B6.0 | - - - | E4.0 E2.0 E2.0 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | E 0.1mm Increment | H | M (Coarse) | |
Type | D | ||||||
(Round) FEPG GFEPG SFEPG HFEPG | 6 | 4.00~7.00 | 6~12 | 2.0~12.0 | 0.5~10.0 | 8 | M3 |
8 | 5.00~9.00 | 8~16 | 2.0~15.0 | 11 | M4 | ||
10 | 6.00~11.00 | 10~20 | 3.0~20.0 | 13 | M5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FEPG6-P[4-7/0.01]-L[6-12/1]-B[2-12/0.1]-E[0.5-10/0.1] |
FEPG8-P[5-9/0.01]-L[8-16/1]-B[2-15/0.1]-E[0.5-10/0.1] |
FEPG10-P[6-11/0.01]-L[10-20/1]-B[3-20/0.1]-E[0.5-10/0.1] |
GFEPG6-P[4-7/0.01]-L[6-12/1]-B[2-12/0.1]-E[0.5-10/0.1] |
GFEPG8-P[5-9/0.01]-L[8-16/1]-B[2-15/0.1]-E[0.5-10/0.1] |
GFEPG10-P[6-11/0.01]-L[10-20/1]-B[3-20/0.1]-E[0.5-10/0.1] |
HFEPG6-P[4-7/0.01]-L[6-12/1]-B[2-12/0.1]-E[0.5-10/0.1] |
HFEPG8-P[5-9/0.01]-L[8-16/1]-B[2-15/0.1]-E[0.5-10/0.1] |
HFEPG10-P[6-11/0.01]-L[10-20/1]-B[3-20/0.1]-E[0.5-10/0.1] |
SFEPG6-P[4-7/0.01]-L[6-12/1]-B[2-12/0.1]-E[0.5-10/0.1] |
SFEPG8-P[5-9/0.01]-L[8-16/1]-B[2-15/0.1]-E[0.5-10/0.1] |
SFEPG10-P[6-11/0.01]-L[10-20/1]-B[3-20/0.1]-E[0.5-10/0.1] |
Loading...
Product Name | Feature | Catalog |
---|---|---|
Small Diameter Locating Pins | Locating Pins with Ø4 or less diameter suitable for small works. | Click here |
Locating Pins for Height Adjusting | Locating Pins with short head for thin PC boards. | Click here |
Nonmagnetic Locating Pins | Nonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. | Click here |
Plastic Locating Pins | Plastic Locating Pins prevent work damages. | Click here |
Height Adjusting Pins | Locating Pins suitable for locating in vertical direction. | Click here |
Support Pins | Pins for use in higher position to avoid interferences. | Click here |
Basic Shape | With Shoulder | Head Shape | Round | Head Tip Shape | Tapered |
---|---|---|---|---|---|
Drive | No | Shank Style | Female Thread | Tolerance of Positioning Side Outer Diameter | 0/-0.01 |
Shank Dia. Tolerance | g6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy