(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Straight Locating Pins - Plastic, tapered tip with screw mounting hole, standard grade.

Straight Locating Pins - Plastic, tapered tip with screw mounting hole, standard grade.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

Plastic Locating Pins which prevent workpiece damages.

  • METRIC
  • inCAD Components
Resin Locating Pins- Bolt Fixing, Precision Class:Related Image
・Materials
Type[ M ]MaterialOperating Ambient Temperature
JPAJ (Standard Grade)FPAJ (Precision Grade)Polyacetal (White)-45~95°C
JPEAJ (Standard Grade)FPEAJ (Precision Grade)PEEK (Natural Ivory)-50~250°C

Specifications

Part Number-P-B
JPAJ3-P8-B15
Part NumberP (Standard Grade)P (Precision Grade)B
1mm Increment
md1d2?Applicable Screw
TypeNo.1mm IncrementTolerance0.1mm IncrementTolerance
JPAJ
JPEAJ
FPAJ
FPEAJ
3?8~10?0
-0.2
?8.0~10.0?0
-0.05
10~2526.53.54.5M3
410~1210.0~12.015~3538.0 4.5 5.5 M4
512~1612.0~16.015~5049.55.56.5M5
[ ! ]Characteristics of Polyacetal and PEEK >>Click here and Click here

Price list

Volume Discount Rate ([ ! ]Round down to nearest one yen) P.89
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FPAJ3-P[8-10/0.1]-B[10-25/1]
FPAJ4-P[10-12/0.1]-B[15-35/1]
FPAJ5-P[12-16/0.1]-B[15-50/1]
FPEAJ3-P[8-10/0.1]-B[10-25/1]
FPEAJ4-P[10-12/0.1]-B[15-35/1]
FPEAJ5-P[12-16/0.1]-B[15-50/1]
JPAJ3-P[8-10/1]-B[10-25/1]
JPAJ3-PC[8-10/0.5]-B[10-25/1]
JPAJ4-P[10-12/1]-B[15-35/1]
JPAJ4-PC[10-12/0.5]-B[15-35/1]
JPAJ5-P[12-16/1]-B[15-50/1]
JPAJ5-PC[12-16/0.5]-B[15-50/1]
JPEAJ3-P[8-10/1]-B[10-25/1]
JPEAJ3-PC[8-10/0.5]-B[10-25/1]
JPEAJ4-P[10-12/1]-B[15-35/1]
JPEAJ4-PC[10-12/0.5]-B[15-35/1]
JPEAJ5-P[12-16/1]-B[15-50/1]
JPEAJ5-PC[12-16/0.5]-B[15-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Shank Dia. Tolerance Positioning Pin Mounting Portion P
(mm)
Positioning Side Length B
(mm)
1 Piece(s)

8 Days or more

10[Resin] Polyacetal8 ~ 100/-0.050/-0.05310 ~ 25
1 Piece(s)

8 Days or more

10[Resin] Polyacetal10 ~ 120/-0.050/-0.05415 ~ 35
1 Piece(s)

8 Days or more

10[Resin] Polyacetal12 ~ 160/-0.050/-0.05515 ~ 50
1 Piece(s)

8 Days or more

10[Resin] PEEK8 ~ 100/-0.050/-0.05310 ~ 25
1 Piece(s)

8 Days or more

10[Resin] PEEK10 ~ 120/-0.050/-0.05415 ~ 35
1 Piece(s)

8 Days or more

10[Resin] PEEK12 ~ 160/-0.050/-0.05515 ~ 50
1 Piece(s)

9 Days or more

10[Resin] Polyacetal8 ~ 100/-0.20/-0.2310 ~ 25
1 Piece(s)

9 Days or more

10[Resin] Polyacetal-0/-0.20/-0.2310 ~ 25
1 Piece(s)

9 Days or more

10[Resin] Polyacetal10 ~ 120/-0.20/-0.2415 ~ 35
1 Piece(s)

9 Days or more

10[Resin] Polyacetal-0/-0.20/-0.2415 ~ 35
1 Piece(s)

9 Days or more

10[Resin] Polyacetal12 ~ 160/-0.20/-0.2515 ~ 50
1 Piece(s)

9 Days or more

10[Resin] Polyacetal-0/-0.20/-0.2515 ~ 50
1 Piece(s)

9 Days or more

10[Resin] PEEK8 ~ 100/-0.20/-0.2310 ~ 25
1 Piece(s)

9 Days or more

10[Resin] PEEK-0/-0.20/-0.2310 ~ 25
1 Piece(s)

9 Days or more

10[Resin] PEEK10 ~ 120/-0.20/-0.2415 ~ 35
1 Piece(s)

9 Days or more

10[Resin] PEEK-0/-0.20/-0.2415 ~ 35
1 Piece(s)

9 Days or more

10[Resin] PEEK12 ~ 160/-0.20/-0.2515 ~ 50
1 Piece(s)

9 Days or more

10[Resin] PEEK-0/-0.20/-0.2515 ~ 50

Loading...

  1. 1

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Screw Mounted Head Shape Round Head Tip Shape Tapered
Drive Screw Mounted Shank Style Straight(Press Fit) Heat Treatment No
Surface Finish No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.