(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Locating pins with �4 or less pin diameter. Selectable from 4 different tip shapes.
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material | |
Insertion Guide Shape, Tolerance | Material Code | |
SNS (Sphere, Standard Tolerance) | BB | Bakelite (Black) |
SNP (Sphere, Selectable Tolerance) | PM | Polyacetal (White) |
SPS (Flat, Standard Tolerance) | EC | Conductive MC Nylon CDR6 (Black) |
SNSH (Small Head, Standard Tolerance) | PK | PEEK (Natural Ivory) |
Part Number | - | D | - | L | - | P | - | B |
SPSBB | - | D1.5 | - | L7.5 | ||||
SNSHPM | - | D1.5 | - | L10.0 | - | P1.0 | - | B1.5 |
d | K |
0.4 | 8.5 |
0.7 | 10 |
1.0 | 16 |
Part Number | D 0.1mm Increment | D Tolerance m6 | L 0.5mm Increment | d | |
Insertion Guide Shape | Material Code | ||||
SNS (Sphere) SPS (Flat) | BB PM EC (Sphere only) PK | 1.0~2.0 | +0.008 +0.002 | 5.0~20.0 | 0.7 |
2.1~3.0 | 1.0 |
Part Number | D 0.01mm Increment | L 0.1mm Increment | d | ||
Insertion Guide Shape | Material Code | D Tolerance Selectable | |||
SNP | BB PM EC PK | M (m6) G (g6) H (h7) | 1.00~2.00 | 5.0~20.0 | 0.7 |
2.01~3.00 | 1.0 |
Part Number | D 0.1mm Increment | D Tolerance m6 | L 0.1mm Increment | P 0.1mm Increment | B 0.1mm Increment | d | |
Insertion Guide Shape | Material Code | ||||||
SNSH | BB PM EC PK | 1.1~2.0 | +0.008 +0.002 | 5.0~18.5 | 1.0~1.9 (D>P) | 1.5~10.0 (B-P/2≥1.0) | 0.4 |
2.1~3.0 | 1.0~2.9 (D>P) | 0.7 |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SNPBBG-D[1-3/0.01]-L[5-20/0.1] |
SNPBBH-D[1-3/0.01]-L[5-20/0.1] |
SNPBBM-D[1-3/0.01]-L[5-20/0.1] |
SNPPKG-D[1-3/0.01]-L[5-20/0.1] |
SNPPKH-D[1-3/0.01]-L[5-20/0.1] |
SNPPKM-D[1-3/0.01]-L[5-20/0.1] |
SNPPMG-D[1-3/0.01]-L[5-20/0.1] |
SNPPMH-D[1-3/0.01]-L[5-20/0.1] |
SNPPMM-D[1-3/0.01]-L[5-20/0.1] |
SNSBB-D[1-3/0.1]-L[5-20/0.5] |
SNSEC-D[1-3/0.1]-L[5-20/0.5] |
SNSHEC-D[1.1-3/0.1]-L[5-18.5/0.1]-P[1-2.9/0.1]-B[1.5-10/0.1] |
SNSHPM-D[1.1-3/0.1]-L[5-18.5/0.1]-P[1-2.9/0.1]-B[1.5-10/0.1] |
SNSPK-D[1-3/0.1]-L[5-20/0.5] |
SNSPM-D[1-3/0.1]-L[5-20/0.5] |
SPSBB-D[1-3/0.1]-L[5-20/0.5] |
SPSPK-D[1-3/0.1]-L[5-20/0.5] |
SPSPM-D[1-3/0.1]-L[5-20/0.5] |
Part Number |
---|
Loading...
Product Name | Feature | Catalog |
---|---|---|
Small Diameter Locating Pins | Locating Pins with Ø4 or less diameter suitable for small works. | Click here |
Locating Pins for Height Adjusting | Locating Pins with short head for thin PC boards. | Click here |
Nonmagnetic Locating Pins | Nonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. | Click here |
Plastic Locating Pins | Plastic Locating Pins prevent work damages. | Click here |
Height Adjusting Pins | Locating Pins suitable for locating in vertical direction. | Click here |
Support Pins | Pins for use in higher position to avoid interferences. | Click here |
Head Shape | Round | Drive | No | Shank Style | Straight(Press Fit) |
---|---|---|---|---|---|
Heat Treatment | No | Surface Finish | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy