(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Diameter Shoulder Locating Pins - Round head, selectable tip and straight shank.

Small Diameter Shoulder Locating Pins - Round head, selectable tip and straight shank.
  • Lead Time Reduction

Locating pins with �4 or less pin diameter. Selectable from 4 different tip shapes.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

・Materials
Part Number[ M ]Material[ H ]Hardness
Insertion Guide ShapeTolerance, Mounting TypeMaterial Code
SF (Flat)
SP (Sphere)
ST (Taper R)
SX (Tapered)
SS (Standard Tolerance, Press Fit)
PS (Tolerance Selectable, Press Fit)
TW1-9 Tool Steel50~58HRC
S304 Stainless Steel-
[ ! ]Features of W1-9 Tool Steel >> Click here [ ! ]Some combinations are not available. Refer to the price list to select the available combination.
 

Specifications

Part Number-L-P-B-H-T-E
SXSSS4-L10.0-P6.2-B5.0-H8.0-T3.0-E3.0
SPPSTPP2-L8.0-P2.0-B4.0-H3.5-T5.0
■Standard Tolerance Type
Part Number L
0.5mm Increment
P
0.1mm Increment
P Tolerance B
0.5mm Increment
H
0.1mm Increment
T
0.5mm Increment
E 0.5mm Increment (Taper only) R
Insertion Guide Shape Mounting Type Material Code D D Tolerance m6
SF (Flat)

SP
(Sphere)
ST (Taper R)

SX
(Tapered)
SS
(Press Fit)
T

S
1 +0.008
+0.002
2.0~5.0 1.0~2.9 0
- 0.01
1.0~10.0 1.1~3.0 1.0~10.0 0.5~5.0 0.2
2 4.0~10.0 1.0~4.0 1.0~30.0 2.1~7.0 1.0~20.0
3 6.0~10.0 1.5~6.0 3.1~8.0 0.3
4 +0.012
+0.004
8.0~10.0 2.0~7.0 4.1~9.0 0.4
[ ! ]P<H [ ! ]D<H [ ! ]For Sphere Type, B-1≥P/2 [ ! ]For Taper R Type, B-1≥1.85P-2.75R [ ! ]For Tapered Type: B≥E+1, P≥E
■Tolerance Selectable
Part Number L
0.1mm Increment
P
0.01mm Increment
B
0.1mm Increment
H
0.01mm Increment
T
0.1mm Increment
E 0.5mm Increment (Taper only) R
Insertion Guide Shape Mounting Type Material Code D
Tolerance
P
Tolerance
D
SF (Flat)

SP
(Sphere)
ST (Taper R)

SX
(Tapered)
PS
(Press Fit)
T

S
P +0.005
0
Q
±0.002
R 0
-0.005
P +0.005
0
Q
±0.002
R 0
-0.005
1 2.0~5.0 1.00~2.90 1.0~10.0 1.10~3.00 1.0~10.0 0.5~5.0 0.2
2 4.0~10.0 1.00~4.00 1.0~30.0 2.10~7.00 1.0~20.0
3 6.0~10.0 1.50~6.00 3.10~8.00 0.3
4 8.0~10.0 2.00~7.00 4.10~9.00 0.4
[ ! ]P<H [ ! ]D<H [ ! ]For Sphere Type, B-1≥P/2 [ ! ]For Taper R Type, B-1≥1.85P-2.75R [ ! ]For Tapered Type: B≥E+1, P≥E

Price list

■Standard Tolerance Type
DUnit Price
Flat (SFSS_)Sphere (SPSS_)Taper R (STSS_)Tapered (SXSS_)
SFSSTSFSSSSPSSTSPSSSSTSSTSTSSSSXSSTSXSSS
11,2801,680 1,320 1,720 1,320 1,720 1,690 2,080
21,120 1,470 1,150 1,500 1,150 1,500 1,430 1,860
31,020 1,330 1,040 1,360 1,040 1,360 1,290 1,690
4920 1,200 940 1,220 940 1,220 1,160 1,520
■Tolerance Selectable
DUnit Price
Flat (SFPS_)Sphere (SPPS_)Taper R (STPS_)Tapered (SXPS_)
SFPSTSFPSSSPPSTSPPSSSTPSTSTPSSSXPSTSXPSS
11,630 2,120 1,580 2,070 1,580 --2,350
21,420 1,850 1,380 1,800 1,380 --2,110
31,290 1,680 1,250 1,640 1,250 --1,920
41,160 1,520 1,130 1,470 1,130 --1,820
Volume Discount Rate ([ ! ]Round down to nearest one yen) P.89
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SFPSSPP1-L[2-5/0.1]-P[1-3/0.01]-B[1-10/0.1]-H[1.1-3/0.01]-T[1-10/0.1]
SFPSSPP2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPSSPP3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPSSPP4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPSSPQ1-L[2-5/0.1]-P[1-3/0.01]-B[1-10/0.1]-H[1.1-3/0.01]-T[1-10/0.1]
SFPSSPQ2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPSSPQ3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPSSPQ4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPSSPR1-L[2-5/0.1]-P[1-3/0.01]-B[1-10/0.1]-H[1.1-3/0.01]-T[1-10/0.1]
SFPSSPR2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPSSPR3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPSSPR4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPSSQP1-L[2-5/0.1]-P[1-3/0.01]-B[1-10/0.1]-H[1.1-3/0.01]-T[1-10/0.1]
SFPSSQP2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPSSQP3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPSSQP4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPSSQQ1-L[2-5/0.1]-P[1-3/0.01]-B[1-10/0.1]-H[1.1-3/0.01]-T[1-10/0.1]
SFPSSQQ2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPSSQQ3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPSSQQ4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPSSQR1-L[2-5/0.1]-P[1-3/0.01]-B[1-10/0.1]-H[1.1-3/0.01]-T[1-10/0.1]
SFPSSQR2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPSSQR3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPSSQR4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPSSRP1-L[2-5/0.1]-P[1-3/0.01]-B[1-10/0.1]-H[1.1-3/0.01]-T[1-10/0.1]
SFPSSRP2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPSSRP3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPSSRP4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPSSRQ1-L[2-5/0.1]-P[1-3/0.01]-B[1-10/0.1]-H[1.1-3/0.01]-T[1-10/0.1]
SFPSSRQ2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPSSRQ3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPSSRQ4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPSSRR1-L[2-5/0.1]-P[1-3/0.01]-B[1-10/0.1]-H[1.1-3/0.01]-T[1-10/0.1]
SFPSSRR2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPSSRR3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPSSRR4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPSTPP1-L[2-5/0.1]-P[1-3/0.01]-B[1-10/0.1]-H[1.1-3/0.01]-T[1-10/0.1]
SFPSTPP2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPSTPP3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPSTPP4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPSTPQ1-L[2-5/0.1]-P[1-3/0.01]-B[1-10/0.1]-H[1.1-3/0.01]-T[1-10/0.1]
SFPSTPQ2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPSTPQ3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPSTPQ4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPSTPR1-L[2-5/0.1]-P[1-3/0.01]-B[1-10/0.1]-H[1.1-3/0.01]-T[1-10/0.1]
SFPSTPR2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPSTPR3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPSTPR4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPSTQP1-L[2-5/0.1]-P[1-3/0.01]-B[1-10/0.1]-H[1.1-3/0.01]-T[1-10/0.1]
SFPSTQP2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPSTQP3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPSTQP4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPSTQQ1-L[2-5/0.1]-P[1-3/0.01]-B[1-10/0.1]-H[1.1-3/0.01]-T[1-10/0.1]
SFPSTQQ2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPSTQQ3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPSTQQ4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPSTQR1-L[2-5/0.1]-P[1-3/0.01]-B[1-10/0.1]-H[1.1-3/0.01]-T[1-10/0.1]
SFPSTQR2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPSTQR3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPSTQR4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Tip Shape Material Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
H
(mm)
Positioning Side Length B
(mm)
T
(mm)
Taper Length E
(mm)
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1 ~ 30.005/010.005/02 ~ 51.1 ~ 31 ~ 101 ~ 10-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1 ~ 40.005/020.005/00 ~ 102.1 ~ 71 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1.5 ~ 60.005/030.005/00 ~ 103.1 ~ 81 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel2 ~ 70.005/040.005/00 ~ 104.1 ~ 91 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1 ~ 3±0.00210.005/02 ~ 51.1 ~ 31 ~ 101 ~ 10-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1 ~ 4±0.00220.005/00 ~ 102.1 ~ 71 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1.5 ~ 6±0.00230.005/00 ~ 103.1 ~ 81 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel2 ~ 7±0.00240.005/00 ~ 104.1 ~ 91 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1 ~ 30/-0.00510.005/02 ~ 51.1 ~ 31 ~ 101 ~ 10-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1 ~ 40/-0.00520.005/00 ~ 102.1 ~ 71 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1.5 ~ 60/-0.00530.005/00 ~ 103.1 ~ 81 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel2 ~ 70/-0.00540.005/00 ~ 104.1 ~ 91 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1 ~ 30.005/01±0.0022 ~ 51.1 ~ 31 ~ 101 ~ 10-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1 ~ 40.005/02±0.0020 ~ 102.1 ~ 71 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1.5 ~ 60.005/03±0.0020 ~ 103.1 ~ 81 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel2 ~ 70.005/04±0.0020 ~ 104.1 ~ 91 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1 ~ 3±0.0021±0.0022 ~ 51.1 ~ 31 ~ 101 ~ 10-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1 ~ 4±0.0022±0.0020 ~ 102.1 ~ 71 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1.5 ~ 6±0.0023±0.0020 ~ 103.1 ~ 81 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel2 ~ 7±0.0024±0.0020 ~ 104.1 ~ 91 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1 ~ 30/-0.0051±0.0022 ~ 51.1 ~ 31 ~ 101 ~ 10-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1 ~ 40/-0.0052±0.0020 ~ 102.1 ~ 71 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1.5 ~ 60/-0.0053±0.0020 ~ 103.1 ~ 81 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel2 ~ 70/-0.0054±0.0020 ~ 104.1 ~ 91 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1 ~ 30.005/010/-0.0052 ~ 51.1 ~ 31 ~ 101 ~ 10-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1 ~ 40.005/020/-0.0050 ~ 102.1 ~ 71 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1.5 ~ 60.005/030/-0.0050 ~ 103.1 ~ 81 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel2 ~ 70.005/040/-0.0050 ~ 104.1 ~ 91 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1 ~ 3±0.00210/-0.0052 ~ 51.1 ~ 31 ~ 101 ~ 10-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1 ~ 4±0.00220/-0.0050 ~ 102.1 ~ 71 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1.5 ~ 6±0.00230/-0.0050 ~ 103.1 ~ 81 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel2 ~ 7±0.00240/-0.0050 ~ 104.1 ~ 91 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1 ~ 30/-0.00510/-0.0052 ~ 51.1 ~ 31 ~ 101 ~ 10-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1 ~ 40/-0.00520/-0.0050 ~ 102.1 ~ 71 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel1.5 ~ 60/-0.00530/-0.0050 ~ 103.1 ~ 81 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Stainless Steel] 304 Stainless Steel2 ~ 70/-0.00540/-0.0050 ~ 104.1 ~ 91 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel1 ~ 30.005/010.005/02 ~ 51.1 ~ 31 ~ 101 ~ 10-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel1 ~ 40.005/020.005/00 ~ 102.1 ~ 71 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel1.5 ~ 60.005/030.005/00 ~ 103.1 ~ 81 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel2 ~ 70.005/040.005/00 ~ 104.1 ~ 91 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel1 ~ 3±0.00210.005/02 ~ 51.1 ~ 31 ~ 101 ~ 10-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel1 ~ 4±0.00220.005/00 ~ 102.1 ~ 71 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel1.5 ~ 6±0.00230.005/00 ~ 103.1 ~ 81 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel2 ~ 7±0.00240.005/00 ~ 104.1 ~ 91 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel1 ~ 30/-0.00510.005/02 ~ 51.1 ~ 31 ~ 101 ~ 10-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel1 ~ 40/-0.00520.005/00 ~ 102.1 ~ 71 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel1.5 ~ 60/-0.00530.005/00 ~ 103.1 ~ 81 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel2 ~ 70/-0.00540.005/00 ~ 104.1 ~ 91 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel1 ~ 30.005/01±0.0022 ~ 51.1 ~ 31 ~ 101 ~ 10-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel1 ~ 40.005/02±0.0020 ~ 102.1 ~ 71 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel1.5 ~ 60.005/03±0.0020 ~ 103.1 ~ 81 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel2 ~ 70.005/04±0.0020 ~ 104.1 ~ 91 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel1 ~ 3±0.0021±0.0022 ~ 51.1 ~ 31 ~ 101 ~ 10-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel1 ~ 4±0.0022±0.0020 ~ 102.1 ~ 71 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel1.5 ~ 6±0.0023±0.0020 ~ 103.1 ~ 81 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel2 ~ 7±0.0024±0.0020 ~ 104.1 ~ 91 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel1 ~ 30/-0.0051±0.0022 ~ 51.1 ~ 31 ~ 101 ~ 10-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel1 ~ 40/-0.0052±0.0020 ~ 102.1 ~ 71 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel1.5 ~ 60/-0.0053±0.0020 ~ 103.1 ~ 81 ~ 301 ~ 20-
1 Piece(s)

10 Days or more

10Flat[Steel] W1-9 Tool Steel2 ~ 70/-0.0054±0.0020 ~ 104.1 ~ 91 ~ 301 ~ 20-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Tip Shape Material Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
H
(mm)
Positioning Side Length B
(mm)
T
(mm)
Taper Length E
(mm)

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape With Shoulder Head Shape Round Drive No
Shank Style Straight(Press Fit) Heat Treatment No Surface Finish No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support