(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inch Small Head Locating Pins - Round or diamond head, internally threaded shank, configurable P/L/B dimensions.

Inch Small Head Locating Pins - Round or diamond head, internally threaded shank, configurable P/L/B dimensions.

The dimensions of this model are in inches. The head can be selected between round or diamond. P, L and B dimensions are configurable. Options available in A2 tool steel or stainless steel, can be selected with or without hardness.

  • INCH

Locating Pins - Small Head with Tapped Shank, Configurable P, L, B (INCH):Related Image

Specifications

Locating Pins - Small Head with Tapped Shank, Configurable P, L, B (INCH):Related Image

Alterations

Locating Pins - Small Head with Tapped Shank, Configurable P, L, B (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-FPSTA0.25-P[0.1875-0.25/0.0005]-L[0.313-0.469/0.001]-B[0.094-0.5/0.001]
U-FPSTA0.31-P[0.25-0.3125/0.0005]-L[0.438-0.625/0.001]-B[0.094-0.594/0.001]
U-FPSTA0.38-P[0.281-0.375/0.0005]-L[0.438-0.818/0.001]-B[0.125-0.75/0.001]
U-FPSTA0.50-P[0.3125-0.5/0.0005]-L[0.5-1/0.001]-B[0.188-0.75/0.001]
U-FPSTD0.25-P[0.1875-0.25/0.0005]-L[0.313-0.469/0.001]-B[0.094-0.5/0.001]
U-FPSTD0.31-P[0.25-0.3125/0.0005]-L[0.438-0.625/0.001]-B[0.094-0.594/0.001]
U-FPSTD0.38-P[0.281-0.375/0.0005]-L[0.438-0.818/0.001]-B[0.125-0.75/0.001]
U-FPSTD0.50-P[0.3125-0.5/0.0005]-L[0.5-1/0.001]-B[0.188-0.75/0.001]
U-SFPSTA0.25-P[0.1875-0.25/0.0005]-L[0.313-0.469/0.001]-B[0.094-0.5/0.001]
U-SFPSTA0.31-P[0.25-0.3125/0.0005]-L[0.438-0.625/0.001]-B[0.094-0.594/0.001]
U-SFPSTA0.38-P[0.281-0.375/0.0005]-L[0.438-0.818/0.001]-B[0.125-0.75/0.001]
U-SFPSTA0.50-P[0.3125-0.5/0.0005]-L[0.5-1/0.001]-B[0.188-0.75/0.001]
U-SFPSTD0.25-P[0.1875-0.25/0.0005]-L[0.313-0.469/0.001]-B[0.094-0.5/0.001]
U-SFPSTD0.31-P[0.25-0.3125/0.0005]-L[0.438-0.625/0.001]-B[0.094-0.594/0.001]
U-SFPSTD0.38-P[0.281-0.375/0.0005]-L[0.438-0.818/0.001]-B[0.125-0.75/0.001]
U-SFPSTD0.50-P[0.3125-0.5/0.0005]-L[0.5-1/0.001]-B[0.188-0.75/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Head Diameter
(Inch)
Shank Diameter
(Inch)
Full Length L
(mm)
Mounting Section Length L
(inch)
Positioning Part Length B
(inch)
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.1875 ~ 0.251/4#5-400.313 ~ 0.4690.094 ~ 0.5
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.25 ~ 0.31255/16#10-320.438 ~ 0.6250.094 ~ 0.594
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.281 ~ 0.3753/8#10-320.438 ~ 0.8180.125 ~ 0.75
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.3125 ~ 0.51/21/4-200.5 ~ 10.188 ~ 0.75
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.1875 ~ 0.251/4#5-400.313 ~ 0.4690.094 ~ 0.5
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.25 ~ 0.31255/16#10-320.438 ~ 0.6250.094 ~ 0.594
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.281 ~ 0.3753/8#10-320.438 ~ 0.8180.125 ~ 0.75
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.3125 ~ 0.51/21/4-200.5 ~ 10.188 ~ 0.75
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.1875 ~ 0.251/4#5-400.313 ~ 0.4690.094 ~ 0.5
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.31255/16#10-320.438 ~ 0.6250.094 ~ 0.594
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.281 ~ 0.3753/8#10-320.438 ~ 0.8180.125 ~ 0.75
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.3125 ~ 0.51/21/4-200.5 ~ 10.188 ~ 0.75
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.1875 ~ 0.251/4#5-400.313 ~ 0.4690.094 ~ 0.5
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.31255/16#10-320.438 ~ 0.6250.094 ~ 0.594
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.281 ~ 0.3753/8#10-320.438 ~ 0.8180.125 ~ 0.75
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.3125 ~ 0.51/21/4-200.5 ~ 10.188 ~ 0.75

Loading...

  1. 1

Example

Locating Pins - Small Head with Tapped Shank, Configurable P, L, B (INCH):Related Image

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Way to Use

 

Basic Information

Basic Shape Small Head Head Tip Shape Round Tapered Drive No
Shank Style Female Thread Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01
Shank Dia. Tolerance 0/-0.01 Dimension Configurable Type P Dimension, L Dimension, B Dimension Configurable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.