(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This model is made of SCM415 alloy steel. The head of the mounting bolt may protrude from the flange surface depending on the dimensions. It has heat treatment hardening. P/L/B dimensions configurable in 0.01mm and 1mm intervals. Head tolerance is g6 and shank tolerance is 0/-0.005mm.
Part Number
Configured Part Number is shown.
Standard | Compact Flange | Pin Shape | Flange Shape | [ M ]Material | [ H ]Hardness |
FLPDC | - | Diamond | Round | SCM415 Alloy Steel (JIS) | Carburized Hardness 55HRC~(Depth: 0.7~0.8) |
FLPAQ | FSPAQ | Round | Compact | ||
FLPDQ | FSPDQ | Diamond |
Part Number | - | L | - | P | - | B |
FLPDC12 | - | L18 | - | P14.25 | - | B7 |
Part Number | L 1mm Increment | P 0.01mm Increment | B 1mm Increment | H | (W) | P.C.D. | Q | F | ||
Type | D | 0 -0.005 | ||||||||
FLPDC (Round) FLPAQ (Compact) FLPDQ | 10 | 15~23 | 6.00~13.00 | 3~7 | 44 | 2.5 | 30 | 30 | 21 | |
12 | 13.00~16.00 | 48 | 4 | 33 | 33 | 24 | ||||
16 | 16.00~20.00 | 56 | 5 | 41 | 41 | 28 |
Part Number | L 1mm Increment | P 0.01mm Increment | B 1mm Increment | H | (W) | P.C.D. | Q | F | ||
Type | D | 0 -0.005 | ||||||||
FSPAQ (Compact) FSPDQ | 12 | 13~23 | 6.00~13.00 | 3~7 | 38 | 2.5 | 25 | 25 | 17 | |
16 | 13.00~16.00 | 42 | 4 | 29 | 29 | 21 | ||||
20 | 16.00~20.00 | 46 | 5 | 33 | 33 | 25 |
Quantity | 1~9 | 10~14 | 15~19 | 20~29 |
Discount Rate | Unit Price | 5% | 10% | 18% |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FLPAQ10-L[15-23/1]-P[6-13/0.01]-B[3-7/1] |
FLPAQ12-L[15-23/1]-P[13-16/0.01]-B[3-7/1] |
FLPAQ16-L[15-23/1]-P[16-20/0.01]-B[3-7/1] |
FLPDC10-L[15-23/1]-P[6-13/0.01]-B[3-7/1] |
FLPDC12-L[15-23/1]-P[13-16/0.01]-B[3-7/1] |
FLPDC16-L[15-23/1]-P[16-20/0.01]-B[3-7/1] |
FLPDQ10-L[15-23/1]-P[6-13/0.01]-B[3-7/1] |
FLPDQ12-L[15-23/1]-P[13-16/0.01]-B[3-7/1] |
FLPDQ16-L[15-23/1]-P[16-20/0.01]-B[3-7/1] |
FSPAQ12-L[13-23/1]-P[6-13/0.01]-B[3-7/1] |
FSPAQ16-L[13-23/1]-P[13-16/0.01]-B[3-7/1] |
FSPAQ20-L[13-23/1]-P[16-20/0.01]-B[3-7/1] |
FSPDQ12-L[13-23/1]-P[6-13/0.01]-B[3-7/1] |
FSPDQ16-L[13-23/1]-P[13-16/0.01]-B[3-7/1] |
FSPDQ20-L[13-23/1]-P[16-20/0.01]-B[3-7/1] |
Part Number |
---|
Loading...
Product Name | Feature | Catalog |
---|---|---|
Small Diameter Locating Pins | Locating Pins with Ø4 or less diameter suitable for small works. | Click here |
Locating Pins for Height Adjusting | Locating Pins with short head for thin PC boards. | Click here |
Nonmagnetic Locating Pins | Nonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. | Click here |
Plastic Locating Pins | Plastic Locating Pins prevent work damages. | Click here |
Height Adjusting Pins | Locating Pins suitable for locating in vertical direction. | Click here |
Support Pins | Pins for use in higher position to avoid interferences. | Click here |
Basic Shape | Flanged | Head Tip Shape | Tapered | Drive | No |
---|---|---|---|---|---|
Shank Style | Straight(Press Fit) | Material | SCM415 Alloy Steel (JIS) | Heat Treatment | Hardened |
Surface Finish | No | Tolerance of Positioning Side Outer Diameter | g6 | Shank Dia. Tolerance | 0/-0.005 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy