(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Inch Small Head Locating Pins - Round or diamond head, ball point, straight shank, configurable P/L/B dimensions.

Inch Small Head Locating Pins - Round or diamond head, ball point, straight shank, configurable P/L/B dimensions.

The dimensions of this model are in inches. The head can be selected between round or diamond. P, L and B dimensions are configurable. Options available in A2 tool steel or stainless steel, can be selected with or without hardness.

  • INCH

Locating Pins - Small Spherical Head, Configurable P, L, B (INCH):Related Image

Specifications

Locating Pins - Small Spherical Head, Configurable P, L, B (INCH):Related Image

Alterations

Locating Pins - Small Spherical Head, Configurable P, L, B (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-FPQSA0.13-P[0.0935-0.125/0.0005]-L[0.125-0.25/0.001]-B[0.094-0.375/0.001]
U-FPQSA0.19-P[0.125-0.1875/0.0005]-L[0.188-0.375/0.001]-B[0.094-0.375/0.001]
U-FPQSA0.25-P[0.125-0.25/0.0005]-L[0.25-0.5/0.001]-B[0.094-0.5/0.001]
U-FPQSA0.31-P[0.1875-0.3125/0.0005]-L[0.313-0.625/0.001]-B[0.094-0.594/0.001]
U-FPQSA0.38-P[0.25-0.375/0.0005]-L[0.375-0.75/0.001]-B[0.125-0.75/0.001]
U-FPQSA0.50-P[0.25-0.5/0.0005]-L[0.5-1/0.001]-B[0.188-0.75/0.001]
U-FPQSD0.19-P[0.125-0.1875/0.0005]-L[0.188-0.375/0.001]-B[0.094-0.375/0.001]
U-FPQSD0.25-P[0.125-0.25/0.0005]-L[0.25-0.5/0.001]-B[0.094-0.5/0.001]
U-FPQSD0.31-P[0.1875-0.3125/0.0005]-L[0.313-0.625/0.001]-B[0.094-0.594/0.001]
U-FPQSD0.38-P[0.25-0.375/0.0005]-L[0.375-0.75/0.001]-B[0.125-0.75/0.001]
U-FPQSD0.50-P[0.25-0.5/0.0005]-L[0.5-1/0.001]-B[0.188-0.75/0.001]
U-SFPQSA0.13-P[0.0935-0.125/0.0005]-L[0.125-0.25/0.001]-B[0.094-0.375/0.001]
U-SFPQSA0.19-P[0.125-0.1875/0.0005]-L[0.188-0.375/0.001]-B[0.094-0.375/0.001]
U-SFPQSA0.25-P[0.125-0.25/0.0005]-L[0.25-0.5/0.001]-B[0.094-0.5/0.001]
U-SFPQSA0.31-P[0.1875-0.3125/0.0005]-L[0.313-0.625/0.001]-B[0.094-0.594/0.001]
U-SFPQSA0.38-P[0.25-0.375/0.0005]-L[0.375-0.75/0.001]-B[0.125-0.75/0.001]
U-SFPQSA0.50-P[0.25-0.5/0.0005]-L[0.5-1/0.001]-B[0.188-0.75/0.001]
U-SFPQSD0.19-P[0.125-0.1875/0.0005]-L[0.188-0.375/0.001]-B[0.094-0.375/0.001]
U-SFPQSD0.25-P[0.125-0.25/0.0005]-L[0.25-0.5/0.001]-B[0.094-0.5/0.001]
U-SFPQSD0.31-P[0.1875-0.3125/0.0005]-L[0.313-0.625/0.001]-B[0.094-0.594/0.001]
U-SFPQSD0.38-P[0.25-0.375/0.0005]-L[0.375-0.75/0.001]-B[0.125-0.75/0.001]
U-SFPQSD0.50-P[0.25-0.5/0.0005]-L[0.5-1/0.001]-B[0.188-0.75/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Head Diameter
(Inch)
Shank Diameter
(Inch)
Mounting Section Length L
(inch)
Positioning Part Length B
(inch)
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.0935 ~ 0.1251/80.125 ~ 0.250.094 ~ 0.375
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.125 ~ 0.18753/160.188 ~ 0.3750.094 ~ 0.375
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.125 ~ 0.251/40.25 ~ 0.50.094 ~ 0.5
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.1875 ~ 0.31255/160.313 ~ 0.6250.094 ~ 0.594
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.25 ~ 0.3753/80.375 ~ 0.750.125 ~ 0.75
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.25 ~ 0.51/20.5 ~ 10.188 ~ 0.75
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.125 ~ 0.18753/160.188 ~ 0.3750.094 ~ 0.375
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.125 ~ 0.251/40.25 ~ 0.50.094 ~ 0.5
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.1875 ~ 0.31255/160.313 ~ 0.6250.094 ~ 0.594
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.25 ~ 0.3753/80.375 ~ 0.750.125 ~ 0.75
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.25 ~ 0.51/20.5 ~ 10.188 ~ 0.75
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.0935 ~ 0.1251/80.125 ~ 0.250.094 ~ 0.375
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.125 ~ 0.18753/160.188 ~ 0.3750.094 ~ 0.375
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.125 ~ 0.251/40.25 ~ 0.50.094 ~ 0.5
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.1875 ~ 0.31255/160.313 ~ 0.6250.094 ~ 0.594
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.3753/80.375 ~ 0.750.125 ~ 0.75
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.51/20.5 ~ 10.188 ~ 0.75
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.125 ~ 0.18753/160.188 ~ 0.3750.094 ~ 0.375
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.125 ~ 0.251/40.25 ~ 0.50.094 ~ 0.5
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.1875 ~ 0.31255/160.313 ~ 0.6250.094 ~ 0.594
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.3753/80.375 ~ 0.750.125 ~ 0.75
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.51/20.5 ~ 10.188 ~ 0.75

Loading...

  1. 1
 

Basic Information

Basic Shape Small Head Head Tip Shape Spherical Surface Drive No
Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance 0/-0.01
Dimension Configurable Type P Dimension, L Dimension, B Dimension Configurable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.