(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round or diamond shaped head, selectable tip type and externally threaded shank.

Large Head Locating Pins - Round or diamond shaped head, selectable tip type and externally threaded shank.
  • Lead Time Reduction

Locating Pins with 3 types of tip shape selectable.

  • METRIC
  • inCAD Components
Locating Pins - Selectable Pilot Shape, Threaded:Related Image
[ ! ]When L> Click here
[ ! ]Fully Threaded Type of L=0 w/o Pilot is available. >> Click here
・Materials
Material
No.
RoundDiamond[ M ]Material[ S ]Surface Treatment[ H ]Hardness
LPAJLPDAJO1 Tool Steel-Treated Hardness: 55~60HRC
LPAGLPDAGO1 Tool SteelHard Chrome PlatingHardness: 50~55HRC
Plating Hardness: 750HV~
LPALPDA1045 Carbon Steel-Treated Hardness: 45~50HRC
LPABLPDAB1045 Carbon SteelBlack OxideTreated Hardness: 45~50HRC
LPARLPDAR1045 Carbon SteelHard Chrome PlatingTreated Hardness: 45~50HRC
Plating Hardness: 750HV~
LPASLPDAS304 Stainless Steel--
LPADLPDAD304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV~
LPAC-440C or 420 Stainless Steel-Treated Hardness: 50~55HRC

Specifications

Part Number-P-B-R-G-L
LPAA5
LPAJB10
-
-
P10.00
P15.00
-
-
B12.0
B17.0
-
 
R6
 

-

G10
-
-
L5
L10
Part NumberP
0.01mm Increment
B
0.1mm Increment
R
1mm Increment
G
1mm Increment
L
1mm Increment
M (Coarse)(W)
TypeTip ShapeDD
Tolerance g6
A Shape, C Shape onlyB Shape only
(Round)
LPAJ
LPAG
LPA
LPAB
LPAR
LPAS
LPAD
LPAC
(Diamond)
LPDAJ
LPDAG
LPDA
LPDAB
LPDAR
LPDAS
LPDAD

 
A

B

C
3-0.002
-0.008
4.00~ 8.003.5~25.0(10.0)A Shape
R≥P/2

C Shape
R≤P/2
B Shape
G≤P
0~10M31.5
4-0.004
-0.012
5.00~ 9.003.5~25.0(10.0)M41.8
56.00~10.003.5~30.0(10.0)M52.2
67.00~12.003.5~40.0(12.0)M63
8-0.005
-0.014
9.00~15.003.5~40.0(15.0)M83.5
1011.00~20.005.0~50.0(20.0)M104
12-0.006
-0.017
13.00~20.005.0~50.0(20.0)M125
1617.00~27.005.0~50.0(20.0)M167
20-0.007
-0.020
21.00~30.005.0~50.0(20.0)M209
[ ! ]B dimension in ( ) is for Diamond Shape.
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). *Not applicable when using locking adhesives or lock washers.

Price list

DRound Shape Unit PriceDiamond Shape Unit Price
①O1 Tool Steel Hardened
LPAJ
②O1 Tool Steel (Hardened)
LPAG
③1045 Carbon Steel
LPA
④1045 Carbon Steel Black Oxide
LPAB
⑤Hard 1045 Carbon Steel
LPAR
⑥304 Stainless Steel
LPAS
⑦Hard 304 Stainless Steel
LPAD
⑧440C Stainless Steel
LPAC
①O1 Tool Steel Hardened
LPDAJ
②O1 Tool Steel (Hardened)
LPDAG
③1045 Carbon Steel
LPDA
⑥304 Stainless Steel
LPDAS
⑦Hard 304 Stainless Steel
LPDAD
3640 820 610 680 760 820 1,060 1,010 970 1,230 930 1,180 1,510
4670 860 650 720 820 860 1,110 1,010 1,010 1,290 990 1,240 1,590
5720 930 680 760 860 910 1,190 1,050 1,030 1,390 990 1,320 1,700
6780 1,000 740 820 910 990 1,240 1,120 1,110 1,500 1,070 1,430 1,770
8870 1,120 840 910 1,030 1,100 1,360 1,240 1,240 1,670 1,210 1,600 1,940
101,240 1,590 1,180 1,390 1,600 1,560 1,870 1,750 1,770 2,380 1,710 2,260 2,510
121,270 1,630 1,220 1,430 1,650 1,620 1,940 1,790 1,810 2,300 1,760 2,340 2,610
161,7202,210 1,630 2,000 2,340 2,170 2,600 2,470 2,310 3,120 2,370 2,950 3,490
201,8202,340 1,740 2,180 2,580 2,310 2,770 2,690 2,450 3,310 2,370 3,150 3,720
Volume Discount Rate ([ ! ]Round down to nearest one yen) P.89
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Locating Pins - Selectable Pilot Shape, Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LPAA3-P[4-8/0.01]-B[3.5-25/0.1]-R[2-500/1]-L[0-12/1]
LPAA4-P[5-9/0.01]-B[3.5-25/0.1]-R[2-500/1]-L[0-12/1]
LPAA5-P[6-10/0.01]-B[3.5-30/0.1]-R[3-500/1]-L[0-15/1]
LPAA6-P[7-12/0.01]-B[3.5-40/0.1]-R[3-500/1]-L[0-15/1]
LPAA8-P[9-15/0.01]-B[3.5-40/0.1]-R[4-500/1]-L[0-15/1]
LPAA10-P[11-20/0.01]-B[5-50/0.1]-R[5-500/1]-L[0-20/1]
LPAA12-P[13-20/0.01]-B[5-50/0.1]-R[6-500/1]-L[0-20/1]
LPAA16-P[17-27/0.01]-B[5-50/0.1]-R[8-500/1]-L[0-25/1]
LPAA20-P[21-30/0.01]-B[5-50/0.1]-R[10-500/1]-L[0-25/1]
LPAB3-P[4-8/0.01]-B[3.5-25/0.1]-G[1-8/1]-L[0-12/1]
LPAB4-P[5-9/0.01]-B[3.5-25/0.1]-G[1-9/1]-L[0-12/1]
LPAB5-P[6-10/0.01]-B[3.5-30/0.1]-G[1-10/1]-L[0-15/1]
LPAB6-P[7-12/0.01]-B[3.5-40/0.1]-G[1-12/1]-L[0-15/1]
LPAB8-P[9-15/0.01]-B[3.5-40/0.1]-G[1-15/1]-L[0-15/1]
LPAB10-P[11-20/0.01]-B[5-50/0.1]-G[1-20/1]-L[0-20/1]
LPAB12-P[13-20/0.01]-B[5-50/0.1]-G[1-20/1]-L[0-20/1]
LPAB16-P[17-27/0.01]-B[5-50/0.1]-G[1-27/1]-L[0-25/1]
LPAB20-P[21-30/0.01]-B[5-50/0.1]-G[1-30/1]-L[0-25/1]
LPABA3-P[4-8/0.01]-B[3.5-25/0.1]-R[2-500/1]-L[0-12/1]
LPABA4-P[5-9/0.01]-B[3.5-25/0.1]-R[2-500/1]-L[0-12/1]
LPABA5-P[6-10/0.01]-B[3.5-30/0.1]-R[3-500/1]-L[0-15/1]
LPABA6-P[7-12/0.01]-B[3.5-40/0.1]-R[3-500/1]-L[0-15/1]
LPABA8-P[9-15/0.01]-B[3.5-40/0.1]-R[4-500/1]-L[0-15/1]
LPABA10-P[11-20/0.01]-B[5-50/0.1]-R[5-500/1]-L[0-20/1]
LPABA12-P[13-20/0.01]-B[5-50/0.1]-R[6-500/1]-L[0-20/1]
LPABA16-P[17-27/0.01]-B[5-50/0.1]-R[8-500/1]-L[0-25/1]
LPABA20-P[21-30/0.01]-B[5-50/0.1]-R[10-500/1]-L[0-25/1]
LPABB3-P[4-8/0.01]-B[3.5-25/0.1]-G[1-8/1]-L[0-12/1]
LPABB4-P[5-9/0.01]-B[3.5-25/0.1]-G[1-9/1]-L[0-12/1]
LPABB5-P[6-10/0.01]-B[3.5-30/0.1]-G[1-10/1]-L[0-15/1]
LPABB6-P[7-12/0.01]-B[3.5-40/0.1]-G[1-12/1]-L[0-15/1]
LPABB8-P[9-15/0.01]-B[3.5-40/0.1]-G[1-15/1]-L[0-15/1]
LPABB10-P[11-20/0.01]-B[5-50/0.1]-G[1-20/1]-L[0-20/1]
LPABB12-P[13-20/0.01]-B[5-50/0.1]-G[1-20/1]-L[0-20/1]
LPABB16-P[17-27/0.01]-B[5-50/0.1]-G[1-27/1]-L[0-25/1]
LPABB20-P[21-30/0.01]-B[5-50/0.1]-G[1-30/1]-L[0-25/1]
LPABC3-P[4-8/0.01]-B[3.5-25/0.1]-R[1-4/1]-L[0-12/1]
LPABC4-P[5-9/0.01]-B[3.5-25/0.1]-R[1-4/1]-L[0-12/1]
LPABC5-P[6-10/0.01]-B[3.5-30/0.1]-R[1-5/1]-L[0-15/1]
LPABC6-P[7-12/0.01]-B[3.5-40/0.1]-R[1-6/1]-L[0-15/1]
LPABC8-P[9-15/0.01]-B[3.5-40/0.1]-R[1-7/1]-L[0-15/1]
LPABC10-P[11-20/0.01]-B[5-50/0.1]-R[1-10/1]-L[0-20/1]
LPABC12-P[13-20/0.01]-B[5-50/0.1]-R[1-10/1]-L[0-20/1]
LPABC16-P[17-27/0.01]-B[5-50/0.1]-R[1-13/1]-L[0-25/1]
LPABC20-P[21-30/0.01]-B[5-50/0.1]-R[1-15/1]-L[0-25/1]
LPAC3-P[4-8/0.01]-B[3.5-25/0.1]-R[1-4/1]-L[0-12/1]
LPAC4-P[5-9/0.01]-B[3.5-25/0.1]-R[1-4/1]-L[0-12/1]
LPAC5-P[6-10/0.01]-B[3.5-30/0.1]-R[1-5/1]-L[0-15/1]
LPAC6-P[7-12/0.01]-B[3.5-40/0.1]-R[1-6/1]-L[0-15/1]
LPAC8-P[9-15/0.01]-B[3.5-40/0.1]-R[1-7/1]-L[0-15/1]
LPAC10-P[11-20/0.01]-B[5-50/0.1]-R[1-10/1]-L[0-20/1]
LPAC12-P[13-20/0.01]-B[5-50/0.1]-R[1-10/1]-L[0-20/1]
LPAC16-P[17-27/0.01]-B[5-50/0.1]-R[1-13/1]-L[0-25/1]
LPAC20-P[21-30/0.01]-B[5-50/0.1]-R[1-15/1]-L[0-25/1]
LPACA3-P[4-8/0.01]-B[3.5-25/0.1]-R[2-500/1]-L[0-12/1]
LPACA4-P[5-9/0.01]-B[3.5-25/0.1]-R[2-500/1]-L[0-12/1]
LPACA5-P[6-10/0.01]-B[3.5-30/0.1]-R[3-500/1]-L[0-15/1]
LPACA6-P[7-12/0.01]-B[3.5-40/0.1]-R[3-500/1]-L[0-15/1]
LPACA8-P[9-15/0.01]-B[3.5-40/0.1]-R[4-500/1]-L[0-15/1]
LPACA10-P[11-20/0.01]-B[5-50/0.1]-R[5-500/1]-L[0-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Head Tip Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
G
(mm)
Positioning Part Length B
(mm)
R
(mm)
1 Piece(s)

8 Days or more

10RoundR[Steel] 1045 Carbon SteelHardened[None] No4 ~ 830 ~ 12-3.5 ~ 252 ~ 500
1 Piece(s)

8 Days or more

10RoundR[Steel] 1045 Carbon SteelHardened[None] No5 ~ 940 ~ 12-3.5 ~ 252 ~ 500
1 Piece(s)

8 Days or more

10RoundR[Steel] 1045 Carbon SteelHardened[None] No6 ~ 1050 ~ 15-3.5 ~ 303 ~ 500
1 Piece(s)

8 Days or more

10RoundR[Steel] 1045 Carbon SteelHardened[None] No7 ~ 1260 ~ 15-3.5 ~ 403 ~ 500
1 Piece(s)

8 Days or more

10RoundR[Steel] 1045 Carbon SteelHardened[None] No9 ~ 1580 ~ 15-3.5 ~ 404 ~ 500
1 Piece(s)

8 Days or more

10RoundR[Steel] 1045 Carbon SteelHardened[None] No11 ~ 20100 ~ 20-5 ~ 505 ~ 500
1 Piece(s)

8 Days or more

10RoundR[Steel] 1045 Carbon SteelHardened[None] No13 ~ 20120 ~ 20-5 ~ 506 ~ 500
1 Piece(s)

8 Days or more

10RoundR[Steel] 1045 Carbon SteelHardened[None] No17 ~ 27160 ~ 25-5 ~ 508 ~ 500
1 Piece(s)

8 Days or more

10RoundR[Steel] 1045 Carbon SteelHardened[None] No21 ~ 30200 ~ 25-5 ~ 5010 ~ 500
1 Piece(s)

8 Days or more

10RoundTapered[Steel] 1045 Carbon SteelHardened[None] No4 ~ 830 ~ 121 ~ 83.5 ~ 25-
1 Piece(s)

8 Days or more

10RoundTapered[Steel] 1045 Carbon SteelHardened[None] No5 ~ 940 ~ 121 ~ 93.5 ~ 25-
1 Piece(s)

8 Days or more

10RoundTapered[Steel] 1045 Carbon SteelHardened[None] No6 ~ 1050 ~ 151 ~ 103.5 ~ 30-
1 Piece(s)

8 Days or more

10RoundTapered[Steel] 1045 Carbon SteelHardened[None] No7 ~ 1260 ~ 151 ~ 123.5 ~ 40-
1 Piece(s)

8 Days or more

10RoundTapered[Steel] 1045 Carbon SteelHardened[None] No9 ~ 1580 ~ 151 ~ 153.5 ~ 40-
1 Piece(s)

8 Days or more

10RoundTapered[Steel] 1045 Carbon SteelHardened[None] No11 ~ 20100 ~ 201 ~ 205 ~ 50-
1 Piece(s)

8 Days or more

10RoundTapered[Steel] 1045 Carbon SteelHardened[None] No13 ~ 20120 ~ 201 ~ 205 ~ 50-
1 Piece(s)

8 Days or more

10RoundTapered[Steel] 1045 Carbon SteelHardened[None] No17 ~ 27160 ~ 251 ~ 275 ~ 50-
1 Piece(s)

8 Days or more

10RoundTapered[Steel] 1045 Carbon SteelHardened[None] No21 ~ 30200 ~ 251 ~ 305 ~ 50-
1 Piece(s)

10 Days or more

10RoundR[Steel] 1045 Carbon SteelHardenedBlack Oxide4 ~ 830 ~ 12-3.5 ~ 252 ~ 500
1 Piece(s)

10 Days or more

10RoundR[Steel] 1045 Carbon SteelHardenedBlack Oxide5 ~ 940 ~ 12-3.5 ~ 252 ~ 500
1 Piece(s)

10 Days or more

10RoundR[Steel] 1045 Carbon SteelHardenedBlack Oxide6 ~ 1050 ~ 15-3.5 ~ 303 ~ 500
1 Piece(s)

10 Days or more

10RoundR[Steel] 1045 Carbon SteelHardenedBlack Oxide7 ~ 1260 ~ 15-3.5 ~ 403 ~ 500
1 Piece(s)

10 Days or more

10RoundR[Steel] 1045 Carbon SteelHardenedBlack Oxide9 ~ 1580 ~ 15-3.5 ~ 404 ~ 500
1 Piece(s)

10 Days or more

10RoundR[Steel] 1045 Carbon SteelHardenedBlack Oxide11 ~ 20100 ~ 20-5 ~ 505 ~ 500
1 Piece(s)

10 Days or more

10RoundR[Steel] 1045 Carbon SteelHardenedBlack Oxide13 ~ 20120 ~ 20-5 ~ 506 ~ 500
1 Piece(s)

10 Days or more

10RoundR[Steel] 1045 Carbon SteelHardenedBlack Oxide17 ~ 27160 ~ 25-5 ~ 508 ~ 500
1 Piece(s)

10 Days or more

10RoundR[Steel] 1045 Carbon SteelHardenedBlack Oxide21 ~ 30200 ~ 25-5 ~ 5010 ~ 500
1 Piece(s)

10 Days or more

10RoundTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide4 ~ 830 ~ 121 ~ 83.5 ~ 25-
1 Piece(s)

10 Days or more

10RoundTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide5 ~ 940 ~ 121 ~ 93.5 ~ 25-
1 Piece(s)

10 Days or more

10RoundTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide6 ~ 1050 ~ 151 ~ 103.5 ~ 30-
1 Piece(s)

10 Days or more

10RoundTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide7 ~ 1260 ~ 151 ~ 123.5 ~ 40-
1 Piece(s)

10 Days or more

10RoundTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide9 ~ 1580 ~ 151 ~ 153.5 ~ 40-
1 Piece(s)

10 Days or more

10RoundTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide11 ~ 20100 ~ 201 ~ 205 ~ 50-
1 Piece(s)

10 Days or more

10RoundTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide13 ~ 20120 ~ 201 ~ 205 ~ 50-
1 Piece(s)

10 Days or more

10RoundTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide17 ~ 27160 ~ 251 ~ 275 ~ 50-
1 Piece(s)

10 Days or more

10RoundTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide21 ~ 30200 ~ 251 ~ 305 ~ 50-
1 Piece(s)

10 Days or more

10RoundTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide4 ~ 830 ~ 12-3.5 ~ 251 ~ 4
1 Piece(s)

10 Days or more

10RoundTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide5 ~ 940 ~ 12-3.5 ~ 251 ~ 4
1 Piece(s)

10 Days or more

10RoundTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide6 ~ 1050 ~ 15-3.5 ~ 301 ~ 5
1 Piece(s)

10 Days or more

10RoundTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide7 ~ 1260 ~ 15-3.5 ~ 401 ~ 6
1 Piece(s)

10 Days or more

10RoundTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide9 ~ 1580 ~ 15-3.5 ~ 401 ~ 7
1 Piece(s)

10 Days or more

10RoundTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide11 ~ 20100 ~ 20-5 ~ 501 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide13 ~ 20120 ~ 20-5 ~ 501 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide17 ~ 27160 ~ 25-5 ~ 501 ~ 13
1 Piece(s)

10 Days or more

10RoundTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide21 ~ 30200 ~ 25-5 ~ 501 ~ 15
1 Piece(s)

8 Days or more

10RoundTaper R[Steel] 1045 Carbon SteelHardened[None] No4 ~ 830 ~ 12-3.5 ~ 251 ~ 4
1 Piece(s)

8 Days or more

10RoundTaper R[Steel] 1045 Carbon SteelHardened[None] No5 ~ 940 ~ 12-3.5 ~ 251 ~ 4
1 Piece(s)

8 Days or more

10RoundTaper R[Steel] 1045 Carbon SteelHardened[None] No6 ~ 1050 ~ 15-3.5 ~ 301 ~ 5
1 Piece(s)

8 Days or more

10RoundTaper R[Steel] 1045 Carbon SteelHardened[None] No7 ~ 1260 ~ 15-3.5 ~ 401 ~ 6
1 Piece(s)

8 Days or more

10RoundTaper R[Steel] 1045 Carbon SteelHardened[None] No9 ~ 1580 ~ 15-3.5 ~ 401 ~ 7
1 Piece(s)

8 Days or more

10RoundTaper R[Steel] 1045 Carbon SteelHardened[None] No11 ~ 20100 ~ 20-5 ~ 501 ~ 10
1 Piece(s)

8 Days or more

10RoundTaper R[Steel] 1045 Carbon SteelHardened[None] No13 ~ 20120 ~ 20-5 ~ 501 ~ 10
1 Piece(s)

8 Days or more

10RoundTaper R[Steel] 1045 Carbon SteelHardened[None] No17 ~ 27160 ~ 25-5 ~ 501 ~ 13
1 Piece(s)

8 Days or more

10RoundTaper R[Steel] 1045 Carbon SteelHardened[None] No21 ~ 30200 ~ 25-5 ~ 501 ~ 15
1 Piece(s)

10 Days or more

10RoundR[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 830 ~ 12-3.5 ~ 252 ~ 500
1 Piece(s)

10 Days or more

10RoundR[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 940 ~ 12-3.5 ~ 252 ~ 500
1 Piece(s)

10 Days or more

10RoundR[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 1050 ~ 15-3.5 ~ 303 ~ 500
1 Piece(s)

10 Days or more

10RoundR[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 1260 ~ 15-3.5 ~ 403 ~ 500
1 Piece(s)

10 Days or more

10RoundR[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No9 ~ 1580 ~ 15-3.5 ~ 404 ~ 500
1 Piece(s)

10 Days or more

10RoundR[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 20100 ~ 20-5 ~ 505 ~ 500

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Large Head Drive No Shank Style Male thread
Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.