(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Inch Small Head Locating Pins - Round or diamond head, tapered tip, straight shank, configurable P dimension.

Inch Small Head Locating Pins - Round or diamond head, tapered tip, straight shank, configurable P dimension.

The dimensions of this model are in inches. The head can be selected between round or diamond. P dimension is configurable. Options available in A2 tool steel or stainless steel, can be selected with or without hardness.

  • INCH

Locating Pins - Small Head, Configurable P (INCH):Related Image

Specifications

Locating Pins - Small Head, Configurable P (INCH):Related Image
Locating Pins - Small Head, Configurable P (INCH):Related Image

Alterations

Locating Pins - Small Head, Configurable P (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-JPSA0.13-P[0.0935-0.125/0.0005]
U-JPSA0.19-P[0.125-0.1875/0.0005]
U-JPSA0.25-P[0.125-0.25/0.0005]
U-JPSA0.31-P[0.1875-0.3125/0.0005]
U-JPSA0.38-P[0.25-0.375/0.0005]
U-JPSA0.50-P[0.281-0.5/0.0005]
U-JPSD0.19-P[0.125-0.1875/0.0005]
U-JPSD0.25-P[0.125-0.25/0.0005]
U-JPSD0.31-P[0.1875-0.3125/0.0005]
U-JPSD0.38-P[0.25-0.375/0.0005]
U-JPSD0.50-P[0.281-0.5/0.0005]
U-SJPSA0.13-P[0.0935-0.125/0.0005]
U-SJPSA0.19-P[0.125-0.1875/0.0005]
U-SJPSA0.25-P[0.125-0.25/0.0005]
U-SJPSA0.31-P[0.1875-0.3125/0.0005]
U-SJPSA0.38-P[0.25-0.375/0.0005]
U-SJPSA0.50-P[0.281-0.5/0.0005]
U-SJPSD0.19-P[0.125-0.1875/0.0005]
U-SJPSD0.25-P[0.125-0.25/0.0005]
U-SJPSD0.31-P[0.1875-0.3125/0.0005]
U-SJPSD0.38-P[0.25-0.375/0.0005]
U-SJPSD0.50-P[0.281-0.5/0.0005]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Head Diameter
(Inch)
Shank Diameter
(Inch)
Taper length E
(mm)
Seating Sensor Holes
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.0935 ~ 0.1251/83/161/8
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.125 ~ 0.18753/163/83/16
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.125 ~ 0.251/43/83/16
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.1875 ~ 0.31255/1619/321/4
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.25 ~ 0.3753/819/325/16
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.281 ~ 0.51/27/85/16
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.125 ~ 0.18753/163/83/16
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.125 ~ 0.251/43/83/16
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.1875 ~ 0.31255/1619/321/4
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.25 ~ 0.3753/819/325/16
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.281 ~ 0.51/27/85/16
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.0935 ~ 0.1251/83/161/8
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.125 ~ 0.18753/163/83/16
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.125 ~ 0.251/43/83/16
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.1875 ~ 0.31255/1619/321/4
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.3753/819/325/16
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.281 ~ 0.51/27/85/16
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.125 ~ 0.18753/163/83/16
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.125 ~ 0.251/43/83/16
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.1875 ~ 0.31255/1619/321/4
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.3753/819/325/16
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.281 ~ 0.51/27/85/16

Loading...

  1. 1
 

Basic Information

Basic Shape Small Head Head Tip Shape Round Tapered Drive No
Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance 0/-0.01
Dimension Configurable Type P Dimension Configurable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.