(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round head, flat tip and externally threaded shank.

Large Head Locating Pins - Round head, flat tip and externally threaded shank.
  • Volume Discount
  • Lead Time Reduction

Has the typically shaped head (Flat).

  • METRIC
  • inCAD Components
Locating Pins - Large Flat Head, Threaded, P Configurable:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
P SelectableP ConfigurableP, L, B ConfigurableP, L, B, ML Configurable
O1 Tool Steel-Treated Hardness: 60~63HRCJPFNBJPFNAFPFNAFPFNLA
O1 Tool SteelHard Chrome PlatingHardness: 50~55HRC
Plating Hardness: 750HV~
-GJPFNAGFPFNAGFPFNLA
SKS3 Tool Steel or Equiv.---BJPFNABFPFNA-
304 Stainless Steel--SJPFNBSJPFNASFPFNASFPFNLA
440C or 420 Stainless Steel-Treated Hardness: 50~55HRCCJPFNBCJPFNACFPFNACFPFNLA

Specifications

Part Number-P-L-B-ML
JPFNA3
FPFNA5
FPFNLA8
-
-
-
5.20
P7.80
P10.00

-
-

L8
L5

-
-

B4.0
B5.0


-


ML8
■P Selectable
Part NumberPLBCM (Coarse)ML
TypeDD Tolerance g6
JPFNB
SJPFNB
CJPFN
B
3-0.002
-0.008
456     230.5M34.5
4-0.004
-0.012
 568    41M46
5  689   3M57.5
6   8910  5M69
8-0.005
-0.014
    9101213561.5M812
■P Configurable
Part NumberP
0.01mm Increment
LBCM (Coarse)ML
TypeDD Tolerance g6
JPFNA
GJPFNA
BJPFNA
SJPFNA
CJPFNA
3-0.002
-0.008
3.50~6.00230.5M34.5
4-0.004
-0.012
4.50~7.0041M46
55.50~8.003M57.5
66.50~10.005M69
8-0.005
-0.014
9.00~13.00561.5M812
1011.00~15.00102M1015
12-0.006
-0.017
13.00~16.00820M1218
1617.00~25.00253M1624
20-0.007
-0.020
22.00~30.001030M2030
■P, L, B Configurable
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
CM (Coarse)ML
TypeDD Tolerance g6
FPFNA
GFPFNA
BFPFNA
SFPFNA
CFPFNA
3-0.002
-0.008
3.50~8.000~63.0~10.00.5M34.5
4-0.004
-0.012
4.50~8.000~84.0~10.01M46
55.50~8.000~104.0~15.0M57.5
66.50~10.000~104.0~15.0M69
8-0.005
-0.014
8.50~15.000~105.0~30.01.5M812
1011.00~17.000~156.0~30.02M1015
12-0.006
-0.017
13.00~20.000~156.0~30.0M1218
1617.00~27.000~207.0~30.03M1624
20-0.007
-0.020
22.00~30.000~2010.0~30.0M2030
■P, L, B, ML Configurable Thread length (ML) is configurable between Mx1~Mx3 (max.).
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
ML
1mm Increment
CM (Coarse)
TypeDD Tolerance g6
FPFNLA
GFPFNLA
SFPFN
LA
CFPFNLA
3-0.002
-0.008
3.50~6.000~63.0~10.03~90.5M3
4-0.004
-0.012
4.50~7.000~84.0~10.04~121M4
55.50~8.000~104.0~10.05~15M5
66.50~10.000~104.0~12.06~18M6
8-0.005
-0.014
9.00~13.000~105.0~15.08~241.5M8
1011.00~15.000~156.0~20.010~302M10
12-0.006
-0.017
13.00~16.000~156.0~20.012~30M12
1617.00~25.000~207.0~20.016~403M16
20-0.007
-0.020
22.00~30.000~2010.0~20.020~40M20
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). *Not applicable when using locking adhesives or lock washers.

Price list

■P Selectable
DUnit Price
①O1 Tool Steel Hardened
JPFNB
④304 Stainless Steel
SJPFNB
⑥440C Stainless Steel
CJPFNB
35805201,160
46005401,200
56405701,280
66605901,310
86906201,370
■P Configurable
DUnit Price
①O1 Tool Steel Hardened
JPFNA
②O1 Tool Steel (Hardened)
GJPFNA
③O1 Tool Steel
BJPFNA
④304 Stainless Steel
SJPFNA
⑥440C Stainless Steel
CJPFNA
38001,0507001,0201,410
48301,0907301,0601,480
58801,1607701,1301,560
69001,1907901,1601,600
89501,2508301,2101,680
109701,2808501,2401,730
121,0101,3408801,3001,800
161,3101,7201,1501,6702,320
201,5902,1001,3902,0302,820
■P, L, B Configurable
DUnit Price
①O1 Tool Steel Hardened
FPFNA
②O1 Tool Steel (Hardened)
GFPFNA
③O1 Tool Steel
BFPFNA
④304 Stainless Steel
SFPFNA
⑥440C Stainless Steel
CFPFNA
31,0001,3509001,5001,650
41,0701,4409501,6001,750
51,1401,5401,0301,7101,890
61,1501,5501,0301,7201,900
81,2001,6201,0801,8001,970
101,2401,6801,1201,8602,040
121,2901,7301,1501,9202,110
161,6902,2801,5202,5202,780
202,0602,7801,8503,0803,390
■P, L, B, ML Configurable (Unit price in the table is when Mx1≤ML<Mx1.5. Refer to the table on the right for price calculation.)
DUnit Price
①O1 Tool Steel Hardened
FPFNLA
②O1 Tool Steel (Hardened)
GFPFNLA
④304 Stainless Steel
SFPFNLA
⑥440C Stainless Steel
CFPFNLA
39701,310 1,460 1,600
41,040 1,400 1,550 1,700
51,110 1,490 1,660 1,830
61,120 1,500 1,670 1,840
81,160 1,570 1,750 1,910
101,200 1,630 1,800 1,980
121,250 1,680 1,860 2,050
161,640 2,210 2,440 2,700
202,000 2,700 2,990 3,290
[ ! ]Price of Threaded P, L, B, ML Configurable TypePrice is determined by ML length.
MLPrice (Round down to nearest ten cent.)
Mx1 ≤ML<Mx1.5Unit Price in the Table
Mx1.5≤ML<Mx2Unit Price in the Table x1.05
Mx2 ≤ML<Mx2.5Unit Price in the Table x1.1
Mx2.5≤ML<Mx3Unit Price in the Table x1.15

MLPrice (Round down to nearest ten cent.)
Mx1 ≤ML<Mx1.5Unit Price in the Table
Mx1.5≤ML<Mx2Unit Price in the Table x1.05
Mx2 ≤ML<Mx2.5Unit Price in the Table x1.1
Mx2.5≤ML<Mx3Unit Price in the Table x1.15
Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]For 50 or more identical pieces of in-stock items, please request a quotation.

Alterations

Locating Pins - Large Flat Head, Threaded, P Configurable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BFPFNA3-P[3.5-8/0.01]-L[0-6/1]-B[3-10/0.1]
BFPFNA4-P[4.5-8/0.01]-L[0-8/1]-B[4-10/0.1]
BFPFNA5-P[5.5-8/0.01]-L[0-10/1]-B[4-15/0.1]
BFPFNA6-P[6.5-10/0.01]-L[0-10/1]-B[4-15/0.1]
BFPFNA8-P[8.5-15/0.01]-L[0-10/1]-B[5-30/0.1]
BFPFNA10-P[11-17/0.01]-L[0-15/1]-B[6-30/0.1]
BFPFNA12-P[13-20/0.01]-L[0-15/1]-B[6-30/0.1]
BFPFNA16-P[17-27/0.01]-L[0-20/1]-B[7-30/0.1]
BFPFNA20-P[22-30/0.01]-L[0-20/1]-B[10-30/0.1]
BJPFNA3-[3-6/0.01]
BJPFNA4-[4-7/0.01]
BJPFNA5-[5-8/0.01]
BJPFNA6-[6-10/0.01]
BJPFNA8-[9-13/0.01]
BJPFNA10-[11-15/0.01]
BJPFNA12-[13-16/0.01]
BJPFNA16-[17-25/0.01]
BJPFNA20-[22-30/0.01]
CFPFNA3-P[3.5-8/0.01]-L[0-6/1]-B[3-10/0.1]
CFPFNA4-P[4.5-8/0.01]-L[0-8/1]-B[4-10/0.1]
CFPFNA5-P[5.5-8/0.01]-L[0-10/1]-B[4-15/0.1]
CFPFNA6-P[6.5-10/0.01]-L[0-10/1]-B[4-15/0.1]
CFPFNA8-P[8.5-15/0.01]-L[0-10/1]-B[5-30/0.1]
CFPFNA10-P[11-17/0.01]-L[0-15/1]-B[6-30/0.1]
CFPFNA12-P[13-20/0.01]-L[0-15/1]-B[6-30/0.1]
CFPFNA16-P[17-27/0.01]-L[0-20/1]-B[7-30/0.1]
CFPFNA20-P[22-30/0.01]-L[0-20/1]-B[10-30/0.1]
CFPFNLA3-P[3-6/0.01]-L[2-6/1]-B[2-10/0.1]-ML[3-9/1]
CFPFNLA4-P[4-7/0.01]-L[2-8/1]-B[2-10/0.1]-ML[4-12/1]
CFPFNLA5-P[5-8/0.01]-L[3-10/1]-B[2-10/0.1]-ML[5-15/1]
CFPFNLA6-P[6-10/0.01]-L[3-10/1]-B[2-12/0.1]-ML[6-18/1]
CFPFNLA8-P[9-13/0.01]-L[5-10/1]-B[2-15/0.1]-ML[8-24/1]
CFPFNLA10-P[11-15/0.01]-L[5-15/1]-B[3-20/0.1]-ML[10-30/1]
CFPFNLA12-P[13-16/0.01]-L[8-15/1]-B[3-20/0.1]-ML[12-30/1]
CFPFNLA16-P[17-25/0.01]-L[8-20/1]-B[5-20/0.1]-ML[16-40/1]
CFPFNLA20-P[22-30/0.01]-L[10-20/1]-B[5-20/0.1]-ML[20-40/1]
CJPFNA3-[3.5-6/0.01]
CJPFNA4-[4.5-7/0.01]
CJPFNA5-[5.5-8/0.01]
CJPFNA6-[6.5-10/0.01]
CJPFNA8-[9-13/0.01]
CJPFNA10-[11-15/0.01]
CJPFNA12-[13-16/0.01]
CJPFNA16-[17-25/0.01]
CJPFNA20-[22-30/0.01]
CJPFNB3-4
CJPFNB3-5
CJPFNB3-6
CJPFNB4-5
CJPFNB4-6
CJPFNB4-8
CJPFNB5-6
CJPFNB5-8
CJPFNB5-9
CJPFNB6-8
CJPFNB6-9
CJPFNB6-10
CJPFNB8-9
CJPFNB8-10
CJPFNB8-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No3.5 ~ 830 ~ 6--4.5P, L, B Dimensions Configurable3 ~ 10
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No4.5 ~ 840 ~ 8--6P, L, B Dimensions Configurable4 ~ 10
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No5.5 ~ 850 ~ 10--7.5P, L, B Dimensions Configurable4 ~ 15
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6.5 ~ 1060 ~ 10--9P, L, B Dimensions Configurable4 ~ 15
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No8.5 ~ 1580 ~ 10--12P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No11 ~ 17100 ~ 15--15P, L, B Dimensions Configurable6 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 20120 ~ 15--18P, L, B Dimensions Configurable6 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No17 ~ 27160 ~ 20--24P, L, B Dimensions Configurable7 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No22 ~ 30200 ~ 20--30P, L, B Dimensions Configurable10 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No3 ~ 63-234.5P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 74-246P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No5 ~ 85-347.5P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 106-359P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No9 ~ 138-5612P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No11 ~ 1510-51015P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 1612-82018P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No17 ~ 2516-82524P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No22 ~ 3020-103030P Dimension Configurable-
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 830 ~ 6--4.5P, L, B Dimensions Configurable3 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 840 ~ 8--6P, L, B Dimensions Configurable4 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 850 ~ 10--7.5P, L, B Dimensions Configurable4 ~ 15
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 1060 ~ 10--9P, L, B Dimensions Configurable4 ~ 15
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 1580 ~ 10--12P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 17100 ~ 15--15P, L, B Dimensions Configurable6 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20120 ~ 15--18P, L, B Dimensions Configurable6 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 27160 ~ 20--24P, L, B Dimensions Configurable7 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 30200 ~ 20--30P, L, B Dimensions Configurable10 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 632 ~ 6--3 ~ 9P, L, B, ML Dimensions Configurable2 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 742 ~ 8--4 ~ 12P, L, B, ML Dimensions Configurable2 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 853 ~ 10--5 ~ 15P, L, B, ML Dimensions Configurable2 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 1063 ~ 10--6 ~ 18P, L, B, ML Dimensions Configurable2 ~ 12
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No9 ~ 1385 ~ 10--8 ~ 24P, L, B, ML Dimensions Configurable2 ~ 15
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 15105 ~ 15--10 ~ 30P, L, B, ML Dimensions Configurable3 ~ 20
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 16128 ~ 15--12 ~ 30P, L, B, ML Dimensions Configurable3 ~ 20
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 25168 ~ 20--16 ~ 40P, L, B, ML Dimensions Configurable5 ~ 20
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 302010 ~ 20--20 ~ 40P, L, B, ML Dimensions Configurable5 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 63-234.5P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 74-246P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 85-347.5P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 106-359P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No9 ~ 138-5612P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 1510-51015P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 1612-82018P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 2516-82524P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 3020-103030P Dimension Configurable-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No43-234.5P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No53-234.5P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No63-234.5P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No54-246P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No64-246P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No84-246P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No65-347.5P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No85-347.5P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No95-347.5P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No86-359P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No96-359P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No106-359P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No98-5612P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No108-5612P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No128-5612P Dimension Fixed-

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Flat
Drive No Shank Style Male thread Tolerance of Positioning Side Outer Diameter h6
Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.