(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round or diamond shaped head, spherical tip and internally threaded shank.

Large Head Locating Pins - Round or diamond shaped head, spherical tip and internally threaded shank.
  • Volume Discount
  • Lead Time Reduction

Has the Sphere-shaped head with no edge. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Locating Pins - Spherical Large Head, Tapped, P Configurable:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessP SelectableP ConfigurableP, L, B Configurable
TypeShape CodeTypeShape CodeTypeShape Code
O1 Tool Steel-Treated Hardness: 60~63HRCJPQTBB (Round)JPQTA (Round)
D (Diamond)
FPQTA (Round)
D (Diamond)
O1 Tool SteelHard Chrome PlatingHardness: 50~55HRC
Plating Hardness :750 HV min.
-GJPQTGFPQT
304 Stainless Steel--SJPQTSJPQTSFPQT
304 Stainless SteelHard Chrome PlatingPlating Hardness :750 HV min.--HFPQT
440C or 420 Stainless Steel-Treated Hardness: 50~55HRCCJPQTCJPQTCFPQT
O1 Tool SteelBuffed SurfaceTreated Hardness: 60~63HRC-MJPQTMFPQT
O1 Tool SteelHard Chrome Plating + BuffedHardness: 50~55HRC
Plating Hardness :750 HV min.
-MGJPQTMGFPQT
440C or 420 Stainless SteelBuffed SurfaceTreated Hardness: 50~55HRC-MCJPQTMCFPQT
[ ! ]Some combinations are not available. Refer to the availability list to select the available combination.
 

Specifications

Part Number-P-L-B
JPQTA6
MFPQTA6
-
-
10.0
P10.00

-

L10

-

B5.0
■P Selectable
Part NumberPLBM (Coarse)
TypeShapeDD Tolerance g6
JPQT
SJPQT
CJPQT
BB
(Round)
6-0.004
-0.012
78910          108M35
8-0.005
-0.014
  910111213       15M58
10    11121315      10
12-0.006
-0.017
       1516     
16         181920242522M812
■P Configurable
Part NumberP
0.01mm Increment
LBM (Coarse)(W)
TypeShapeDD Tolerance g6
JPQT
GJPQT
SJPQ
T
CJPQT


(Buff Finished)
MJPQT
MGJPQT
MCJPQ
T
A
(Round)

D
(Diamond)
5-0.004
-0.012
5.50~ 8.00106M232.2
66.50~10.008M353.0
6TM2.64
8-0.005
-0.014
9.00~13.0015M583.5
8TM46
1011.00~15.0010M584.0
12-0.006
-0.017
13.00~16.005.0
1314.00~18.0022M8105.5
1617.00~25.00127.0
20-0.007
-0.020
22.00~30.0030159.0
■P, L, B Configurable
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
M
(Coarse)
(W)
TypeShapeDD Tolerance g6
FPQT
GFPQT
SFPQT

HFPQT
CFPQT


(Buff Finished)
MFPQT
MGFPQT
MCFPQT
A
(Round)

D
(Diamond)
5-0.004
-0.012
5.50~8.00 5(9) ~102.0~10.0M232.2
66.50~10.00 6(9) ~122.0~12.0M353.0
6TM2.64
8-0.005
-0.014
9.00~13.00 8(12)~162.0~15.0M583.5
8T 6(12)~16M46
1011.00~15.0010(12)~203.0~20.0M584.0
10T 6(12)~16M46
12-0.006
-0.017
13.00~16.0012   ~243.0~20.0M585.0
12T 8(12)~18M46
1314.00~18.0013(14)~265.0~20.0M8105.5
13T 8(14)~20M69
1617.00~25.0016   ~325.0~20.0M8127.0
16T10(14)~24M69
20-0.007
-0.020
22.00~30.0020   ~405.0~20.0M8129.0
20T12(18)~30M69
[ ! ]Pins of D dimension with T have one size smaller thread diameter and larger wall thickness. (Actual D dimension is the number without "T".)
[ ! ]L dimension in ( ) is applicable to Diamond Shape.
[ ! ]Note the strength of under-head part. >> P.1309
[ ! ]Please confirm pilot hole depth on >> P.1309 Holes may go through.
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015).*Not applicable when using locking adhesives or lock washers.

Price list

■P Selectable
DUnit Price Round Shape
①O1 Tool Steel Hardened
JPQTBB
③304 Stainless Steel
SJPQTBB
⑤440C or 420 Stainless Steel
CJPQTBB
6650890970
8670930990
107009701,040
127209901,130
169401,3201,440
■P Configurable
DUnit Price Round ShapeUnit Price Diamond Shape
①O1 Tool Steel Hardened
JPQTA
②O1 Tool Steel (Hardened)
GJPQTA
③304 Stainless
Steel
SJPQTA
⑤440C or 420 Stainless Steel
CJPQTA
⑥O1 Tool Steel
Hardened + Buffed
MJPQTA
⑦O1 Tool Steel (Hardened) + Buffed
MGJPQTA
⑧440C or 420 Stainless Steel + Buffed
MCJPQTA
①O1 Tool Steel Hardened
JPQTD
②O1 Tool Steel (Hardened)
GJPQTD
③304 Stainless
Steel
SJPQTD
⑤440C or 420 Stainless Steel
CJPQTD
⑥O1 Tool Steel
Hardened + Buffed
MJPQTD
⑦O1 Tool Steel (Hardened) + Buffed
MGJPQTD
⑧440C or 420 Stainless Steel + Buffed
MCJPQTD
59101,1701,2701,3801,1901,5201,7801,1901,5201,5401,6801,5401,9802,190
69301,1901,2801,4101,2001,5401,8101,2001,5501,5601,7201,5702,0102,230
6T9301,1901,2801,4101,2001,5401,8101,2001,5501,5601,7201,5702,0102,230
89601,2301,3501,4401,2501,6001,8601,2301,5801,6501,7601,6002,0502,290
8T9601,2301,3501,4401,2501,6001,8601,2301,5801,6501,7601,6002,0502,290
101,0101,2801,4101,5001,3101,6701,9401,2801,6401,7001,8101,6702,1402,350
121,0401,3301,4401,6401,3501,7402,1201,3101,6801,7302,0001,7102,1902,610
131,0801,3801,5001,6601,3901,7902,1401,3701,7601,8302,1501,7802,2902,790
161,3501,7301,9202,1001,7602,2502,7101,6402,1102,3002,6502,1402,7403,450
201,6602,1202,3902,5902,1502,7603,3401,9402,4802,7403,1202,5203,2304,050
■P, L, B Configurable
DUnit Price Round ShapeUnit Price Diamond Shape
①O1 Tool Steel Hardened
FPQTA
②O1 Tool Steel (Hardened)
GFPQTA
③304
Stainless Steel
SFPQTA
④Hard 304 Stainless Steel
HFPQTA
⑤440C or 420 Stainless Steel
CFPQTA
⑥O1 Tool Steel
Hardened + Buffed
MFPQTA
⑦O1 Tool Steel (Hardened) + Buffed
MGFPQTA
⑧440C or 420 Stainless Steel + Buffed
MCFPQTA
①O1 Tool Steel Hardened
FPQTD
②O1 Tool Steel (Hardened)
GFPQTD
③304
Stainless Steel
SFPQTD
④Hard 304 Stainless Steel
HFPQTD
⑤440C or 420 Stainless Steel
CFPQTD
⑥O1 Tool Steel
Hardened + Buffed
MFPQTD
⑦O1 Tool Steel (Hardened) + Buffed
MGFPQTD
⑧440C or 420 Stainless Steel + Buffed
MCFPQTD
51,2001,5301,6601,9901,8001,5601,9902,3401,5401,9702,020-2,2302,0002,5602,900
61,2201,5601,6902,0301,8301,5902,0302,3801,5702,0102,060-2,2702,0402,6102,950
6T1,2201,5601,6902,0301,8301,5902,0302,3801,5702,0102,060-2,2702,0402,6102,950
81,2601,6201,7702,1201,9101,6402,1102,4801,6202,0802,160-2,3302,1102,7003,030
8T1,2601,6201,7702,1201,9101,6402,1102,4801,6202,0802,160-2,3302,1102,7003,030
101,3101,6801,8302,2002,0001,7002,1802,6001,6802,1502,230-2,4202,1802,8003,150
10T1,2801,6501,7902,1601,9601,6602,1502,5501,6502,1102,190-2,3702,1502,7403,080
121,3601,7401,9102,2902,0001,7702,2602,6001,7302,2202,300-2,4702,2502,8903,210
12T1,3301,7101,8702,2401,9601,7302,2202,5501,7002,1802,250-2,4202,2102,8303,150
131,4101,8101,9802,3802,1401,8302,3502,7801,8102,3202,420-2,7702,3503,0203,600
13T1,3801,7701,9402,3302,1001,7902,3002,7301,7702,2702,370-2,7102,3002,9503,520
161,7902,2902,5503,0602,7802,3302,9803,6102,1902,8103,060-3,5102,8503,6504,560
16T1,7502,2402,5003,0002,7202,2802,9103,5402,1502,7503,000-3,4402,8003,5804,470
202,1902,8103,1603,8003,4502,8503,6504,4902,5803,3103,490-4,1703,3504,3005,420
20T2,1502,7503,1003,7203,3802,8003,5804,3902,5303,2403,420-4,0903,2904,2105,320
Volume Discount Rate ([ ! ]Round down to nearest one yen) P.89
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]For 50 or more identical pieces of in-stock items, please request a quotation.
[ ! ]Please request a quotation for orders of 20 or more pieces of buff finished products.

Alterations

Locating Pins - Spherical Large Head, Tapped, P Configurable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFPQTA5-P[5.5-8/0.01]-L[5-10/1]-B[1.5-15/0.1]
CFPQTA6-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1]
CFPQTA6T-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]
CFPQTA8-P[8.5-15/0.01]-L[8-16/1]-B[1.5-30/0.1]
CFPQTA8T-P[8.5-15/0.01]-L[6-16/1]-B[2-15/0.1]
CFPQTA10-P[11-15/0.01]-L[10-20/1]-B[3-30/0.1]
CFPQTA10T-P[11-17/0.01]-L[6-16/1]-B[3-20/0.1]
CFPQTA12-P[13-16/0.01]-L[12-24/1]-B[3-30/0.1]
CFPQTA12T-P[13-18/0.01]-L[8-18/1]-B[3-20/0.1]
CFPQTA13-P[14-18/0.01]-L[13-26/1]-B[5-30/0.1]
CFPQTA13T-P[14-20/0.01]-L[8-20/1]-B[5-20/0.1]
CFPQTA16-P[17-25/0.01]-L[16-32/1]-B[5-30/0.1]
CFPQTA16T-P[17-27/0.01]-L[10-24/1]-B[5-20/0.1]
CFPQTA20-P[22-30/0.01]-L[20-40/1]-B[5-30/0.1]
CFPQTA20T-P[22-30/0.01]-L[12-30/1]-B[5-20/0.1]
CFPQTD5-P[5.5-8/0.01]-L[9-10/1]-B[1.5-12/0.1]
CFPQTD6-P[6.5-10/0.01]-L[9-12/1]-B[1.5-12/0.1]
CFPQTD6T-P[6.5-10/0.01]-L[9-12/1]-B[1.5-12/0.1]
CFPQTD8-P[9-13/0.01]-L[12-16/1]-B[1.5-15/0.1]
CFPQTD8T-P[8.5-15/0.01]-L[12-16/1]-B[1.5-15/0.1]
CFPQTD10-P[11-15/0.01]-L[12-20/1]-B[3-20/0.1]
CFPQTD10T-P[11-17/0.01]-L[12-16/1]-B[3-20/0.1]
CFPQTD12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1]
CFPQTD12T-P[13-18/0.01]-L[12-18/1]-B[3-20/0.1]
CFPQTD13-P[14-18/0.01]-L[14-26/1]-B[5-20/0.1]
CFPQTD13T-P[14-20/0.01]-L[14-20/1]-B[5-20/0.1]
CFPQTD16-P[17-25/0.01]-L[16-32/1]-B[5-27/0.1]
CFPQTD16T-P[17-27/0.01]-L[14-24/1]-B[5-27/0.1]
CFPQTD20-P[22-30/0.01]-L[20-40/1]-B[5-30/0.1]
CFPQTD20T-P[22-30/0.01]-L[18-30/1]-B[5-30/0.1]
CJPQTA5-P[5.5-8/0.01]
CJPQTA6-[6.5-10/0.01]
CJPQTA6T-[6.5-10/0.01]
CJPQTA8-[9-13/0.01]
CJPQTA8T-[9-13/0.01]
CJPQTA10-[11-15/0.01]
CJPQTA12-[13-16/0.01]
CJPQTA13-[14-18/0.01]
CJPQTA16-[17-25/0.01]
CJPQTA20-[22-30/0.01]
CJPQTBB6-7
CJPQTBB6-8
CJPQTBB6-9
CJPQTBB6-10
CJPQTBB8-9
CJPQTBB8-10
CJPQTBB8-11
CJPQTBB8-12
CJPQTBB8-13
CJPQTBB10-11
CJPQTBB10-12
CJPQTBB10-13
CJPQTBB10-15
CJPQTBB12-15
CJPQTBB12-16
CJPQTBB16-18
CJPQTBB16-19
CJPQTBB16-20
CJPQTBB16-24
CJPQTBB16-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Thread Diameter M
(mm)
Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 85-5 ~ 10--P, L, B Dimensions Configurable1.5 ~ 15
1 Piece(s)

7 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 10636 ~ 12--P, L, B Dimensions Configurable1.5 ~ 15
1 Piece(s)

7 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 106T2.66 ~ 12--P, L, B Dimensions Configurable2 ~ 12
1 Piece(s)

7 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 15858 ~ 16--P, L, B Dimensions Configurable1.5 ~ 30
1 Piece(s)

7 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 158T46 ~ 16--P, L, B Dimensions Configurable2 ~ 15
1 Piece(s)

7 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 1510510 ~ 20--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

7 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 1710T46 ~ 16--P, L, B Dimensions Configurable3 ~ 20
1 Piece(s)

7 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 1612512 ~ 24--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

7 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 1812T48 ~ 18--P, L, B Dimensions Configurable3 ~ 20
1 Piece(s)

7 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No14 ~ 1813813 ~ 26--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No14 ~ 2013T68 ~ 20--P, L, B Dimensions Configurable5 ~ 20
1 Piece(s)

7 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 2516816 ~ 32--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 2716T610 ~ 24--P, L, B Dimensions Configurable5 ~ 20
1 Piece(s)

7 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 3020820 ~ 40--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 3020T612 ~ 30--P, L, B Dimensions Configurable5 ~ 20
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 85-9 ~ 10--P, L, B Dimensions Configurable1.5 ~ 12
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 10639 ~ 12--P, L, B Dimensions Configurable1.5 ~ 12
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 106T2.69 ~ 12--P, L, B Dimensions Configurable1.5 ~ 12
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No9 ~ 138512 ~ 16--P, L, B Dimensions Configurable1.5 ~ 15
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 158T412 ~ 16--P, L, B Dimensions Configurable1.5 ~ 15
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 1510512 ~ 20--P, L, B Dimensions Configurable3 ~ 20
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 1710T412 ~ 16--P, L, B Dimensions Configurable3 ~ 20
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 1612512 ~ 24--P, L, B Dimensions Configurable3 ~ 20
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 1812T412 ~ 18--P, L, B Dimensions Configurable3 ~ 20
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No14 ~ 1813814 ~ 26--P, L, B Dimensions Configurable5 ~ 20
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No14 ~ 2013T614 ~ 20--P, L, B Dimensions Configurable5 ~ 20
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 2516816 ~ 32--P, L, B Dimensions Configurable5 ~ 27
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 2716T614 ~ 24--P, L, B Dimensions Configurable5 ~ 27
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 3020820 ~ 40--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 3020T618 ~ 30--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 85--106P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 1063-108P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 106T2.6-108P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No9 ~ 1385-158P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No9 ~ 138T4-158P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 1510--1510P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 1612--1510P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No14 ~ 1813--2210P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 2516--2210P Dimension Configurable-
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 3020--3015P Dimension Configurable-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No76--108P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No86--108P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No96--108P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No106--108P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No98--158P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No108--158P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No118--158P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No128--158P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No138--158P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1110--1510P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1210--1510P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1310--1510P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1510--1510P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1512--1510P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1612--1510P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1816--2210P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1916--2210P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2016--2210P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2416--2210P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2516--2210P Dimension Fixed-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Thread Diameter M
(mm)
Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Large Head Head Tip Shape Spherical Surface Drive No
Shank Style Female Thread Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.