(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Head Locating Pins - Round or diamond shaped head, tapered tip and internally threaded shank. (Part Numbers)

Small Head Locating Pins - Round or diamond shaped head, tapered tip and internally threaded shank.
  • Volume Discount
  • Lead Time Reduction

Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.

  • METRIC
  • inCAD Components
Locating Pins - Small Head, Tapped, P Configurable:Related Image
・Materials
Material No.[ M ]Material[ S ]Surface Treatment[ H ]HardnessP SelectableP ConfigurableP, L, B Configurable
TypeShape CodeTypeShape CodeTypeShape Code
O1 Tool Steel-Treated Hardness: 60~63HRCJPSTB
(Round)
JPSTA
(Round)
TD
(Diamond)
FPSTA
(Round)
TD
(Diamond)
O1 Tool SteelHard Chrome PlatingHardness: 50~55HRC
Plating Hardness: 750HV~
-GJPSGFPS
304 Stainless Steel--SJPSSJPSSFPS
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV~--HFPS
440C or 420 Stainless Steel-Treated Hardness: 50~55HRCCJPSCJPSCFPS
[ ! ]Some combinations are not available. Refer to the availability list to select the available combination.
 

Specifications

Part Number-P-L-B
   
Type Shape D
JPS TA 6-P4.50    
FPS TA 10-P8.52-L12-B6.4
■P Selectable
Part NumberPLBmM (Coarse)
TypeShapeDD Tolerance g6
JPS
S
JPS
CJPS
TB (Round)6-0.004
-0.012
45       1052M35
8-0.005
-0.014
  67     1563M58
10   78910  8
12-0.006
-0.017
    89101112
■P Configurable
Part NumberP
0.01mm Increment
LBm(W)M (Coarse)
TypeShapeDD Tolerance g6
JPS
GJPS
SJPS
CJPS
TA (Round)
TD (Diamond)
5-0.004
-0.012
3.00~ 5.0010521.2M23
64.00~ 6.001.5M35
6TM2.64
8-0.005
-0.014
6.00~ 8.0015631.8M58
8TM46
107.00~10.0082.2M58
12-0.006
-0.017
7.00~12.002.5
138.00~13.002243M812
1610.00~16.00104
20-0.007
-0.020
13.00~20.00305
■P, L, B Configurable
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
m(W)M (Coarse)
TypeShapeDD Tolerance g6
FPS
GFPS
SFPS
HFPS
CFPS
TA (Round)
TD (Diamond)
5-0.004
-0.012
3.00~ 5.008~10  2.0~10.021.2M23
64.00~ 6.008(9)~12  2.0~12.01.5M35
6TM2.64
8-0.005
-0.014
6.00~ 8.0011(12)~16  2.0~15.031.8M58
8TM46
107.00~10.0011(12)~20  3.0~20.02.2M58
10T8(12)~16  M46
12-0.006
-0.017
7.00~12.0012~24  3.0~20.02.5M58
12T8(12)~18  M46
138.00~13.0013(14)~26  5.0~20.043M810
13T10(14)~20  M69
1610.00~16.0016~32  5.0~20.04M812
16T10(14)~24  M69
20-0.007
-0.020
13.00~20.0020~40  5.0~20.05M812
20T12(18)~30  M69
[ ! ]L dimension in ( ) is applicable to Diamond Shape. [ ! ]Note the strength of under-head part. >> P.1309 [ ! ]Please confirm pilot hole depth on >> P.1309. Holes may go through.
[ ! ]Pins of D dimension with T have one size smaller thread diameter and larger wall thickness. (Actual D dimension is the number without "T".)
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.

Price list

■P Selectable
DUnit Price Round Shape
①O1 Tool Steel Hardened
JPSTB
④304 Stainless Steel
SJPSTB
⑥440C Stainless Steel
CJPSTB
6630790840
8650830870
10680860900
12700890910
■P Configurable
DUnit Price Round ShapeUnit Price Diamond Shape
①O1 Tool Steel Hardened
JPSTA
②O1 Tool Steel (Hardened)
GJPSTA
④304 Stainless Steel
SJPSTA
⑥440C or 420 Stainless Steel
CJPSTA
①O1 Tool Steel Hardened
JPSTD
②O1 Tool Steel (Hardened)
GJPSTD
④304 Stainless Steel
SJPSTD
⑥440C or 420 Stainless Steel
CJPSTD
58801,1101,1801,2701,0601,4601,5101,610
68901,1301,2001,2901,0801,4801,5301,640
6T8901,1301,2001,2901,0801,4801,5301,640
89201,1601,2501,3301,1201,5401,6001,710
8T9201,1601,2501,3301,1201,5401,6001,710
109501,2101,3001,3901,1601,6001,6701,770
129901,2501,3401,4001,2101,6601,7401,780
131,0201,2901,3901,5001,2401,7101,8001,910
161,2701,6101,6101,9201,5702,1602,3002,480
201,5501,9601,9902,3701,9202,6502,8603,060
■P, L, B Configurable
DUnit Price Round ShapeUnit Price Diamond Shape
①O1 Tool Steel Hardened
FPSTA
②O1 Tool Steel (Hardened)
GFPSTA
④304 Stainless Steel
SFPSTA
⑤Hard 304 Stainless Steel
HFPSTA
⑥440C or 420 Stainless Steel
CFPSTA
①O1 Tool Steel Hardened
FPSTD
②O1 Tool Steel (Hardened)
GFPSTD
④304 Stainless Steel
SFPSTD
⑤Hard 304 Stainless Steel
HFPSTD
⑥440C or 420 Stainless Steel
CFPSTD
51,1301,4601,5901,9201,7001,400-1,9902,3902,140
61,1501,4801,6201,9501,7301,420-2,0202,4302,180
6T1,1501,4801,6201,9501,7301,420-2,0202,4302,180
81,2001,5401,6902,0301,8001,480-2,1102,5302,260
8T1,2001,5401,6902,0301,8001,480-2,1102,5302,260
101,2401,5901,7602,1101,8801,530-2,2002,6402,350
10T1,2101,5501,7202,0601,8401,490-2,1502,5802,300
121,2801,6401,8202,1901,8801,600-2,2902,7502,380
12T1,2501,6001,7802,1401,8401,560-2,2402,6902,330
131,3301,7101,8902,2702,0101,630-2,3802,8502,380
13T1,3001,6701,8502,2201,9601,590-2,3302,7902,330
161,6802,1502,0802,5002,6102,110-3,0703,6903,330
16T1,6402,1002,0302,4502,5502,060-3,0003,6103,260
202,0502,6302,5903,1203,2402,590-3,8204,5804,120
20T2,0002,5702,5303,0503,1702,530-3,7404,4804,030
Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]For 50 or more identical pieces of in-stock items, please request a quotation.

Alterations

Locating Pins - Small Head, Tapped, P Configurable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPSTB12-11
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Thread Diameter M
(mm)
Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1112--158P Dimension Fixed-

Loading...

  1. 1

Example

Locating Pins - Small Head, Tapped, P Configurable:Related Image

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Small Head Head Tip Shape Tapered Drive No
Shank Style Female Thread Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance g6

Please check the type/dimensions/specifications of the part CJPSTB12-11 in the Small Head Locating Pins - Round or diamond shaped head, tapered tip and internally threaded shank. series.

Products like this...

Part Number
CJPSTB10-8
CJPSTB10-9
CJPSTB12-10
CJPSTB12-12
CJPSTB12-8
CJPSTB12-9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Thread Diameter M
(mm)
Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No810--158P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No910--158P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1012--158P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1212--158P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No812--158P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No912--158P Dimension Fixed-

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.