(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.
Part Number
Configured Part Number is shown.
Material No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | P Selectable | P Configurable | P, L, B Configurable | |||
Type | Shape Code | Type | Shape Code | Type | Shape Code | ||||
① | O1 Tool Steel | - | Treated Hardness: 60~63HRC | JPS | TB (Round) | JPS | TA (Round) TD (Diamond) | FPS | TA (Round) TD (Diamond) |
② | O1 Tool Steel | Hard Chrome Plating | Hardness: 50~55HRC Plating Hardness: 750HV~ | - | GJPS | GFPS | |||
④ | 304 Stainless Steel | - | - | SJPS | SJPS | SFPS | |||
⑤ | 304 Stainless Steel | Hard Chrome Plating | Plating Hardness: 750HV~ | - | - | HFPS | |||
⑥ | 440C or 420 Stainless Steel | - | Treated Hardness: 50~55HRC | CJPS | CJPS | CFPS |
Part Number | - | P | - | L | - | B | ||||
Type | Shape | D | ||||||||
JPS | TA | 6 | - | P4.50 | ||||||
FPS | TA | 10 | - | P8.52 | - | L12 | - | B6.4 |
Part Number | P | L | B | m | M (Coarse) | ℓ | |||||||||||
Type | Shape | D | D Tolerance g6 | ||||||||||||||
JPS SJPS CJPS | TB (Round) | 6 | -0.004 -0.012 | 4 | 5 | 10 | 5 | 2 | M3 | 5 | |||||||
8 | -0.005 -0.014 | 6 | 7 | 15 | 6 | 3 | M5 | 8 | |||||||||
10 | 7 | 8 | 9 | 10 | 8 | ||||||||||||
12 | -0.006 -0.017 | 8 | 9 | 10 | 11 | 12 |
Part Number | P 0.01mm Increment | L | B | m | (W) | M (Coarse) | ℓ | |||
Type | Shape | D | D Tolerance g6 | |||||||
JPS GJPS SJPS CJPS | TA (Round) TD (Diamond) | 5 | -0.004 -0.012 | 3.00~ 5.00 | 10 | 5 | 2 | 1.2 | M2 | 3 |
6 | 4.00~ 6.00 | 1.5 | M3 | 5 | ||||||
6T | M2.6 | 4 | ||||||||
8 | -0.005 -0.014 | 6.00~ 8.00 | 15 | 6 | 3 | 1.8 | M5 | 8 | ||
8T | M4 | 6 | ||||||||
10 | 7.00~10.00 | 8 | 2.2 | M5 | 8 | |||||
12 | -0.006 -0.017 | 7.00~12.00 | 2.5 | |||||||
13 | 8.00~13.00 | 22 | 4 | 3 | M8 | 12 | ||||
16 | 10.00~16.00 | 10 | 4 | |||||||
20 | -0.007 -0.020 | 13.00~20.00 | 30 | 5 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | m | (W) | M (Coarse) | ℓ | |||
Type | Shape | D | D Tolerance g6 | |||||||
FPS GFPS SFPS HFPS CFPS | TA (Round) TD (Diamond) | 5 | -0.004 -0.012 | 3.00~ 5.00 | 8~10 | 2.0~10.0 | 2 | 1.2 | M2 | 3 |
6 | 4.00~ 6.00 | 8(9)~12 | 2.0~12.0 | 1.5 | M3 | 5 | ||||
6T | M2.6 | 4 | ||||||||
8 | -0.005 -0.014 | 6.00~ 8.00 | 11(12)~16 | 2.0~15.0 | 3 | 1.8 | M5 | 8 | ||
8T | M4 | 6 | ||||||||
10 | 7.00~10.00 | 11(12)~20 | 3.0~20.0 | 2.2 | M5 | 8 | ||||
10T | 8(12)~16 | M4 | 6 | |||||||
12 | -0.006 -0.017 | 7.00~12.00 | 12~24 | 3.0~20.0 | 2.5 | M5 | 8 | |||
12T | 8(12)~18 | M4 | 6 | |||||||
13 | 8.00~13.00 | 13(14)~26 | 5.0~20.0 | 4 | 3 | M8 | 10 | |||
13T | 10(14)~20 | M6 | 9 | |||||||
16 | 10.00~16.00 | 16~32 | 5.0~20.0 | 4 | M8 | 12 | ||||
16T | 10(14)~24 | M6 | 9 | |||||||
20 | -0.007 -0.020 | 13.00~20.00 | 20~40 | 5.0~20.0 | 5 | M8 | 12 | |||
20T | 12(18)~30 | M6 | 9 |
D | Unit Price Round Shape | ||
①O1 Tool Steel Hardened JPSTB | ④304 Stainless Steel SJPSTB | ⑥440C Stainless Steel CJPSTB | |
6 | 630 | 790 | 840 |
8 | 650 | 830 | 870 |
10 | 680 | 860 | 900 |
12 | 700 | 890 | 910 |
D | Unit Price Round Shape | Unit Price Diamond Shape | ||||||
①O1 Tool Steel Hardened JPSTA | ②O1 Tool Steel (Hardened) GJPSTA | ④304 Stainless Steel SJPSTA | ⑥440C or 420 Stainless Steel CJPSTA | ①O1 Tool Steel Hardened JPSTD | ②O1 Tool Steel (Hardened) GJPSTD | ④304 Stainless Steel SJPSTD | ⑥440C or 420 Stainless Steel CJPSTD | |
5 | 880 | 1,110 | 1,180 | 1,270 | 1,060 | 1,460 | 1,510 | 1,610 |
6 | 890 | 1,130 | 1,200 | 1,290 | 1,080 | 1,480 | 1,530 | 1,640 |
6T | 890 | 1,130 | 1,200 | 1,290 | 1,080 | 1,480 | 1,530 | 1,640 |
8 | 920 | 1,160 | 1,250 | 1,330 | 1,120 | 1,540 | 1,600 | 1,710 |
8T | 920 | 1,160 | 1,250 | 1,330 | 1,120 | 1,540 | 1,600 | 1,710 |
10 | 950 | 1,210 | 1,300 | 1,390 | 1,160 | 1,600 | 1,670 | 1,770 |
12 | 990 | 1,250 | 1,340 | 1,400 | 1,210 | 1,660 | 1,740 | 1,780 |
13 | 1,020 | 1,290 | 1,390 | 1,500 | 1,240 | 1,710 | 1,800 | 1,910 |
16 | 1,270 | 1,610 | 1,610 | 1,920 | 1,570 | 2,160 | 2,300 | 2,480 |
20 | 1,550 | 1,960 | 1,990 | 2,370 | 1,920 | 2,650 | 2,860 | 3,060 |
D | Unit Price Round Shape | Unit Price Diamond Shape | ||||||||
①O1 Tool Steel Hardened FPSTA | ②O1 Tool Steel (Hardened) GFPSTA | ④304 Stainless Steel SFPSTA | ⑤Hard 304 Stainless Steel HFPSTA | ⑥440C or 420 Stainless Steel CFPSTA | ①O1 Tool Steel Hardened FPSTD | ②O1 Tool Steel (Hardened) GFPSTD | ④304 Stainless Steel SFPSTD | ⑤Hard 304 Stainless Steel HFPSTD | ⑥440C or 420 Stainless Steel CFPSTD | |
5 | 1,130 | 1,460 | 1,590 | 1,920 | 1,700 | 1,400 | - | 1,990 | 2,390 | 2,140 |
6 | 1,150 | 1,480 | 1,620 | 1,950 | 1,730 | 1,420 | - | 2,020 | 2,430 | 2,180 |
6T | 1,150 | 1,480 | 1,620 | 1,950 | 1,730 | 1,420 | - | 2,020 | 2,430 | 2,180 |
8 | 1,200 | 1,540 | 1,690 | 2,030 | 1,800 | 1,480 | - | 2,110 | 2,530 | 2,260 |
8T | 1,200 | 1,540 | 1,690 | 2,030 | 1,800 | 1,480 | - | 2,110 | 2,530 | 2,260 |
10 | 1,240 | 1,590 | 1,760 | 2,110 | 1,880 | 1,530 | - | 2,200 | 2,640 | 2,350 |
10T | 1,210 | 1,550 | 1,720 | 2,060 | 1,840 | 1,490 | - | 2,150 | 2,580 | 2,300 |
12 | 1,280 | 1,640 | 1,820 | 2,190 | 1,880 | 1,600 | - | 2,290 | 2,750 | 2,380 |
12T | 1,250 | 1,600 | 1,780 | 2,140 | 1,840 | 1,560 | - | 2,240 | 2,690 | 2,330 |
13 | 1,330 | 1,710 | 1,890 | 2,270 | 2,010 | 1,630 | - | 2,380 | 2,850 | 2,380 |
13T | 1,300 | 1,670 | 1,850 | 2,220 | 1,960 | 1,590 | - | 2,330 | 2,790 | 2,330 |
16 | 1,680 | 2,150 | 2,080 | 2,500 | 2,610 | 2,110 | - | 3,070 | 3,690 | 3,330 |
16T | 1,640 | 2,100 | 2,030 | 2,450 | 2,550 | 2,060 | - | 3,000 | 3,610 | 3,260 |
20 | 2,050 | 2,630 | 2,590 | 3,120 | 3,240 | 2,590 | - | 3,820 | 4,580 | 4,120 |
20T | 2,000 | 2,570 | 2,530 | 3,050 | 3,170 | 2,530 | - | 3,740 | 4,480 | 4,030 |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CFPSTA5-P[3-5/0.01]-L[8-10/1]-B[2-15/0.1] |
CFPSTA6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1] |
CFPSTA6T-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1] |
CFPSTA8-P[6-8/0.01]-L[11-21/1]-B[2-30/0.1] |
CFPSTA8T-P[6-8/0.01]-L[11-21/1]-B[2-30/0.1] |
CFPSTA10-P[7-10/0.01]-L[11-23/1]-B[3-30/0.1] |
CFPSTA10T-P[7-10/0.01]-L[8-23/1]-B[3-30/0.1] |
CFPSTA12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1] |
CFPSTA12T-P[7-12/0.01]-L[8-18/1]-B[3-30/0.1] |
CFPSTA13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1] |
CFPSTA13T-P[8-13/0.01]-L[10-20/1]-B[5-30/0.1] |
CFPSTA16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1] |
CFPSTA16T-P[10-16/0.01]-L[10-24/1]-B[5-30/0.1] |
CFPSTA20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1] |
CFPSTA20T-P[13-20/0.01]-L[12-30/1]-B[5-30/0.1] |
CFPSTD5-P[3-5/0.01]-L[8-10/1]-B[2-10/0.1] |
CFPSTD6-P[4-6/0.01]-L[9-17/1]-B[2-15/0.1] |
CFPSTD6T-P[4-6/0.01]-L[9-17/1]-B[2-15/0.1] |
CFPSTD8-P[6-8/0.01]-L[12-21/1]-B[2-15/0.1] |
CFPSTD8T-P[6-8/0.01]-L[12-21/1]-B[2-15/0.1] |
CFPSTD10-P[7-10/0.01]-L[12-23/1]-B[3-25/0.1] |
CFPSTD10T-P[7-10/0.01]-L[12-23/1]-B[3-25/0.1] |
CFPSTD12-P[7-12/0.01]-L[12-24/1]-B[3-25/0.1] |
CFPSTD12T-P[7-12/0.01]-L[12-18/1]-B[3-25/0.1] |
CFPSTD13-P[8-13/0.01]-L[14-26/1]-B[5-25/0.1] |
CFPSTD13T-P[8-13/0.01]-L[14-20/1]-B[5-25/0.1] |
CFPSTD16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1] |
CFPSTD16T-P[10-16/0.01]-L[14-24/1]-B[5-30/0.1] |
CFPSTD20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1] |
CFPSTD20T-P[13-20/0.01]-L[18-30/1]-B[5-30/0.1] |
CJPSTA5-P[3-5/0.01] |
CJPSTA6-P[4-6/0.01] |
CJPSTA6T-P[4-6/0.01] |
CJPSTA8-P[6-8/0.01] |
CJPSTA8T-P[6-8/0.01] |
CJPSTA10-P[7-10/0.01] |
CJPSTA12-P[7-12/0.01] |
CJPSTA13-P[8-13/0.01] |
CJPSTA16-P[10-16/0.01] |
CJPSTA20-P[13-20/0.01] |
CJPSTB6-4 |
CJPSTB6-5 |
CJPSTB8-6 |
CJPSTB8-7 |
CJPSTB10-7 |
CJPSTB10-8 |
CJPSTB10-9 |
CJPSTB10-10 |
CJPSTB12-8 |
CJPSTB12-9 |
CJPSTB12-10 |
CJPSTB12-11 |
CJPSTB12-12 |
CJPSTD5-P[3-5/0.01] |
CJPSTD6-P[4-6/0.01] |
CJPSTD6T-P[4-6/0.01] |
CJPSTD8-P[6-8/0.01] |
CJPSTD8T-P[6-8/0.01] |
CJPSTD10-P[7-10/0.01] |
CJPSTD12-P[7-12/0.01] |
Loading...
Product Name | Feature | Catalog |
---|---|---|
Small Diameter Locating Pins | Locating Pins with Ø4 or less diameter suitable for small works. | Click here |
Locating Pins for Height Adjusting | Locating Pins with short head for thin PC boards. | Click here |
Nonmagnetic Locating Pins | Nonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. | Click here |
Plastic Locating Pins | Plastic Locating Pins prevent work damages. | Click here |
Height Adjusting Pins | Locating Pins suitable for locating in vertical direction. | Click here |
Support Pins | Pins for use in higher position to avoid interferences. | Click here |
Basic Shape | Small Head | Head Tip Shape | Tapered | Drive | No |
---|---|---|---|---|---|
Shank Style | Female Thread | Tolerance of Positioning Side Outer Diameter | 0/-0.01 | Shank Dia. Tolerance | g6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy