(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - U type, with internal thread, phenol.

Handles - U type, with internal thread, phenol.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Mounting method: internal thread. Available in phenol and has a brass insert in the thread. Selectable length.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Configured Part Number is shown.

Handles - Phenol:Related Image
・Materials
[ M ]Material
HandlePhenol Resin
ThreadBrass (Insert)

Specifications

Part Number
UPCFN114
Part NumberL1MHMass
(g)
Allowable Load
(N)
TypeL
UPCFN90111650901100
1141351051100
120141860140700
140161155600
160181170600
180201200500
200221210470

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UPCFN90
UPCFN114
UPCFN120
UPCFN140
UPCFN160
UPCFN180
UPCFN200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(N)
Mounting Pitch L
(mm)
Full height
(mm)
1 Piece(s)Available

8 Days or more

1011009050
1 Piece(s)Available

8 Days or more

10110011450
1 Piece(s)Available

8 Days or more

1070012060
1 Piece(s)Available

8 Days or more

1060014060
1 Piece(s)Available

8 Days or more

1060016060
1 Piece(s)Available

8 Days or more

1050018060
1 Piece(s)Available

8 Days or more

1047020060
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(N)
Mounting Pitch L
(mm)
Full height
(mm)

Loading...

  1. 1

Basic Information

Surfaced Type Category U Shaped U-shaped Type Phenol Pull Handles Additional Function No
Surface Treatment No Mounting Method Female Thread Grip thickness(mm) 32

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.