(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Slim U-type handles. Caps are provided to conceal installation holes. Installation method: socket head screw holes. Made of zinc alloy and ABS resin caps. Selectable length.
Part Number
Configured Part Number is shown.
Part Number |
---|
A-41-G-20 |
A-41-G-25 |
A-41-G-30 |
A-41-G-35 |
Part Number |
---|
Loading...
Main Body Type | Imposition Type | Surfaced Type Category | U Type | U-shaped Type | Irregular Shape |
---|---|---|---|---|---|
Additional Function | No | Main Body Material | Zinc Alloy (ZDC) | Main Body, Surface Treatment | Chrome Plating |
Mounting Method | Round hole | Handle Cross Sectional Shape | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy