(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Handle - Serie A-1073.

Handle - Serie A-1073.
  • Volume Discount

Mounting method: countersunk holes. Made of cold rolled stainless steel. Selectable length.

PDF

Part Number

Configured Part Number is shown.

A-1073

 
Part Number
A-1073
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Main Body Material Stainless Steel Plate (304 Stainless Steel) Main Body, Surface Treatment Buffing
Mounting Method Round hole Pitch P(mm) 115 Height H(mm) 17
Grip(mm) 17.5 Product CD 00714

Please check the type/dimensions/specifications of the part A-1073 in the Handle - Serie A-1073. series.

Additional Products in this Category

Tech Support