(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie AP-173.

Handle - Serie AP-173.
  • Volume Discount

Long, square U-type handles. Available in gray, ivory and black. Mounting method: internal thread. Made of ABS resin. Selectable length.

PDF

Part Number

Configured Part Number is shown.

Part Number
AP-173-2-BLACK
AP-173-2-IVORY
AP-173-3-BLACK
AP-173-3-GRAY
AP-173-3-IVORY
AP-173-15-BLACK
AP-173-15-GRAY
AP-173-15-IVORY
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplied Load
(N)
Mounting Method Pitch P
(mm)
Height H
(mm)
Grip Thickness W
(mm)
Standard Color Product CD
1 Piece(s)Available

8 Days or more

10245Round hole1924220Black00380
1 Piece(s)Available

8 Days or more

10245Round hole1924220Ivory00382
1 Piece(s)Available

8 Days or more

10196Round hole1004016Black00387
1 Piece(s)Available

8 Days or more

10196Round hole1004016Gray00388
1 Piece(s)Available

8 Days or more

10196Round hole1004016Ivory00388
1 Piece(s)Available

8 Days or more

10147[Tapped] Female Screw1504416Black01261
1 Piece(s)Available

8 Days or more

10147[Tapped] Female Screw1504416Gray01262
1 Piece(s)Available

8 Days or more

10147[Tapped] Female Screw1504416Ivory01263
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplied Load
(N)
Mounting Method Pitch P
(mm)
Height H
(mm)
Grip Thickness W
(mm)
Standard Color Product CD

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Straight
Additional Function No Main Body Material ABS Resin Main Body, Surface Treatment No
Handle Cross Sectional Shape Square shape

Additional Products in this Category

Tech Support