(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Recessed handles with or without safety key and selectable mounting method: type A (external thread), type B (internal thread) and type C (countersunk hole). Made of cold-rolled stainless steel. Lock sold separately (A-1891--AL).
Part Number
Configured Part Number is shown.
Part Number |
---|
A-1891-2-A |
A-1891-2-AL |
A-1891-2-B |
A-1891-3-A |
A-1891-3-AL |
A-1891-3-C |
Loading...
Main Body Type | Recessed Type | Additional Function | No | Main Body Material | Stainless Steel Plate (304 Stainless Steel) |
---|---|---|---|---|---|
Main Body, Surface Treatment | Brushed Finish |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy