(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie AP-30.

Handle - Serie AP-30.
  • Volume Discount

•Main Body Type : Recessed Type
•Main Body Material : Polycarbonate
•Mounting Method : One-Touch
For complete product overview and details on Embedded Plastic Handle AP-30 see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
AP-30-1-2
AP-30-1-3
AP-30-1-4
AP-30-2-2
AP-30-2-3
AP-30-2-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplied Load
(N)
Plate Thickness L
(mm)
Product CD
1 Piece(s)Available

8 Days or more

10801.05003394
1 Piece(s)Available

8 Days or more

10801.25003353
1 Piece(s)Available

8 Days or more

10801.65003354
1 Piece(s)Available

8 Days or more

10-1.02003491
1 Piece(s)Available

8 Days or more

10-1.22003356
1 Piece(s)Available

8 Days or more

10-1.62003357
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplied Load
(N)
Plate Thickness L
(mm)
Product CD

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Additional Function No Main Body Material Polycarbonate
Main Body, Surface Treatment No Mounting Method One-Touch

Additional Products in this Category

Tech Support