(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
304 stainless steel cold rolled square U-type handles. Mounting method: internal thread. Selectable length.
Part Number
Configured Part Number is shown.
Part Number |
---|
A-1042-E-1 |
A-1042-E-2 |
A-1042-E-3 |
A-1042-E-4 |
A-1042-E-5 |
A-1042-E-6 |
A-1042-E-7 |
A-1042-E-15 |
Loading...
Main Body Type | Imposition Type | Surfaced Type Category | U Type | U-shaped Type | Straight |
---|---|---|---|---|---|
Additional Function | No | Main Body Material | Stainless Steel Plate (304 Stainless Steel) | Main Body, Surface Treatment | Buffing |
Mounting Method | Female Screw | Handle Cross Sectional Shape | Square shape | Grip(mm) | 22 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy