(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dowel Pins - Straight, Resin, One End Chamfered, One End Radiused

Dowel Pins - Straight, Resin, One End Chamfered, One End Radiused
  • Volume Discount

Polycarbonate Dowel Pin
For complete product overview and details on Dowel Pins - Straight, Resin, One End Chamfered, One End Radiused see the sections below:

  • inCAD Components
Resin Dowel Pins - One End Chamfered, One End Radiused:Related Image
・Materials
[ M ]Material: Polycarbonate
[ ! ]Properties of Polycarbonate >>Click here

Specifications

Part Number-L
MSIPJ6-25
[ ! ]The D dimension tolerance is the result of measurement at room temperature (20°C).
Part NumberD ToleranceL
TypeD
MSIPJ3+0.03
0
1.0101520
41.5101520
5101520
62.010152025
8152025

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSIPJ3-10
MSIPJ3-15
MSIPJ3-20
MSIPJ4-10
MSIPJ4-15
MSIPJ4-20
MSIPJ5-10
MSIPJ5-15
MSIPJ5-20
MSIPJ6-10
MSIPJ6-15
MSIPJ6-20
MSIPJ6-25
MSIPJ8-15
MSIPJ8-20
MSIPJ8-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
1 Piece(s)Available

10 Days or more

10310
1 Piece(s)Available

10 Days or more

10315
1 Piece(s)Available

10 Days or more

10320
1 Piece(s)Available

10 Days or more

10410
1 Piece(s)Available

10 Days or more

10415
1 Piece(s)Available

10 Days or more

10420
1 Piece(s)Available

10 Days or more

10510
1 Piece(s)Available

10 Days or more

10515
1 Piece(s)Available

10 Days or more

10520
1 Piece(s)Available

10 Days or more

10610
1 Piece(s)Available

20 Days or more

10615
1 Piece(s)Available

10 Days or more

10620
1 Piece(s)Available

10 Days or more

10625
1 Piece(s)Available

10 Days or more

10815
1 Piece(s)Available

10 Days or more

10820
1 Piece(s)Available

10 Days or more

10825

Loading...

  1. 1

More Information

Resin Dowel Pins - One End Chamfered, One End Radiused:Related Image
 

Basic Information

Shape Straight/Parallel Joggling Style Positive Tolerance Shaft End Shape Standard
Material Details Resin Types Plastic Dowel Pins

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.