Round wire coil spring
Product name | Round Wire Coil Springs -WH(30% Deflection)- |
Part number | WH18-25 |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Based on needed press-fit load.
Back to page top
Risk info.
Trial and error testing needed.
Back to page top
Available sizes
■Round wire coil spring O.D. referenced type (Overview)
Deflection (Free length ratio) | Material | O.D. | Free length |
Spring Steel (ASTM A228) | 304 Stainless Steel | Range | Range |
75% | ○ | ○ | φ3~16 | 5~70 |
60% | ○ | ○ | φ3~27 | 5~90 |
45% | ○ | ○ | φ3~27 | 5~90 |
40% | ○ | ○ | φ2~27 | 5~100 |
40% | ○ | ○ | φ3~27 | 5~80 |
35% | ○ | ○ | φ3~27 | 5~100 |
30% | ○ | ○ | φ4~27 | 5~100 |
25% | ○ | ○ | φ3~27 | 5~100 |
■Sizes and Dimensions
O.D. | Free length | Coil wire DIA. | Solid height | Max. deflection | Load(N) |
φ14 | 15 | φ1.6 | 10.4 | 4.5 | 44.1 |
20 | 6 | 58.8 |
25 | 7.5 | 73.5 |
30 | φ1.7 | 12.8 | 9 | 88.3 |
35 | 10.5 | 103.0 |
40 | φ1.9 | 20 | 12 | 117.7 |
45 | 13.5 | 132.4 |
50 | φ2.1 | 30.5 | 15 | 147.1 |
55 | 16.5 | 161.8 |
60 | 18 | 176.5 |
65 | φ2.2 | 37.4 | 19.5 | 191.2 |
70 | 21 | 205.9 |
80 | φ2.3 | 47.2 | 24 | 235.4 |
φ16 | 15 | φ1.7 | 10.2 | 4.5 | 44.1 |
20 | φ1.8 | 12.6 | 6 | 58.8 |
25 | φ1.9 | 14.5 | 7.5 | 73.5 |
30 | 9 | 88.3 |
35 | φ2.0 | 18 | 10.5 | 103.0 |
40 | φ2.1 | 21 | 12 | 117.7 |
45 | φ2.2 | 26 | 13.5 | 132.4 |
50 | 15 | 147.1 |
55 | 16.5 | 161.8 |
60 | φ2.3 | 32 | 18 | 176.5 |
65 | 19.5 | 191.2 |
70 | φ2.4 | 38 | 21 | 205.9 |
80 | φ2.5 | 47.5 | 24 | 235.4 |
φ18 | 20 | φ2.1 | 12.6 | 6 | 88.3 |
25 | φ2.2 | 15.4 | 7.5 | 109.8 |
30 | 9 | 132.4 |
35 | φ2.3 | 18.4 | 10.5 | 154.0 |
40 | φ2.4 | 21.6 | 12 | 176.5 |
45 | φ2.5 | 25 | 13.5 | 199.1 |
50 | 15 | 220.6 |
55 | φ2.6 | 30 | 16.5 | 242.2 |
60 | 18 | 264.8 |
65 | φ2.8 | 42 | 19.5 | 286.4 |
70 | 21 | 308.9 |
80 | φ2.9 | 49.3 | 24 | 353.0 |
(90) | φ3.0 | 57 | 26.1 | 397.2 |
(100) | 24 | 441.3 |
φ20 | 20 | φ2.2 | 12.7 | 6 | 88.3 |
25 | φ2.3 | 15 | 7.5 | 109.8 |
30 | 9 | 132.4 |
35 | φ2.5 | 20 | 10.5 | 154.0 |
40 | 12 | 176.5 |
45 | 13.5 | 199.1 |
50 | φ2.6 | 22.8 | 15 | 220.6 |
55 | 16.5 | 242.2 |
60 | φ2.8 | 30.8 | 18 | 264.8 |
65 | 19.5 | 286.4 |
70 | φ3.0 | 42 | 21 | 308.9 |
80 | 24 | 353.0 |
| 90 | φ3.2 | 56.8 | 26.1 | 397.2 |
| 100 | 24 | 441.3 |
φ22 | 20 | φ2.3 | 12.7 | 6 | 88.3 |
25 | φ2.5 | 16.7 | 7.5 | 109.8 |
30 | 9 | 132.4 |
35 | φ2.6 | 18.2 | 10.5 | 154.0 |
40 | φ2.8 | 25 | 12 | 176.5 |
45 | 13.5 | 199.1 |
50 | 15 | 220.6 |
55 | φ3.0 | 33 | 16.5 | 242.2 |
60 | 18 | 264.8 |
65 | 19.5 | 286.4 |
70 | φ3.2 | 43 | 21 | 308.9 |
80 | 24 | 353.0 |
(90) | 26.1 | 397.2 |
(100) | φ3.5 | 64.4 | 26 | 441.3 |
*Other sizes are available. Please see the product pages.
Back to page top
Performance info.
■Spring constant (N/mm) of Round wire coil spring O.D. referenced type (Spring Steel (ASTM A228))
O.D. | Max deflection (free length ratio) type |
75% | 60% | 45% | 40% | 40% | 35% | 30% | 25% |
φ2 | - | - | - | - | - | - | - | - |
φ3 | 0.1 | 0.3 | 0.5 | 1.0 | 1.5 | 2.0 | 3.9 |
φ4 | 2.9 | 4.9 |
φ5 | 2.0 | 2.9 | 5.9 | 9.8 |
φ6 |
φ8 |
φ10 | 0.2 |
φ12 | 9.8 | 19.6 |
φ13 |
φ14 |
φ16 |
φ18 | - | 0.5 | 1.0 | 2.9 | 3.9 | 4.9 | 14.7 | 29.4 |
φ20 | - |
φ22 | 29.4 |
φ27 |
Back to page top
Technical calculations
■Load calculation of Round wire coil spring
P = k × F
P: Load (N)
k: Spring constant(N/mm)
F: Deflection (mm)
Back to page top
Magnetic catch
Product name | Dust-Proof Magnet Catches |
Part number | MGCC1 |
Features | Low Particle Generation Type made of Polyacetal |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Suitable for temporary retaining of workpiece pallet.
Back to page top
Available sizes
■Low particle generation magnetic catch
Retention force (kgf) | Color |
1.0 | Black |
1.4 | Gray |
2.0 | Milky white |
3.3 | White |
No. | Part name | Material |
① | Main body | Polyacetal |
② | Attraction plate | 430 Stainless Steel |
③ | Magnet | Neodymium magnet |
Back to page top
IDEA NOTE Open Fixture
When the rack press is not loaded, the workpiece location is held open by the springs.
IDEA NOTE Pallet is fixed with magnets
In order to stabilize the work pallet, the back side is fixed by magnets.