(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dowel Pins - Stepped

Dowel Pins - Stepped
  • On Sale Till 15/12/2024
  • Volume Discount

•Style: Oversized Pin
•Material: 440C Stainless Steel
•Type: Stepped

  • inCAD Components
Stepped Dowel Pins:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
MSFW MSFWM52100 Bearing Steel58HRC~
MSFWC MSFWCM440C Stainless Steel

Specifications

Part Number-L
MSFW10-35
Part NumberLMxPddL
TypeD
MSFW
MSFWC

(Stainless Steel)
MSFWM
(With Tapped Hole)
MSFWCM
(Stainless Steel
with Tapped Hole)
515--45
2510
620--510
303x0.5615
8254x0.78610
3515
10355x0.8815
4015
13456x1.0101020
5525
7030

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSFW5-15
MSFW5-25
MSFW6-20
MSFW6-30
MSFW8-25
MSFW8-35
MSFW10-35
MSFW10-40
MSFW13-45
MSFW13-55
MSFW13-70
MSFWC5-15
MSFWC5-25
MSFWC6-20
MSFWC6-30
MSFWC8-25
MSFWC8-35
MSFWC10-35
MSFWC10-40
MSFWC13-45
MSFWC13-55
MSFWC13-70
MSFWCM6-30
MSFWCM8-25
MSFWCM8-35
MSFWCM10-35
MSFWCM10-40
MSFWCM13-45
MSFWCM13-55
MSFWCM13-70
MSFWM6-30
MSFWM8-25
MSFWM8-35
MSFWM10-35
MSFWM10-40
MSFWM13-45
MSFWM13-55
MSFWM13-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft End Shape Diameter
(mm)
Length
(mm)
Material Details Types
1 Piece(s)Available

Same day

Stock

10Standard515[Steel] 52100 Bearing SteelStandard
1 Piece(s)Available

8 Days or more

10Standard525[Steel] 52100 Bearing SteelStandard
1 Piece(s)Available

8 Days or more

10Standard620[Steel] 52100 Bearing SteelStandard
1 Piece(s)Available

8 Days or more

10Standard630[Steel] 52100 Bearing SteelStandard
1 Piece(s)Available

8 Days or more

10Standard825[Steel] 52100 Bearing SteelStandard
1 Piece(s)Available

8 Days or more

10Standard835[Steel] 52100 Bearing SteelStandard
1 Piece(s)Available

8 Days or more

10Standard1035[Steel] 52100 Bearing SteelStandard
1 Piece(s)Available

8 Days or more

10Standard1040[Steel] 52100 Bearing SteelStandard
1 Piece(s)Available

8 Days or more

10Standard1345[Steel] 52100 Bearing SteelStandard
1 Piece(s)Available

8 Days or more

10Standard1355[Steel] 52100 Bearing SteelStandard
1 Piece(s)Available

8 Days or more

10Standard1370[Steel] 52100 Bearing SteelStandard
1 Piece(s)Available

Same day

Stock

10Standard515[Stainless Steel] 440C Stainless SteelStandard
1 Piece(s)Available

8 Days or more

10Standard525[Stainless Steel] 440C Stainless SteelStandard
1 Piece(s)Available

Same day

Stock

10Standard620[Stainless Steel] 440C Stainless SteelStandard
1 Piece(s)Available

8 Days or more

10Standard630[Stainless Steel] 440C Stainless SteelStandard
1 Piece(s)Available

Same day

Stock

10Standard825[Stainless Steel] 440C Stainless SteelStandard
1 Piece(s)Available

8 Days or more

10Standard835[Stainless Steel] 440C Stainless SteelStandard
1 Piece(s)Available

Same day

Stock

10Standard1035[Stainless Steel] 440C Stainless SteelStandard
1 Piece(s)Available

8 Days or more

-Standard1040[Stainless Steel] 440C Stainless SteelStandard
1 Piece(s)Available

8 Days or more

10Standard1345[Stainless Steel] 440C Stainless SteelStandard
1 Piece(s)Available

8 Days or more

10Standard1355[Stainless Steel] 440C Stainless SteelStandard
1 Piece(s)Available

8 Days or more

10Standard1370[Stainless Steel] 440C Stainless SteelStandard
1 Piece(s)Available

8 Days or more

10Internal Thread630[Stainless Steel] 440C Stainless SteelWith Tap
1 Piece(s)Available

8 Days or more

10Internal Thread825[Stainless Steel] 440C Stainless SteelWith Tap
1 Piece(s)Available

8 Days or more

10Internal Thread835[Stainless Steel] 440C Stainless SteelWith Tap
1 Piece(s)Available

8 Days or more

10Internal Thread1035[Stainless Steel] 440C Stainless SteelWith Tap
1 Piece(s)Available

8 Days or more

10Internal Thread1040[Stainless Steel] 440C Stainless SteelWith Tap
1 Piece(s)Available

8 Days or more

10Internal Thread1345[Stainless Steel] 440C Stainless SteelWith Tap
1 Piece(s)Available

8 Days or more

10Internal Thread1355[Stainless Steel] 440C Stainless SteelWith Tap
1 Piece(s)Available

8 Days or more

10Internal Thread1370[Stainless Steel] 440C Stainless SteelWith Tap
1 Piece(s)Available

8 Days or more

10Internal Thread630[Steel] 52100 Bearing SteelWith Tap
1 Piece(s)Available

8 Days or more

10Internal Thread825[Steel] 52100 Bearing SteelWith Tap
1 Piece(s)Available

8 Days or more

10Internal Thread835[Steel] 52100 Bearing SteelWith Tap
1 Piece(s)Available

8 Days or more

10Internal Thread1035[Steel] 52100 Bearing SteelWith Tap
1 Piece(s)Available

8 Days or more

10Internal Thread1040[Steel] 52100 Bearing SteelWith Tap
1 Piece(s)Available

8 Days or more

10Internal Thread1345[Steel] 52100 Bearing SteelWith Tap
1 Piece(s)Available

8 Days or more

10Internal Thread1355[Steel] 52100 Bearing SteelWith Tap
1 Piece(s)Available

8 Days or more

10Internal Thread1370[Steel] 52100 Bearing SteelWith Tap

Loading...

  1. 1

Example

Stepped Dowel Pins:Related Image
 

Basic Information

Shape Stepped Style Positive Tolerance

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.