(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Bottom mount, with retaining rings.

Bearings with Housing - Bottom mount, with retaining rings.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Type: Bearings with Housings
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: Bottom Mount
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Bearings with Housings - Bottom Mount, Retained:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
h Selectableh ConfigurableBearingHousingHousingRetaining Ring
BGBKBBGBFBSteel1045 Carbon SteelBlack OxideSpring Steel
BGBKBGBFElectroless Nickel Plating304 Stainless Steel
BGBKABGBFAAluminum AlloyClear Anodize
BGBKSABGBFSAStainless
Steel
BGBKSBGBFS304 Stainless Steel-
[ ! ]*Bearings with Rubber Seals (VV and DD) are all made of steel.

Specifications

Part Number-h
TypeBearingSeal
BGBK
BGBFS
6000
6204
VV
ZZ
-
-
30
55
Part NumberhdDH7dhBHLL1TM (Coarse)
TypeBearing No.SealSelectableConfigurable in 1mm Increment
Tolerance




h Selectable
BGBKB
BGBK
BGBKA
BGBKSA
BGBKS
623ZZ
Double Shielded
(x1.0)

*VV
Non-Contact Sealed
Rubber Seal
(x1.1)

DD
Contact Sealed
Rubber Seal
(x1.1)
15 20 2515~30310+0.015
0
74h+9201010M4
624413+0.018
0
95h+11221410
605514105h+11241610
62520 25 3020~3016125h+12281610
606617136h+13342212M5
62619+0.021
0
156h+14362412
608822187h+15382612
62825 3025~3024208h+16342215
690025 30 4025~401022196h+15322012
600026228h+17382615
620030249h+19402815
69011224216h+16362412
600128248h+18402815
620132+0.025
0
2610h+20423016
h Configurable
BGBFB
BGBF
BGBFA
BGBFSA
BGBFS




690230 40 5030~501528+0.021
0
257h+18423012
600232+0.025
0
289h+20503615M6
6202352911h+22443017
69031730+0.021
0
277h+19423013
600335+0.025
0
3110h+22503616
6203403412h+24483620
690440 50 6040~602037349h+23453115
6004423612h+25543819M8
6204474014h+28604420
600525474112h+28624619
620550 8050~8052+0.030
0
4515h+31705022M10
600630554813h+32745420
6206625516h+36826223
[ ! ]Check for available sizes in the price list. [ ! ]*No. 623, 624, 605 and 606 are not available for VV (Non-contact Sealed).

Alterations

Bearings with Housings - Bottom Mount, Retained:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGBF6000DD-[25-40/1]
BGBF6000VV-[25-40/1]
BGBF6000ZZ-[25-40/1]
BGBF6001DD-[25-40/1]
BGBF6001VV-[25-40/1]
BGBF6001ZZ-[25-40/1]
BGBF6002DD-[30-50/1]
BGBF6002VV-[30-50/1]
BGBF6002ZZ-[30-50/1]
BGBF6003DD-[30-50/1]
BGBF6003VV-[30-50/1]
BGBF6003ZZ-[30-50/1]
BGBF6004DD-[40-60/1]
BGBF6004VV-[40-60/1]
BGBF6004ZZ-[40-60/1]
BGBF6005DD-[40-60/1]
BGBF6005VV-[40-60/1]
BGBF6005ZZ-[40-60/1]
BGBF6006DD-[50-80/1]
BGBF6006VV-[50-80/1]
BGBF6006ZZ-[50-80/1]
BGBF605DD-[15-30/1]
BGBF605ZZ-[15-30/1]
BGBF606DD-[20-30/1]
BGBF606ZZ-[20-30/1]
BGBF608DD-[20-30/1]
BGBF608VV-[20-30/1]
BGBF608ZZ-[20-30/1]
BGBF6200DD-[25-40/1]
BGBF6200VV-[25-40/1]
BGBF6200ZZ-[25-40/1]
BGBF6201DD-[25-40/1]
BGBF6201VV-[25-40/1]
BGBF6201ZZ-[25-40/1]
BGBF6202DD-[30-50/1]
BGBF6202VV-[30-50/1]
BGBF6202ZZ-[30-50/1]
BGBF6203DD-[30-50/1]
BGBF6203VV-[30-50/1]
BGBF6203ZZ-[30-50/1]
BGBF6204DD-[40-60/1]
BGBF6204VV-[40-60/1]
BGBF6204ZZ-[40-60/1]
BGBF6205DD-[50-80/1]
BGBF6205VV-[50-80/1]
BGBF6205ZZ-[50-80/1]
BGBF6206DD-[50-80/1]
BGBF6206VV-[50-80/1]
BGBF6206ZZ-[50-80/1]
BGBF623DD-[15-30/1]
BGBF623ZZ-[15-30/1]
BGBF624DD-[15-30/1]
BGBF624ZZ-[15-30/1]
BGBF625DD-[20-30/1]
BGBF625VV-[20-30/1]
BGBF625ZZ-[20-30/1]
BGBF626DD-[20-30/1]
BGBF626VV-[20-30/1]
BGBF626ZZ-[20-30/1]
BGBF628DD-[25-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Housing Material Housing Width (T or L)
(mm)
Holder Surface Treatment Height H
(mm)
Bearing Part Number Seals Lateral Width L
(mm)
Height Indication
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 406000DD (Contact Rubber Seal)38Height Configurable
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 406000VV (Non-Contact Rubber Seal)38Height Configurable
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 406000ZZ (Double Shield)38Height Configurable
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 406001DD (Contact Rubber Seal)40Height Configurable
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 406001VV (Non-Contact Rubber Seal)40Height Configurable
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 406001ZZ (Double Shield)40Height Configurable
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating30 ~ 506002DD (Contact Rubber Seal)50Height Configurable
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating30 ~ 506002VV (Non-Contact Rubber Seal)50Height Configurable
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating30 ~ 506002ZZ (Double Shield)50Height Configurable
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating30 ~ 506003DD (Contact Rubber Seal)50Height Configurable
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating30 ~ 506003VV (Non-Contact Rubber Seal)50Height Configurable
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating30 ~ 506003ZZ (Double Shield)50Height Configurable
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating40 ~ 606004DD (Contact Rubber Seal)54Height Configurable
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating40 ~ 606004VV (Non-Contact Rubber Seal)54Height Configurable
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating40 ~ 606004ZZ (Double Shield)54Height Configurable
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating40 ~ 606005DD (Contact Rubber Seal)62Height Configurable
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating40 ~ 606005VV (Non-Contact Rubber Seal)62Height Configurable
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating40 ~ 606005ZZ (Double Shield)62Height Configurable
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon Steel20Electroless Nickel Plating50 ~ 806006DD (Contact Rubber Seal)74Height Configurable
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon Steel20Electroless Nickel Plating50 ~ 806006VV (Non-Contact Rubber Seal)74Height Configurable
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon Steel20Electroless Nickel Plating50 ~ 806006ZZ (Double Shield)74Height Configurable
1 Piece(s)

10 Days or more

105[Steel] Steel1045 Carbon Steel10Electroless Nickel Plating15 ~ 30605DD (Contact Rubber Seal)24Height Configurable
1 Piece(s)

10 Days or more

105[Steel] Steel1045 Carbon Steel10Electroless Nickel Plating15 ~ 30605ZZ (Double Shield)24Height Configurable
1 Piece(s)

10 Days or more

106[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 30606DD (Contact Rubber Seal)34Height Configurable
1 Piece(s)

10 Days or more

106[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 30606ZZ (Double Shield)34Height Configurable
1 Piece(s)

10 Days or more

108[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 30608DD (Contact Rubber Seal)38Height Configurable
1 Piece(s)

10 Days or more

108[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 30608VV (Non-Contact Rubber Seal)38Height Configurable
1 Piece(s)

10 Days or more

108[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 30608ZZ (Double Shield)38Height Configurable
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 406200DD (Contact Rubber Seal)40Height Configurable
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 406200VV (Non-Contact Rubber Seal)40Height Configurable
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 406200ZZ (Double Shield)40Height Configurable
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 406201DD (Contact Rubber Seal)42Height Configurable
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 406201VV (Non-Contact Rubber Seal)42Height Configurable
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 406201ZZ (Double Shield)42Height Configurable
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel17Electroless Nickel Plating30 ~ 506202DD (Contact Rubber Seal)44Height Configurable
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel17Electroless Nickel Plating30 ~ 506202VV (Non-Contact Rubber Seal)44Height Configurable
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel17Electroless Nickel Plating30 ~ 506202ZZ (Double Shield)44Height Configurable
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon Steel20Electroless Nickel Plating30 ~ 506203DD (Contact Rubber Seal)48Height Configurable
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon Steel20Electroless Nickel Plating30 ~ 506203VV (Non-Contact Rubber Seal)48Height Configurable
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon Steel20Electroless Nickel Plating30 ~ 506203ZZ (Double Shield)48Height Configurable
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel20Electroless Nickel Plating40 ~ 606204DD (Contact Rubber Seal)60Height Configurable
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel20Electroless Nickel Plating40 ~ 606204VV (Non-Contact Rubber Seal)60Height Configurable
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel20Electroless Nickel Plating40 ~ 606204ZZ (Double Shield)60Height Configurable
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon Steel22Electroless Nickel Plating50 ~ 806205DD (Contact Rubber Seal)70Height Configurable
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon Steel22Electroless Nickel Plating50 ~ 806205VV (Non-Contact Rubber Seal)70Height Configurable
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon Steel22Electroless Nickel Plating50 ~ 806205ZZ (Double Shield)70Height Configurable
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon Steel23Electroless Nickel Plating50 ~ 806206DD (Contact Rubber Seal)82Height Configurable
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon Steel23Electroless Nickel Plating50 ~ 806206VV (Non-Contact Rubber Seal)82Height Configurable
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon Steel23Electroless Nickel Plating50 ~ 806206ZZ (Double Shield)82Height Configurable
1 Piece(s)

10 Days or more

103[Steel] Steel1045 Carbon Steel10Electroless Nickel Plating15 ~ 30623DD (Contact Rubber Seal)20Height Configurable
1 Piece(s)

10 Days or more

103[Steel] Steel1045 Carbon Steel10Electroless Nickel Plating15 ~ 30623ZZ (Double Shield)20Height Configurable
1 Piece(s)

10 Days or more

104[Steel] Steel1045 Carbon Steel10Electroless Nickel Plating15 ~ 30624DD (Contact Rubber Seal)22Height Configurable
1 Piece(s)

10 Days or more

104[Steel] Steel1045 Carbon Steel10Electroless Nickel Plating15 ~ 30624ZZ (Double Shield)22Height Configurable
1 Piece(s)

10 Days or more

105[Steel] Steel1045 Carbon Steel10Electroless Nickel Plating20 ~ 30625DD (Contact Rubber Seal)28Height Configurable
1 Piece(s)

10 Days or more

105[Steel] Steel1045 Carbon Steel10Electroless Nickel Plating20 ~ 30625VV (Non-Contact Rubber Seal)28Height Configurable
1 Piece(s)

10 Days or more

105[Steel] Steel1045 Carbon Steel10Electroless Nickel Plating20 ~ 30625ZZ (Double Shield)28Height Configurable
1 Piece(s)

10 Days or more

106[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 30626DD (Contact Rubber Seal)36Height Configurable
1 Piece(s)

10 Days or more

106[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 30626VV (Non-Contact Rubber Seal)36Height Configurable
1 Piece(s)

10 Days or more

106[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 30626ZZ (Double Shield)36Height Configurable
1 Piece(s)

10 Days or more

108[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 30628DD (Contact Rubber Seal)34Height Configurable
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Housing Material Housing Width (T or L)
(mm)
Holder Surface Treatment Height H
(mm)
Bearing Part Number Seals Lateral Width L
(mm)
Height Indication

Loading...

Basic Information

Shape Bottom Mount Bearing Used Deep Groove Ball Bearings Bearing Retained Yes (with retaining ring)
Number of Bearings Single Type Bearings with Housings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.