(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Block-shaped, with retaining rings.

Bearings with Housing - Block-shaped, with retaining rings.

Click this image to zoom it.

  • Spec Change
  • Lead Time Reduction

•Type: Bearings with Housings
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: Block
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single

  • METRIC
  • inCAD Components
Bearings with Housings - Block, Retained:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories Retaining Ring
BearingHousingHousing
BGTKBSteel1045 Carbon SteelBlack OxideSpring Steel
BGTKElectroless Nickel Plating304 Stainless Steel
SBGTKStainless Steel304 Stainless Steel-
[ ! ]*Bearings with Rubber Seals (VV and DD) are all made of steel.

Specifications

Part Number-h
TypeBearingSeal
BGTKB
BGTK
6900
6002
ZZ
VV
-
-
25
20
Part NumberhdDH7dhBHLL1Td1d2
TypeBearing No.SealTolerance
BGTKB

BGTK

SBGTK
608ZZ
Double Shielded
(x1.0)

VV
Non-Contact Sealed
Rubber Seal
(x1.1)

DD
Contact Sealed
Rubber Seal
(x1.1)
15 20822+0.021
0
187h+155341129.55.5
62815 2024208h+16564415
690020 251022196h+15534112
600020 2526228h+17584615
620020 2530249h+196250
690120 251224216h+16564412
600120 2528248h+18604815
620120 2532+0.025
0
2610h+20645216
690220 251528+0.021
0
257h+18604812
600220 2532+0.025
0
289h+20685415116.5
620225 30352911h+22725816
690320 251730+0.021
0
277h+19645213
600325 3035+0.025
0
3110h+22705616
620325 30403412h+24766219
690425 302037349h+23735915
600425 30423612h+25826619149
620430 35474014h+288872

Alterations

Bearings with Housings - Block, Retained:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGTK6000DD-[20,​25]
BGTK6000VV-[20,​25]
BGTK6000ZZ-[20,​25]
BGTK6001DD-[20,​25]
BGTK6001VV-[20,​25]
BGTK6001ZZ-[20,​25]
BGTK6002DD-[20,​25]
BGTK6002VV-[20,​25]
BGTK6002ZZ-[20,​25]
BGTK6003DD-[25,​30]
BGTK6003VV-[25,​30]
BGTK6003ZZ-[25,​30]
BGTK6004DD-[25,​30]
BGTK6004VV-[25,​30]
BGTK6004ZZ-[25,​30]
BGTK608DD-[15,​20]
BGTK608VV-[15,​20]
BGTK608ZZ-[15,​20]
BGTK6200DD-[20,​25]
BGTK6200VV-[20,​25]
BGTK6200ZZ-[20,​25]
BGTK6201DD-[20,​25]
BGTK6201VV-[20,​25]
BGTK6201ZZ-[20,​25]
BGTK6202DD-[25,​30]
BGTK6202VV-[25,​30]
BGTK6202ZZ-[25,​30]
BGTK6203DD-[25,​30]
BGTK6203VV-[25,​30]
BGTK6203ZZ-[25,​30]
BGTK6204DD-[30,​35]
BGTK6204VV-[30,​35]
BGTK6204ZZ-[30,​35]
BGTK628DD-[15,​20]
BGTK628VV-[15,​20]
BGTK628ZZ-[15,​20]
BGTK6900DD-[20,​25]
BGTK6900VV-[20,​25]
BGTK6900ZZ-[20,​25]
BGTK6901DD-[20,​25]
BGTK6901VV-[20,​25]
BGTK6901ZZ-[20,​25]
BGTK6902DD-[20,​25]
BGTK6902VV-[20,​25]
BGTK6902ZZ-[20,​25]
BGTK6903DD-[20,​25]
BGTK6903VV-[20,​25]
BGTK6903ZZ-[20,​25]
BGTK6904DD-[25,​30]
BGTK6904VV-[25,​30]
BGTK6904ZZ-[25,​30]
BGTKB6000DD-[20,​25]
BGTKB6000VV-[20,​25]
BGTKB6000ZZ-[20,​25]
BGTKB6001DD-[20,​25]
BGTKB6001VV-[20,​25]
BGTKB6001ZZ-[20,​25]
BGTKB6002DD-[20,​25]
BGTKB6002VV-[20,​25]
BGTKB6002ZZ-[20,​25]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Housing Material Housing Width (T or L)
(mm)
Holder Surface Treatment Height H
(mm)
Bearing Part Number Seals Lateral Width L
(mm)
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 256000DD (Contact Rubber Seal)58
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 256000VV (Non-Contact Rubber Seal)58
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 256000ZZ (Double Shield)58
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 256001DD (Contact Rubber Seal)60
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 256001VV (Non-Contact Rubber Seal)60
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 256001ZZ (Double Shield)60
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 256002DD (Contact Rubber Seal)68
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 256002VV (Non-Contact Rubber Seal)68
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 256002ZZ (Double Shield)68
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 306003DD (Contact Rubber Seal)70
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 306003VV (Non-Contact Rubber Seal)70
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 306003ZZ (Double Shield)70
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating25 ~ 306004DD (Contact Rubber Seal)82
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating25 ~ 306004VV (Non-Contact Rubber Seal)82
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating25 ~ 306004ZZ (Double Shield)82
1 Piece(s)

10 Days or more

108[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating15 ~ 20608DD (Contact Rubber Seal)53
1 Piece(s)

10 Days or more

108[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating15 ~ 20608VV (Non-Contact Rubber Seal)53
1 Piece(s)

10 Days or more

108[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating15 ~ 20608ZZ (Double Shield)53
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 256200DD (Contact Rubber Seal)62
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 256200VV (Non-Contact Rubber Seal)62
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating20 ~ 256200ZZ (Double Shield)62
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating20 ~ 256201DD (Contact Rubber Seal)64
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating20 ~ 256201VV (Non-Contact Rubber Seal)64
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating20 ~ 256201ZZ (Double Shield)64
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 306202DD (Contact Rubber Seal)72
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 306202VV (Non-Contact Rubber Seal)72
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel16Electroless Nickel Plating25 ~ 306202ZZ (Double Shield)72
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating25 ~ 306203DD (Contact Rubber Seal)76
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating25 ~ 306203VV (Non-Contact Rubber Seal)76
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating25 ~ 306203ZZ (Double Shield)76
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating30 ~ 356204DD (Contact Rubber Seal)88
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating30 ~ 356204VV (Non-Contact Rubber Seal)88
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating30 ~ 356204ZZ (Double Shield)88
1 Piece(s)

10 Days or more

108[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating15 ~ 20628DD (Contact Rubber Seal)56
1 Piece(s)

10 Days or more

108[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating15 ~ 20628VV (Non-Contact Rubber Seal)56
1 Piece(s)

10 Days or more

108[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating15 ~ 20628ZZ (Double Shield)56
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 256900DD (Contact Rubber Seal)53
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 256900VV (Non-Contact Rubber Seal)53
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 256900ZZ (Double Shield)53
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 256901DD (Contact Rubber Seal)56
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 256901VV (Non-Contact Rubber Seal)56
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 256901ZZ (Double Shield)56
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 256902DD (Contact Rubber Seal)60
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 256902VV (Non-Contact Rubber Seal)60
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel12Electroless Nickel Plating20 ~ 256902ZZ (Double Shield)60
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon Steel13Electroless Nickel Plating20 ~ 256903DD (Contact Rubber Seal)64
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon Steel13Electroless Nickel Plating20 ~ 256903VV (Non-Contact Rubber Seal)64
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon Steel13Electroless Nickel Plating20 ~ 256903ZZ (Double Shield)64
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 306904DD (Contact Rubber Seal)73
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 306904VV (Non-Contact Rubber Seal)73
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating25 ~ 306904ZZ (Double Shield)73
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Black Oxide Coating20 ~ 256000DD (Contact Rubber Seal)58
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Black Oxide Coating20 ~ 256000VV (Non-Contact Rubber Seal)58
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon Steel15Black Oxide Coating20 ~ 256000ZZ (Double Shield)58
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Black Oxide Coating20 ~ 256001DD (Contact Rubber Seal)60
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Black Oxide Coating20 ~ 256001VV (Non-Contact Rubber Seal)60
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon Steel15Black Oxide Coating20 ~ 256001ZZ (Double Shield)60
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Black Oxide Coating20 ~ 256002DD (Contact Rubber Seal)68
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Black Oxide Coating20 ~ 256002VV (Non-Contact Rubber Seal)68
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon Steel15Black Oxide Coating20 ~ 256002ZZ (Double Shield)68

Loading...

 

Basic Information

Shape Block Bearing Used Deep Groove Ball Bearings Bearing Retained Yes (with retaining ring)
Number of Bearings Single Type Bearings with Housings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.