(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - T-shaped, with locating groove, with retaining rings.

Bearings with Housing - T-shaped, with locating groove, with retaining rings.

Move the mouse over the image to zoom

•Type: Bearings with Housings
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Bearings with Housings - T Shaped, with Positioning Groove, Retained:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories Retaining Ring
Base Face TypeKey Groove Type
h Selectable h Configurableh Selectable h ConfigurableBearingHousingHousing
BSHKBBSHFBBKHKB-Steel1045 Carbon SteelBlack OxideSpring Steel
BSHKBSHFBKHKBKHFElectroless Nickel Plating304 Stainless Steel
BSHKA-BKHKA-Aluminum AlloyClear Anodize
BSHKSA---Stainless
Steel
--BKHKS-304 Stainless Steel-
[ ! ]*Bearings with Rubber Seals (VV and DD) are all made of steel.

Specifications

Part Number-h
TypeBearingSeal
BSHK
BKHF
6000
6002
ZZ
VV
-
-
30
28
■Base Face Type
Part NumberhdDH7dhBHLL1L2L3TSd1
TypeBearing No.SealSelectableConfigurable in 1mm Increment
Tolerance
h Selectable
BSHKB
BSHK
BSHKA
BSHKSA




h Configurable
BSHFB
BSHF
623ZZ
Double Shielded
(x1.0)

*VV
Non-Contact Sealed
Rubber Seal
(x1.1)

DD
Contact Sealed
Rubber Seal
(x1.1)
15 20 2510~30310+0.015
0
74h+9362616181054.5
624413+0.018
0
95h+1138281819
6055141040302020
60620 25 3015~30617136h+1347352323.512105.5
608822+0.021
0
187h+1553412926.5
690020 30 4015~401022196
600020~4026228h+175846342915
69011224216h+165644322812
600128248h+186048363015
690230 40 5020~5015282571215
600225~5032+0.025
0
289h+2068544034156.5
69031730+0.021
0
277h+196452383213
600335+0.025
0
3110h+227056433516
690440 50 6030~602037349h+2373594536.515
6004423612h+2582665041199
6005254741h+2896765648
600640 50 8040~803055+0.030
0
4813h+321048464522011
■Key Groove Type
Part NumberhdDH7dhBHLL1L2L3h1TSd1
TypeBearing No.SealSelectableConfigurable in 1mm Increment
ToleranceToleranceTolerance
h Selectable
BKHKB
BKHK
BKHKA
BKHKS




h Configurable
BKHF
623ZZ
Double Shielded
(x1.0)

*VV
Non-Contact Sealed
Rubber Seal
(x1.1)

DD
Contact Sealed
Rubber Seal
(x1.1)
15 20 2515~30310+0.015
0
74h+93626163±0.01251.4+0.1
0
1054.5
624413+0.018
0
95h+11382818
605514104030204±0.01501.8
60620 25 30617136h+1347352312105.5
608822+0.021
0
187h+1553412962.8
690020 30 4020~401022196
600026228h+175846348+0.01803.3+0.2
0
15
69011224216h+1656443212
600128248h+1860483615
690230 40 5025~5015282571215
600232+0.025
0
289h+2068544010156.5
69031730+0.021
0
277h+1964523813
600335+0.025
0
3110h+2270564316
690440 50 6035~602037349h+2373594515
6004423612h+25826650199
6005254741h+2896765612+0.0215
600640 50 8040~803055+0.030
0
4813h+3210484642011
[ ! ]*No. 623, 624, 605 and 606 are not available for VV (Non-contact Sealed).

Alterations

Bearings with Housings - T Shaped, with Positioning Groove, Retained:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BKHF6000DD-[20-40/1]
BKHF6000VV-[20-40/1]
BKHF6000ZZ-[20-40/1]
BKHF6001DD-[20-40/1]
BKHF6001VV-[20-40/1]
BKHF6001ZZ-[20-40/1]
BKHF6002DD-[25-50/1]
BKHF6002VV-[25-50/1]
BKHF6002ZZ-[25-50/1]
BKHF6003DD-[25-50/1]
BKHF6003VV-[25-50/1]
BKHF6003ZZ-[25-50/1]
BKHF6004DD-[35-60/1]
BKHF6004VV-[35-60/1]
BKHF6004ZZ-[35-60/1]
BKHF6005DD-[35-60/1]
BKHF6005VV-[35-60/1]
BKHF6005ZZ-[35-60/1]
BKHF6006DD-[40-80/1]
BKHF6006VV-[40-80/1]
BKHF6006ZZ-[40-80/1]
BKHF605DD-[15-30/1]
BKHF605ZZ-[15-30/1]
BKHF606DD-[15-30/1]
BKHF606ZZ-[15-30/1]
BKHF608DD-[15-30/1]
BKHF608VV-[15-30/1]
BKHF608ZZ-[15-30/1]
BKHF623DD-[15-30/1]
BKHF623ZZ-[15-30/1]
BKHF624DD-[15-30/1]
BKHF624ZZ-[15-30/1]
BKHF6900DD-[20-40/1]
BKHF6900VV-[20-40/1]
BKHF6900ZZ-[20-40/1]
BKHF6901DD-[20-40/1]
BKHF6901VV-[20-40/1]
BKHF6901ZZ-[20-40/1]
BKHF6902DD-[25-50/1]
BKHF6902VV-[25-50/1]
BKHF6902ZZ-[25-50/1]
BKHF6903DD-[25-50/1]
BKHF6903VV-[25-50/1]
BKHF6903ZZ-[25-50/1]
BKHF6904DD-[35-60/1]
BKHF6904VV-[35-60/1]
BKHF6904ZZ-[35-60/1]
BKHK6000DD-[20,​30,​40]
BKHK6000VV-[20,​30,​40]
BKHK6000ZZ-[20,​30,​40]
BKHK6001DD-[20,​30,​40]
BKHK6001VV-[20,​30,​40]
BKHK6001ZZ-[20,​30,​40]
BKHK6002DD-[30,​40,​50]
BKHK6002VV-[30,​40,​50]
BKHK6002ZZ-[30,​40,​50]
BKHK6003DD-[30,​40,​50]
BKHK6003VV-[30,​40,​50]
BKHK6003ZZ-[30,​40,​50]
BKHK6004DD-[40,​50,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Housing Material Housing Width (T or L)
(mm)
Mount Type Holder Surface Treatment Height H
(mm)
Bearing Part Number Seals Lateral Width L
(mm)
Height Indication
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating20 ~ 406000DD (Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating20 ~ 406000VV (Non-Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating20 ~ 406000ZZ (Double Shield)-Height Configurable
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating20 ~ 406001DD (Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating20 ~ 406001VV (Non-Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating20 ~ 406001ZZ (Double Shield)-Height Configurable
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating25 ~ 506002DD (Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating25 ~ 506002VV (Non-Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating25 ~ 506002ZZ (Double Shield)-Height Configurable
1 Piece(s)

11 Days or more

1017[Steel] Steel1045 Carbon Steel16Key Groove TypeElectroless Nickel Plating25 ~ 506003DD (Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1017[Steel] Steel1045 Carbon Steel16Key Groove TypeElectroless Nickel Plating25 ~ 506003VV (Non-Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1017[Steel] Steel1045 Carbon Steel16Key Groove TypeElectroless Nickel Plating25 ~ 506003ZZ (Double Shield)-Height Configurable
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon Steel19Key Groove TypeElectroless Nickel Plating35 ~ 606004DD (Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon Steel19Key Groove TypeElectroless Nickel Plating35 ~ 606004VV (Non-Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon Steel19Key Groove TypeElectroless Nickel Plating35 ~ 606004ZZ (Double Shield)-Height Configurable
1 Piece(s)

11 Days or more

1025[Steel] Steel1045 Carbon Steel19Key Groove TypeElectroless Nickel Plating35 ~ 606005DD (Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1025[Steel] Steel1045 Carbon Steel19Key Groove TypeElectroless Nickel Plating35 ~ 606005VV (Non-Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1025[Steel] Steel1045 Carbon Steel19Key Groove TypeElectroless Nickel Plating35 ~ 606005ZZ (Double Shield)-Height Configurable
1 Piece(s)

11 Days or more

1030[Steel] Steel1045 Carbon Steel19Key Groove TypeElectroless Nickel Plating40 ~ 806006DD (Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1030[Steel] Steel1045 Carbon Steel19Key Groove TypeElectroless Nickel Plating40 ~ 806006VV (Non-Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1030[Steel] Steel1045 Carbon Steel19Key Groove TypeElectroless Nickel Plating40 ~ 806006ZZ (Double Shield)-Height Configurable
1 Piece(s)

11 Days or more

105[Steel] Steel1045 Carbon Steel10Key Groove TypeElectroless Nickel Plating15 ~ 30605DD (Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

105[Steel] Steel1045 Carbon Steel10Key Groove TypeElectroless Nickel Plating15 ~ 30605ZZ (Double Shield)-Height Configurable
1 Piece(s)

11 Days or more

106[Steel] Steel1045 Carbon Steel12Key Groove TypeElectroless Nickel Plating15 ~ 30606DD (Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

106[Steel] Steel1045 Carbon Steel12Key Groove TypeElectroless Nickel Plating15 ~ 30606ZZ (Double Shield)-Height Configurable
1 Piece(s)

11 Days or more

108[Steel] Steel1045 Carbon Steel12Key Groove TypeElectroless Nickel Plating15 ~ 30608DD (Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

108[Steel] Steel1045 Carbon Steel12Key Groove TypeElectroless Nickel Plating15 ~ 30608VV (Non-Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

108[Steel] Steel1045 Carbon Steel12Key Groove TypeElectroless Nickel Plating15 ~ 30608ZZ (Double Shield)-Height Configurable
1 Piece(s)

11 Days or more

103[Steel] Steel1045 Carbon Steel10Key Groove TypeElectroless Nickel Plating15 ~ 30623DD (Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

103[Steel] Steel1045 Carbon Steel10Key Groove TypeElectroless Nickel Plating15 ~ 30623ZZ (Double Shield)-Height Configurable
1 Piece(s)

11 Days or more

104[Steel] Steel1045 Carbon Steel10Key Groove TypeElectroless Nickel Plating15 ~ 30624DD (Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

104[Steel] Steel1045 Carbon Steel10Key Groove TypeElectroless Nickel Plating15 ~ 30624ZZ (Double Shield)-Height Configurable
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon Steel12Key Groove TypeElectroless Nickel Plating20 ~ 406900DD (Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon Steel12Key Groove TypeElectroless Nickel Plating20 ~ 406900VV (Non-Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon Steel12Key Groove TypeElectroless Nickel Plating20 ~ 406900ZZ (Double Shield)-Height Configurable
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon Steel12Key Groove TypeElectroless Nickel Plating20 ~ 406901DD (Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon Steel12Key Groove TypeElectroless Nickel Plating20 ~ 406901VV (Non-Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon Steel12Key Groove TypeElectroless Nickel Plating20 ~ 406901ZZ (Double Shield)-Height Configurable
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon Steel12Key Groove TypeElectroless Nickel Plating25 ~ 506902DD (Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon Steel12Key Groove TypeElectroless Nickel Plating25 ~ 506902VV (Non-Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon Steel12Key Groove TypeElectroless Nickel Plating25 ~ 506902ZZ (Double Shield)-Height Configurable
1 Piece(s)

11 Days or more

1017[Steel] Steel1045 Carbon Steel13Key Groove TypeElectroless Nickel Plating25 ~ 506903DD (Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1017[Steel] Steel1045 Carbon Steel13Key Groove TypeElectroless Nickel Plating25 ~ 506903VV (Non-Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1017[Steel] Steel1045 Carbon Steel13Key Groove TypeElectroless Nickel Plating25 ~ 506903ZZ (Double Shield)-Height Configurable
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating35 ~ 606904DD (Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating35 ~ 606904VV (Non-Contact Rubber Seal)-Height Configurable
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating35 ~ 606904ZZ (Double Shield)-Height Configurable
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating20 ~ 406000DD (Contact Rubber Seal)-Height Selection
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating20 ~ 406000VV (Non-Contact Rubber Seal)-Height Selection
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating20 ~ 406000ZZ (Double Shield)-Height Selection
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating20 ~ 406001DD (Contact Rubber Seal)-Height Selection
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating20 ~ 406001VV (Non-Contact Rubber Seal)-Height Selection
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating20 ~ 406001ZZ (Double Shield)-Height Selection
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating30 ~ 506002DD (Contact Rubber Seal)-Height Selection
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating30 ~ 506002VV (Non-Contact Rubber Seal)-Height Selection
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon Steel15Key Groove TypeElectroless Nickel Plating30 ~ 506002ZZ (Double Shield)-Height Selection
1 Piece(s)

11 Days or more

1017[Steel] Steel1045 Carbon Steel16Key Groove TypeElectroless Nickel Plating30 ~ 506003DD (Contact Rubber Seal)-Height Selection
1 Piece(s)

11 Days or more

1017[Steel] Steel1045 Carbon Steel16Key Groove TypeElectroless Nickel Plating30 ~ 506003VV (Non-Contact Rubber Seal)-Height Selection
1 Piece(s)

11 Days or more

1017[Steel] Steel1045 Carbon Steel16Key Groove TypeElectroless Nickel Plating30 ~ 506003ZZ (Double Shield)-Height Selection
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon Steel19Key Groove TypeElectroless Nickel Plating40 ~ 606004DD (Contact Rubber Seal)-Height Selection
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Housing Material Housing Width (T or L)
(mm)
Mount Type Holder Surface Treatment Height H
(mm)
Bearing Part Number Seals Lateral Width L
(mm)
Height Indication

Loading...

Example

Bearings with Housings - T Shaped, with Positioning Groove, Retained:Related Image

Basic Information

Shape T-Shaped Bearing Used Deep Groove Ball Bearings Bearing Retained Yes (with retaining ring)
Number of Bearings Single Type Bearings with Housings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.