(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Clean room grease, one bearing.

Bearings with Housing - Clean room grease, one bearing.
  • Volume Discount
  • Lead Time Reduction

Single bearing housing. Housing material selectable between stainless steel or aluminum. Cleanroom grease contributes to low particle emission. Internal diameter, external diameter and bearing model selectable.

  • METRIC
  • inCAD Components
Low Dust Raise Greased Bearings with Housings - Single Bearing:Related Image
・Materials
RetainedPilot, RetainedNon-Retained[ M ]Material[ S ]Surface Treatment
BearingHousingHousing
S-SBACAS-SBACRS-SBACNStainless Steel2017 Aluminum AlloyClear Anodize
S-SBGCAS-SBGCRS-SBGCN304 Stainless Steel-
[ ! ]For Non-Retained Type, bearing may protrude 0.1~0.2mm due to negative tolerance of B dimension.
[ ! ]Mounting holes are tapped and counterbored so the housing can be mounted from either side.

[ A ] Accessories: Retaining Ring (304 Stainless Steel)

Specifications

Part Number
S-SBACA6900ZZ
Part NumberdDH7BHWTT1T2dhD1g7AFM (Coarse)(d2)d1H1
TypeBearing No.ToleranceTolerance
Retained
S-SBACA
S-SBGCA


Pilot, Retained
S-SBACR
S-SBGCR



Non-Retained
S-SBACN
S-SBGCN
623ZZ310+ 0.015
0
43316976714-0.006
-0.024
24-M4
(3.3)
6.53.4
624ZZ413+ 0.018
0
53518108791726
605ZZ514536201087101826M5
(4.3)
84.4
625ZZ5165382210871220-0.007
-0.028
28
606ZZ617639231198132129
608ZZ822+ 0.021
0
7452912109182735
6900ZZ1022645291198192735
6000ZZ26850341311102232-0.009
-0.034
40
6200ZZ3095438141211243644
6901ZZ12246483111982130-0.007
-0.028
38
6001ZZ28852361311102434-0.009
-0.034
42
6201ZZ32+ 0.025
0
105640151312263846
6902ZZ1528+ 0.021
0
7573712109253545M6
(5.2)
9.55.4
6002ZZ32+ 0.025
0
96040141211283848
6202ZZ35116444171513294252
6904ZZ20379694715131134455124M8
(6.8)
116.5
6004ZZ4212775418161436505632
6204ZZ471481582018164054-0.010
-0.040
5934

Alterations

Low Dust Raise Greased Bearings with Housings - Single Bearing:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
S-SBACA6000ZZ
S-SBACA6001ZZ
S-SBACA6002ZZ
S-SBACA6004ZZ
S-SBACA605ZZ
S-SBACA606ZZ
S-SBACA608ZZ
S-SBACA6200ZZ
S-SBACA6201ZZ
S-SBACA6202ZZ
S-SBACA6204ZZ
S-SBACA623ZZ
S-SBACA624ZZ
S-SBACA625ZZ
S-SBACA6900ZZ
S-SBACA6901ZZ
S-SBACA6902ZZ
S-SBACA6904ZZ
S-SBACN6000ZZ
S-SBACN6001ZZ
S-SBACN6002ZZ
S-SBACN6004ZZ
S-SBACN605ZZ
S-SBACN606ZZ
S-SBACN608ZZ
S-SBACN6200ZZ
S-SBACN6201ZZ
S-SBACN6202ZZ
S-SBACN6204ZZ
S-SBACN623ZZ
S-SBACN624ZZ
S-SBACN625ZZ
S-SBACN6900ZZ
S-SBACN6901ZZ
S-SBACN6902ZZ
S-SBACN6904ZZ
S-SBACR6000ZZ
S-SBACR6001ZZ
S-SBACR6002ZZ
S-SBACR6004ZZ
S-SBACR605ZZ
S-SBACR606ZZ
S-SBACR608ZZ
S-SBACR6200ZZ
S-SBACR6201ZZ
S-SBACR6202ZZ
S-SBACR6204ZZ
S-SBACR623ZZ
S-SBACR624ZZ
S-SBACR625ZZ
S-SBACR6900ZZ
S-SBACR6901ZZ
S-SBACR6902ZZ
S-SBACR6904ZZ
S-SBGCA6000ZZ
S-SBGCA6001ZZ
S-SBGCA6002ZZ
S-SBGCA6004ZZ
S-SBGCA606ZZ
S-SBGCA608ZZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Retained Housing Material Housing Width (T or L)
(mm)
Holder Surface Treatment Bearing Part Number Flange O.D. H
(φ)
1 Piece(s)Available

10 Days or more

1010Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy13Clear Anodize600050
1 Piece(s)Available

9 Days or more

1012Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy13Clear Anodize600152
1 Piece(s)Available

9 Days or more

1015Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy14Clear Anodize600260
1 Piece(s)Available

9 Days or more

1020Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy18Clear Anodize600477
1 Piece(s)Available

10 Days or more

105Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy10Clear Anodize60538
1 Piece(s)Available

8 Days or more

106Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy11Clear Anodize60639
1 Piece(s)Available

9 Days or more

108Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy12Clear Anodize60845
1 Piece(s)Available

9 Days or more

1010Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy14Clear Anodize620054
1 Piece(s)Available

9 Days or more

1012Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy15Clear Anodize620156
1 Piece(s)Available

9 Days or more

1015Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy17Clear Anodize620264
1 Piece(s)Available

9 Days or more

1020Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy20Clear Anodize620481
1 Piece(s)Available

9 Days or more

103Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy9Clear Anodize62333
1 Piece(s)Available

9 Days or more

104Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy10Clear Anodize62435
1 Piece(s)Available

9 Days or more

105Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy10Clear Anodize62538
1 Piece(s)Available

9 Days or more

1010Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy11Clear Anodize690045
1 Piece(s)Available

9 Days or more

1012Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy11Clear Anodize690148
1 Piece(s)Available

10 Days or more

1015Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy12Clear Anodize690257
1 Piece(s)Available

9 Days or more

1020Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy15Clear Anodize690469
1 Piece(s)Available

10 Days or more

1010No[Aluminum Alloy] 2017 Aluminum Alloy10Clear Anodize600050
1 Piece(s)Available

9 Days or more

1012No[Aluminum Alloy] 2017 Aluminum Alloy10Clear Anodize600152
1 Piece(s)Available

9 Days or more

1015No[Aluminum Alloy] 2017 Aluminum Alloy11Clear Anodize600260
1 Piece(s)Available

9 Days or more

1020No[Aluminum Alloy] 2017 Aluminum Alloy14Clear Anodize600477
1 Piece(s)Available

10 Days or more

105No[Aluminum Alloy] 2017 Aluminum Alloy7Clear Anodize60536
1 Piece(s)Available

10 Days or more

106No[Aluminum Alloy] 2017 Aluminum Alloy8Clear Anodize60639
1 Piece(s)Available

9 Days or more

108No[Aluminum Alloy] 2017 Aluminum Alloy9Clear Anodize60845
1 Piece(s)Available

9 Days or more

1010No[Aluminum Alloy] 2017 Aluminum Alloy11Clear Anodize620054
1 Piece(s)Available

9 Days or more

1012No[Aluminum Alloy] 2017 Aluminum Alloy12Clear Anodize620156
1 Piece(s)Available

9 Days or more

1015No[Aluminum Alloy] 2017 Aluminum Alloy13Clear Anodize620264
1 Piece(s)Available

9 Days or more

1020No[Aluminum Alloy] 2017 Aluminum Alloy16Clear Anodize620481
1 Piece(s)Available

9 Days or more

103No[Aluminum Alloy] 2017 Aluminum Alloy6Clear Anodize62333
1 Piece(s)Available

9 Days or more

104No[Aluminum Alloy] 2017 Aluminum Alloy7Clear Anodize62435
1 Piece(s)Available

9 Days or more

105No[Aluminum Alloy] 2017 Aluminum Alloy7Clear Anodize62538
1 Piece(s)Available

9 Days or more

1010No[Aluminum Alloy] 2017 Aluminum Alloy8Clear Anodize690045
1 Piece(s)Available

9 Days or more

1012No[Aluminum Alloy] 2017 Aluminum Alloy8Clear Anodize690148
1 Piece(s)Available

10 Days or more

1015No[Aluminum Alloy] 2017 Aluminum Alloy9Clear Anodize690257
1 Piece(s)Available

9 Days or more

1020No[Aluminum Alloy] 2017 Aluminum Alloy11Clear Anodize690469
1 Piece(s)Available

8 Days or more

1010Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy13Clear Anodize600050
1 Piece(s)Available

9 Days or more

1012Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy13Clear Anodize600152
1 Piece(s)Available

9 Days or more

1015Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy14Clear Anodize600260
1 Piece(s)Available

9 Days or more

1020Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy18Clear Anodize600477
1 Piece(s)Available

9 Days or more

105Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy10Clear Anodize60536
1 Piece(s)Available

10 Days or more

106Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy11Clear Anodize60639
1 Piece(s)Available

9 Days or more

108Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy12Clear Anodize60845
1 Piece(s)Available

9 Days or more

1010Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy14Clear Anodize620054
1 Piece(s)Available

9 Days or more

1012Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy15Clear Anodize620156
1 Piece(s)Available

9 Days or more

1015Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy17Clear Anodize620264
1 Piece(s)Available

9 Days or more

1020Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy20Clear Anodize620481
1 Piece(s)Available

9 Days or more

103Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy9Clear Anodize62333
1 Piece(s)Available

9 Days or more

104Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy10Clear Anodize62435
1 Piece(s)Available

9 Days or more

105Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy10Clear Anodize62538
1 Piece(s)Available

9 Days or more

1010Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy11Clear Anodize690045
1 Piece(s)Available

9 Days or more

1012Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy11Clear Anodize690148
1 Piece(s)Available

8 Days or more

1015Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy12Clear Anodize690257
1 Piece(s)Available

9 Days or more

1020Yes (with retaining ring)[Aluminum Alloy] 2017 Aluminum Alloy15Clear Anodize690469
1 Piece(s)Available

11 Days or more

1010Yes (with retaining ring)304 Stainless Steel13Not Provided600050
1 Piece(s)Available

10 Days or more

1012Yes (with retaining ring)304 Stainless Steel13Not Provided600152
1 Piece(s)Available

10 Days or more

1015Yes (with retaining ring)304 Stainless Steel14Not Provided600260
1 Piece(s)Available

10 Days or more

1020Yes (with retaining ring)304 Stainless Steel18Not Provided600477
1 Piece(s)Available

11 Days or more

106Yes (with retaining ring)304 Stainless Steel11Not Provided60639
1 Piece(s)Available

10 Days or more

108Yes (with retaining ring)304 Stainless Steel12Not Provided60845

Loading...

Example

· Example >> Click here
· Low Particle Generation Bearings>> Click here
 

Basic Information

Shape Flange Type Bearing Used Deep Groove Ball Bearings Bearing Material Stainless Steel
Number of Bearings Single Flange Shape Compact Type Type Bearings with Housings
Seals ZZ (Double Shield)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.