(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Double bearing, without retaining rings, with piloted flange, standard length.

Bearings with Housing - Double bearing, without retaining rings, with piloted flange, standard length.
  • Volume Discount
  • Lead Time Reduction

They do not have retaining rings, the shape of the flange is configurable in round, square or compact type. The material can be selected between steel, stainless steel or aluminum alloy with options of surface treatments, three types of optional seals.

  • METRIC
  • inCAD Components
Bearings with Housings - Standard Length, Double Bearings with Pilot, Unretained:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
RoundSquareCompactBearingsHousingHousing
BGRYBBGSYBBGCYBSteel1045 Carbon SteelBlack Oxide
BGRYBGSYBGCYElectroless Nickel Plating
BARYBASYBACY2017 Aluminum AlloyClear Anodize
SBARYSBASYSBACYStainless Steel
SBGRYSBGSYSBGCY304 Stainless Steel-
[ ! ]* Bearings with Rubber Seals (V V and DD) are all made of steel.

Specifications

Part Number-L
 
Type Bearing Seal
BACY
BASY
 628
6900
 ZZ
DD
-
-
35
25
   
Part NumberLSdDH7 BHWTdhD1g7 P.C.D.KAFd1d2H1
TypeBearing No.SealToleranceTolerance
(Round)
BGRYB
BGRY
BARY
SBARY
SBGRY


(Square)
BGSYB
BGSY
BASY
SBASY
SBGSY


(Compact)
BGCYB
BGCY
BACY
SBACY
SBGCY
623ZZ
Double Shielded

*VV
Non-Contact Sealed
Rubber Seal

DD
Contact Sealed
Rubber Seal
20 305310+ 0.015
0
433167714-0.006
-0.024
242724-6.53.53.1
62420 305413+ 0.018
0
53518917262826
60525 355514538208101828302884.54.1
62535 401016540221220-0.007
-0.028
303130
60625 405617641231321313231
62635 451019+ 0.021
0
644251524343434
67820 305812+ 0.018
0
3.535181016-0.006
-0.024
2628266.53.53.1
69825 35519+ 0.021
0
644251524-0.007
-0.028
34343484.54.1
60825 35522747291827373637
62835 451024850322030403740
670020 3051015+ 0.018
0
440221219303130
680020 30519+ 0.021
0
544251524343434
690025 40522647291927373637
600035 501026852342232-0.009
-0.034
423942
620045 551530956382436464246
670120 3051218+ 0.018
0
444251523-0.007
-0.028
343434
680125 35521+ 0.021
0
547291726373637
690135 501024650312130403840
600135 501028854362434-0.009
-0.034
444044
620145 551532+ 0.025
0
1058402638484348
670225 35101521+ 0.021
0
447291826-0.007
-0.028
373637
680225 351024550322030403740
690235 60102875937102535-0.009
-0.034
4745479.55.55.1
600245 651532+ 0.025
0
962402838504650
620250 6515351166442942544954
680330 40101726+ 0.021
0
55234223242394284.54.1
690345 5515307603827364846489.55.55.1
600350 651535+ 0.025
0
1066443142545054
620360 7020401272503448605460
670430 40102027+ 0.021
0
4593523334745412384.54.1
680435 501032+ 0.025
0
762402838504644249.55.55.1
690450 6515379724711344559545424116.66.1
600460 702042127754365064595632
620465 7020471481584054-0.010
-0.040
68625934
680535 50152537772473445-0.009
-0.034
59545424
690535 50154297754365064595532
600560 802047128858134154-0.010
-0.040
726763361498.1
620565 802052+ 0.030
0
159464456078726839
680635 50153042+ 0.025
0
77754113650-0.009
-0.034
64595632116.66.1
690635 50154798858134154-0.010
-0.040
726762361498.1
600660 802055+ 0.030
0
139666486280737040
620670 8020621610474557088797744
600770 802035621410474557088797544
620770 9020721712688206484-0.012
-0.047
10595925117.51111
600880 902540681511482136078-0.010
-0.040
968680541498.1
620870 9020801813496207492-0.012
-0.047
113102985617.51111
6010ZZ
Double Shielded
8020508016134967492113-9856
62101002090+ 0.035
0
2014711083106126-10472
[ ! ]* No. 623, 624, 605, 606 and numbers starting with 67 are not available for VV (Non-contact Sealed).

Alterations

Bearings with Housings - Standard Length, Double Bearings with Pilot, Unretained:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BACY6000DD-[35,​50]
BACY6000VV-[35,​50]
BACY6000ZZ-[35,​50]
BACY6001DD-[35,​50]
BACY6001VV-[35,​50]
BACY6001ZZ-[35,​50]
BACY6002DD-[45,​65]
BACY6002VV-[45,​65]
BACY6002ZZ-[45,​65]
BACY6003DD-[50,​65]
BACY6003VV-[50,​65]
BACY6003ZZ-[50,​65]
BACY6004DD-[60,​70]
BACY6004VV-[60,​70]
BACY6004ZZ-[60,​70]
BACY605DD-[25,​35]
BACY605ZZ-[25,​35]
BACY606DD-[25,​40]
BACY606ZZ-[25,​40]
BACY608DD-[25,​35]
BACY608VV-[25,​35]
BACY608ZZ-[25,​35]
BACY6200DD-[45,​55]
BACY6200VV-[45,​55]
BACY6200ZZ-[45,​55]
BACY6201DD-[45,​55]
BACY6201VV-[45,​55]
BACY6201ZZ-[45,​55]
BACY6202DD-[50,​65]
BACY6202VV-[50,​65]
BACY6202ZZ-[50,​65]
BACY6203DD-[60,​70]
BACY6203VV-[60,​70]
BACY6203ZZ-[60,​70]
BACY6204DD-[65,​70]
BACY6204VV-[65,​70]
BACY6204ZZ-[65,​70]
BACY623DD-[20,​30]
BACY623ZZ-[20,​30]
BACY624DD-[20,​30]
BACY624ZZ-[20,​30]
BACY625DD-[35,​40]
BACY625VV-[35,​40]
BACY625ZZ-[35,​40]
BACY626DD-[35,​45]
BACY626VV-[35,​45]
BACY626ZZ-[35,​45]
BACY628DD-[35,​45]
BACY628VV-[35,​45]
BACY628ZZ-[35,​45]
BACY6700DD-[20,​30]
BACY6700ZZ-[20,​30]
BACY6701DD-[20,​30]
BACY6701ZZ-[20,​30]
BACY6702DD-[25,​35]
BACY6702ZZ-[25,​35]
BACY6704DD-[30,​40]
BACY6704ZZ-[30,​40]
BACY678DD-[20,​30]
BACY678ZZ-[20,​30]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Housing Material Flange Shape Housing Width (T or L)
(mm)
Holder Surface Treatment Bearing Part Number Seals Flange O.D. H
(φ)
1 Piece(s)

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type35 ~ 50Clear Anodize6000DD (Contact Rubber Seal)52
1 Piece(s)

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type35 ~ 50Clear Anodize6000VV (Non-Contact Rubber Seal)52
1 Piece(s)

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type35 ~ 50Clear Anodize6000ZZ (Double Shield)52
1 Piece(s)

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type35 ~ 50Clear Anodize6001DD (Contact Rubber Seal)54
1 Piece(s)

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type35 ~ 50Clear Anodize6001VV (Non-Contact Rubber Seal)54
1 Piece(s)

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type35 ~ 50Clear Anodize6001ZZ (Double Shield)54
1 Piece(s)

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type45 ~ 65Clear Anodize6002DD (Contact Rubber Seal)62
1 Piece(s)

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type45 ~ 65Clear Anodize6002VV (Non-Contact Rubber Seal)62
1 Piece(s)

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type45 ~ 65Clear Anodize6002ZZ (Double Shield)62
1 Piece(s)

9 Days or more

1017[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type50 ~ 65Clear Anodize6003DD (Contact Rubber Seal)66
1 Piece(s)

9 Days or more

1017[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type50 ~ 65Clear Anodize6003VV (Non-Contact Rubber Seal)66
1 Piece(s)

9 Days or more

1017[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type50 ~ 65Clear Anodize6003ZZ (Double Shield)66
1 Piece(s)

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type60 ~ 70Clear Anodize6004DD (Contact Rubber Seal)77
1 Piece(s)

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type60 ~ 70Clear Anodize6004VV (Non-Contact Rubber Seal)77
1 Piece(s)

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type60 ~ 70Clear Anodize6004ZZ (Double Shield)77
1 Piece(s)

9 Days or more

105[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type25 ~ 35Clear Anodize605DD (Contact Rubber Seal)38
1 Piece(s)

9 Days or more

105[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type25 ~ 35Clear Anodize605ZZ (Double Shield)38
1 Piece(s)

9 Days or more

106[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type25 ~ 40Clear Anodize606DD (Contact Rubber Seal)41
1 Piece(s)

9 Days or more

106[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type25 ~ 40Clear Anodize606ZZ (Double Shield)41
1 Piece(s)

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type25 ~ 35Clear Anodize608DD (Contact Rubber Seal)47
1 Piece(s)

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type25 ~ 35Clear Anodize608VV (Non-Contact Rubber Seal)47
1 Piece(s)

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type25 ~ 35Clear Anodize608ZZ (Double Shield)47
1 Piece(s)

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type45 ~ 55Clear Anodize6200DD (Contact Rubber Seal)56
1 Piece(s)

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type45 ~ 55Clear Anodize6200VV (Non-Contact Rubber Seal)56
1 Piece(s)

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type45 ~ 55Clear Anodize6200ZZ (Double Shield)56
1 Piece(s)

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type45 ~ 55Clear Anodize6201DD (Contact Rubber Seal)58
1 Piece(s)

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type45 ~ 55Clear Anodize6201VV (Non-Contact Rubber Seal)58
1 Piece(s)

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type45 ~ 55Clear Anodize6201ZZ (Double Shield)58
1 Piece(s)

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type50 ~ 65Clear Anodize6202DD (Contact Rubber Seal)66
1 Piece(s)

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type50 ~ 65Clear Anodize6202VV (Non-Contact Rubber Seal)66
1 Piece(s)

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type50 ~ 65Clear Anodize6202ZZ (Double Shield)66
1 Piece(s)

9 Days or more

1017[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type60 ~ 70Clear Anodize6203DD (Contact Rubber Seal)72
1 Piece(s)

9 Days or more

1017[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type60 ~ 70Clear Anodize6203VV (Non-Contact Rubber Seal)72
1 Piece(s)

9 Days or more

1017[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type60 ~ 70Clear Anodize6203ZZ (Double Shield)72
1 Piece(s)

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type65 ~ 70Clear Anodize6204DD (Contact Rubber Seal)81
1 Piece(s)

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type65 ~ 70Clear Anodize6204VV (Non-Contact Rubber Seal)81
1 Piece(s)

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type65 ~ 70Clear Anodize6204ZZ (Double Shield)81
1 Piece(s)

9 Days or more

103[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type20 ~ 30Clear Anodize623DD (Contact Rubber Seal)33
1 Piece(s)

9 Days or more

103[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type20 ~ 30Clear Anodize623ZZ (Double Shield)33
1 Piece(s)

9 Days or more

104[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type20 ~ 30Clear Anodize624DD (Contact Rubber Seal)35
1 Piece(s)

9 Days or more

104[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type20 ~ 30Clear Anodize624ZZ (Double Shield)35
1 Piece(s)

9 Days or more

105[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type35 ~ 40Clear Anodize625DD (Contact Rubber Seal)40
1 Piece(s)

9 Days or more

105[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type35 ~ 40Clear Anodize625VV (Non-Contact Rubber Seal)40
1 Piece(s)

9 Days or more

105[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type35 ~ 40Clear Anodize625ZZ (Double Shield)40
1 Piece(s)

9 Days or more

106[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type35 ~ 45Clear Anodize626DD (Contact Rubber Seal)44
1 Piece(s)

9 Days or more

106[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type35 ~ 45Clear Anodize626VV (Non-Contact Rubber Seal)44
1 Piece(s)

9 Days or more

106[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type35 ~ 45Clear Anodize626ZZ (Double Shield)44
1 Piece(s)

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type35 ~ 45Clear Anodize628DD (Contact Rubber Seal)50
1 Piece(s)

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type35 ~ 45Clear Anodize628VV (Non-Contact Rubber Seal)50
1 Piece(s)

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type35 ~ 45Clear Anodize628ZZ (Double Shield)50
1 Piece(s)

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type20 ~ 30Clear Anodize6700DD (Contact Rubber Seal)40
1 Piece(s)

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type20 ~ 30Clear Anodize6700ZZ (Double Shield)40
1 Piece(s)

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type20 ~ 30Clear Anodize6701DD (Contact Rubber Seal)44
1 Piece(s)

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type20 ~ 30Clear Anodize6701ZZ (Double Shield)44
1 Piece(s)

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type25 ~ 35Clear Anodize6702DD (Contact Rubber Seal)47
1 Piece(s)

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type25 ~ 35Clear Anodize6702ZZ (Double Shield)47
1 Piece(s)

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type30 ~ 40Clear Anodize6704DD (Contact Rubber Seal)59
1 Piece(s)

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type30 ~ 40Clear Anodize6704ZZ (Double Shield)59
1 Piece(s)

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type20 ~ 30Clear Anodize678DD (Contact Rubber Seal)35
1 Piece(s)

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type20 ~ 30Clear Anodize678ZZ (Double Shield)35

Loading...

 

Basic Information

Shape Flanged Pilot Type Bearing Used Deep Groove Ball Bearings Bearing Retained No
Number of Bearings Double Type Bearings with Housings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.