(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Double bearing, with retaining rings, short length.

Bearings with Housing - Double bearing, with retaining rings, short length.
  • Volume Discount
  • Lead Time Reduction

These models have two bearings in the casing, the internal diameter of the bearing can be selected from 6m to 30mm, the shape of the flange is configurable in round, square or compact type, the material can be selected between steel or stainless steel with options of superficial treatments.

  • METRIC
  • inCAD Components
Bearings with Housings - Short, Double Bearings, Retained:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
RoundSquareCompactBearingsHousingHousing
BGREBBGSEBBGCEBSteel1045 Carbon SteelBlack Oxide
BGREBGSEBGCEElectroless Nickel Plating
SBGRESBGSESBGCEStainless Steel304 Stainless Steel-
[ ! ]Easier to obtain required radial load ratings when space is limited.
[ ! ]* Bearings with Rubber Seals (VV and DD) are all made of steel.

Specifications

Bearings with Housings - Short, Double Bearings, Retained:Related Image
Part NumberdDH7 BHWTT1dhD1g7 P.C.D.KAFM (Coarse)
(d2)
d1H1
TypeBearing No.SealToleranceTolerance
(Round)
BGREB
BGRE
SBGRE


(Square)
BGSEB
BGSE
SBGSE


(Compact)
BGCEB
BGCE
SBGCE
606ZZ
Double
(Shielded)

*VV
Non-contact
(Rubber Sealed)

DD
Contact
(Rubber Sealed)
617+0.018
 0
639231791321-0.007
-0.028
293229-M5
(4.3)
84.4
608822+0.021
 0
7452919121827353635
690010226452917111927353635
6000268503421132232-0.009
-0.034
403940
690112246483117112130-0.007
-0.028
383838
6001288523621132434-0.009
-0.034
424042
690215287573719122535454545M6
(5.2)
9.55.4
600232+ 0.025
 0
9604023142838484648
69031730+0.021
 0
7603819122736484648
600335+0.025
 0
10664426163142545054
69042037969472415344556545124M8
(6.8)
116.5
6004421277543018365064595632
6005254712885830184154-0.010
-0.040
72676336M10
(8.5)
148.6
60063055+0.030
 0
1396663320486280737040
[ ! ]* No. 606 is not available for V V (Non-contact rubber sealed)

Alterations

Bearings with Housings - Short, Double Bearings, Retained:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGCE6000DD
BGCE6000VV
BGCE6000ZZ
BGCE6001DD
BGCE6001VV
BGCE6001ZZ
BGCE6002DD
BGCE6002VV
BGCE6002ZZ
BGCE6003DD
BGCE6003VV
BGCE6003ZZ
BGCE6004DD
BGCE6004VV
BGCE6004ZZ
BGCE6005DD
BGCE6005VV
BGCE6005ZZ
BGCE6006DD
BGCE6006VV
BGCE6006ZZ
BGCE606DD
BGCE606ZZ
BGCE608DD
BGCE608VV
BGCE608ZZ
BGCE6900DD
BGCE6900VV
BGCE6900ZZ
BGCE6901DD
BGCE6901VV
BGCE6901ZZ
BGCE6902DD
BGCE6902VV
BGCE6902ZZ
BGCE6903DD
BGCE6903VV
BGCE6903ZZ
BGCE6904DD
BGCE6904VV
BGCE6904ZZ
BGCEB6000DD
BGCEB6000VV
BGCEB6000ZZ
BGCEB6001DD
BGCEB6001VV
BGCEB6001ZZ
BGCEB6002DD
BGCEB6002VV
BGCEB6002ZZ
BGCEB6003DD
BGCEB6003VV
BGCEB6003ZZ
BGCEB6004DD
BGCEB6004VV
BGCEB6004ZZ
BGCEB6005DD
BGCEB6005VV
BGCEB6005ZZ
BGCEB6006DD
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Housing Material Flange Shape Housing Width (T or L)
(mm)
Holder Surface Treatment Bearing Part Number Seals Flange O.D. H
(φ)
1 Piece(s)Available

9 Days or more

1010[Steel] Steel1045 Carbon SteelCompact Type21Electroless Nickel Plating6000DD (Contact Rubber Seal)50
1 Piece(s)Available

9 Days or more

1010[Steel] Steel1045 Carbon SteelCompact Type21Electroless Nickel Plating6000VV (Non-Contact Rubber Seal)50
1 Piece(s)Available

9 Days or more

1010[Steel] Steel1045 Carbon SteelCompact Type21Electroless Nickel Plating6000ZZ (Double Shield)50
1 Piece(s)Available

9 Days or more

1012[Steel] Steel1045 Carbon SteelCompact Type21Electroless Nickel Plating6001DD (Contact Rubber Seal)52
1 Piece(s)Available

9 Days or more

1012[Steel] Steel1045 Carbon SteelCompact Type21Electroless Nickel Plating6001VV (Non-Contact Rubber Seal)52
1 Piece(s)Available

9 Days or more

1012[Steel] Steel1045 Carbon SteelCompact Type21Electroless Nickel Plating6001ZZ (Double Shield)52
1 Piece(s)Available

9 Days or more

1015[Steel] Steel1045 Carbon SteelCompact Type23Electroless Nickel Plating6002DD (Contact Rubber Seal)60
1 Piece(s)Available

9 Days or more

1015[Steel] Steel1045 Carbon SteelCompact Type23Electroless Nickel Plating6002VV (Non-Contact Rubber Seal)60
1 Piece(s)Available

8 Days or more

1015[Steel] Steel1045 Carbon SteelCompact Type23Electroless Nickel Plating6002ZZ (Double Shield)60
1 Piece(s)Available

9 Days or more

1017[Steel] Steel1045 Carbon SteelCompact Type26Electroless Nickel Plating6003DD (Contact Rubber Seal)66
1 Piece(s)Available

9 Days or more

1017[Steel] Steel1045 Carbon SteelCompact Type26Electroless Nickel Plating6003VV (Non-Contact Rubber Seal)66
1 Piece(s)Available

9 Days or more

1017[Steel] Steel1045 Carbon SteelCompact Type26Electroless Nickel Plating6003ZZ (Double Shield)66
1 Piece(s)Available

9 Days or more

1020[Steel] Steel1045 Carbon SteelCompact Type30Electroless Nickel Plating6004DD (Contact Rubber Seal)77
1 Piece(s)Available

9 Days or more

1020[Steel] Steel1045 Carbon SteelCompact Type30Electroless Nickel Plating6004VV (Non-Contact Rubber Seal)77
1 Piece(s)Available

9 Days or more

1020[Steel] Steel1045 Carbon SteelCompact Type30Electroless Nickel Plating6004ZZ (Double Shield)77
1 Piece(s)Available

10 Days or more

1025[Steel] Steel1045 Carbon SteelCompact Type30Electroless Nickel Plating6005DD (Contact Rubber Seal)88
1 Piece(s)Available

10 Days or more

1025[Steel] Steel1045 Carbon SteelCompact Type30Electroless Nickel Plating6005VV (Non-Contact Rubber Seal)88
1 Piece(s)Available

10 Days or more

1025[Steel] Steel1045 Carbon SteelCompact Type30Electroless Nickel Plating6005ZZ (Double Shield)88
1 Piece(s)Available

10 Days or more

1030[Steel] Steel1045 Carbon SteelCompact Type33Electroless Nickel Plating6006DD (Contact Rubber Seal)96
1 Piece(s)Available

10 Days or more

1030[Steel] Steel1045 Carbon SteelCompact Type33Electroless Nickel Plating6006VV (Non-Contact Rubber Seal)96
1 Piece(s)Available

8 Days or more

1030[Steel] Steel1045 Carbon SteelCompact Type33Electroless Nickel Plating6006ZZ (Double Shield)96
1 Piece(s)Available

9 Days or more

106[Steel] Steel1045 Carbon SteelCompact Type17Electroless Nickel Plating606DD (Contact Rubber Seal)39
1 Piece(s)Available

8 Days or more

106[Steel] Steel1045 Carbon SteelCompact Type17Electroless Nickel Plating606ZZ (Double Shield)39
1 Piece(s)Available

9 Days or more

108[Steel] Steel1045 Carbon SteelCompact Type19Electroless Nickel Plating608DD (Contact Rubber Seal)45
1 Piece(s)Available

9 Days or more

108[Steel] Steel1045 Carbon SteelCompact Type19Electroless Nickel Plating608VV (Non-Contact Rubber Seal)45
1 Piece(s)Available

8 Days or more

108[Steel] Steel1045 Carbon SteelCompact Type19Electroless Nickel Plating608ZZ (Double Shield)45
1 Piece(s)Available

9 Days or more

1010[Steel] Steel1045 Carbon SteelCompact Type17Electroless Nickel Plating6900DD (Contact Rubber Seal)45
1 Piece(s)Available

9 Days or more

1010[Steel] Steel1045 Carbon SteelCompact Type17Electroless Nickel Plating6900VV (Non-Contact Rubber Seal)45
1 Piece(s)Available

8 Days or more

1010[Steel] Steel1045 Carbon SteelCompact Type17Electroless Nickel Plating6900ZZ (Double Shield)45
1 Piece(s)Available

9 Days or more

1012[Steel] Steel1045 Carbon SteelCompact Type17Electroless Nickel Plating6901DD (Contact Rubber Seal)48
1 Piece(s)Available

9 Days or more

1012[Steel] Steel1045 Carbon SteelCompact Type17Electroless Nickel Plating6901VV (Non-Contact Rubber Seal)48
1 Piece(s)Available

9 Days or more

1012[Steel] Steel1045 Carbon SteelCompact Type17Electroless Nickel Plating6901ZZ (Double Shield)48
1 Piece(s)Available

9 Days or more

1015[Steel] Steel1045 Carbon SteelCompact Type19Electroless Nickel Plating6902DD (Contact Rubber Seal)57
1 Piece(s)Available

9 Days or more

1015[Steel] Steel1045 Carbon SteelCompact Type19Electroless Nickel Plating6902VV (Non-Contact Rubber Seal)57
1 Piece(s)Available

9 Days or more

1015[Steel] Steel1045 Carbon SteelCompact Type19Electroless Nickel Plating6902ZZ (Double Shield)57
1 Piece(s)Available

9 Days or more

1017[Steel] Steel1045 Carbon SteelCompact Type19Electroless Nickel Plating6903DD (Contact Rubber Seal)60
1 Piece(s)Available

9 Days or more

1017[Steel] Steel1045 Carbon SteelCompact Type19Electroless Nickel Plating6903VV (Non-Contact Rubber Seal)60
1 Piece(s)Available

8 Days or more

1017[Steel] Steel1045 Carbon SteelCompact Type19Electroless Nickel Plating6903ZZ (Double Shield)60
1 Piece(s)Available

9 Days or more

1020[Steel] Steel1045 Carbon SteelCompact Type24Electroless Nickel Plating6904DD (Contact Rubber Seal)69
1 Piece(s)Available

9 Days or more

1020[Steel] Steel1045 Carbon SteelCompact Type24Electroless Nickel Plating6904VV (Non-Contact Rubber Seal)69
1 Piece(s)Available

8 Days or more

1020[Steel] Steel1045 Carbon SteelCompact Type24Electroless Nickel Plating6904ZZ (Double Shield)69
1 Piece(s)Available

9 Days or more

1010[Steel] Steel1045 Carbon SteelCompact Type21Black Oxide Coating6000DD (Contact Rubber Seal)50
1 Piece(s)Available

9 Days or more

1010[Steel] Steel1045 Carbon SteelCompact Type21Black Oxide Coating6000VV (Non-Contact Rubber Seal)50
1 Piece(s)Available

9 Days or more

1010[Steel] Steel1045 Carbon SteelCompact Type21Black Oxide Coating6000ZZ (Double Shield)50
1 Piece(s)Available

9 Days or more

1012[Steel] Steel1045 Carbon SteelCompact Type21Black Oxide Coating6001DD (Contact Rubber Seal)52
1 Piece(s)Available

9 Days or more

1012[Steel] Steel1045 Carbon SteelCompact Type21Black Oxide Coating6001VV (Non-Contact Rubber Seal)52
1 Piece(s)Available

9 Days or more

1012[Steel] Steel1045 Carbon SteelCompact Type21Black Oxide Coating6001ZZ (Double Shield)52
1 Piece(s)Available

9 Days or more

1015[Steel] Steel1045 Carbon SteelCompact Type23Black Oxide Coating6002DD (Contact Rubber Seal)60
1 Piece(s)Available

9 Days or more

1015[Steel] Steel1045 Carbon SteelCompact Type23Black Oxide Coating6002VV (Non-Contact Rubber Seal)60
1 Piece(s)Available

9 Days or more

1015[Steel] Steel1045 Carbon SteelCompact Type23Black Oxide Coating6002ZZ (Double Shield)60
1 Piece(s)Available

9 Days or more

1017[Steel] Steel1045 Carbon SteelCompact Type26Black Oxide Coating6003DD (Contact Rubber Seal)66
1 Piece(s)Available

9 Days or more

1017[Steel] Steel1045 Carbon SteelCompact Type26Black Oxide Coating6003VV (Non-Contact Rubber Seal)66
1 Piece(s)Available

9 Days or more

1017[Steel] Steel1045 Carbon SteelCompact Type26Black Oxide Coating6003ZZ (Double Shield)66
1 Piece(s)Available

9 Days or more

1020[Steel] Steel1045 Carbon SteelCompact Type30Black Oxide Coating6004DD (Contact Rubber Seal)77
1 Piece(s)Available

9 Days or more

1020[Steel] Steel1045 Carbon SteelCompact Type30Black Oxide Coating6004VV (Non-Contact Rubber Seal)77
1 Piece(s)Available

9 Days or more

1020[Steel] Steel1045 Carbon SteelCompact Type30Black Oxide Coating6004ZZ (Double Shield)77
1 Piece(s)Available

10 Days or more

1025[Steel] Steel1045 Carbon SteelCompact Type30Black Oxide Coating6005DD (Contact Rubber Seal)88
1 Piece(s)Available

10 Days or more

1025[Steel] Steel1045 Carbon SteelCompact Type30Black Oxide Coating6005VV (Non-Contact Rubber Seal)88
1 Piece(s)Available

10 Days or more

1025[Steel] Steel1045 Carbon SteelCompact Type30Black Oxide Coating6005ZZ (Double Shield)88
1 Piece(s)Available

10 Days or more

1030[Steel] Steel1045 Carbon SteelCompact Type33Black Oxide Coating6006DD (Contact Rubber Seal)96

Loading...

 

Basic Information

Shape Flange Type Bearing Used Deep Groove Ball Bearings Bearing Retained Yes (with retaining ring)
Number of Bearings Double Type Bearings with Housings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.