(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Direct mount, without retaining rings.

Bearings with Housing - Direct mount, without retaining rings.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

The shape of the casing is selectable in three different options, round, square or compact. Configurable bearing and housing material in carbon steel or stainless steel with options for surface processing. Three different types of seals available and internal diameter measurements selectable in sizes from 3 to 50mm.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Bearings with Housings - Direct Mount, Unretained:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
RoundSquareCompactBearingsHousingHousing
BGRNBBGSNBBGCNBSteel1045 Carbon SteelBlack Oxide
BGRNBGSNBGCNElectroless Nickel Plating
BARNBASNBACN2017 Aluminum AlloyClear Anodize
SBARN-SBACNStainless Steel
SBGRNSBGSNSBGCN304 Stainless Steel-
[ ! ]* Bearings with Rubber Seals (V V and DD) are all made of steel.

Specifications

Bearings with Housings - Direct Mount, Unretained:Related Image
Part NumberdDH7BHWTdhP.C.D.KAFM (Coarse)
(d2)
d1H1
TypeBearing No.SealTolerance
(Round)
BGRNB
BGRN
BARN
SBARN
SBGRN


(Square)
BGSNB
BGSN
BASN
SBGSN


(Compact)
BGCNB
BGCN
BACN
SBACN
SBGCN
623ZZ
Double
(Shielded)

*VV
Non-contact
(Rubber Sealed)

DD
Contact
(Rubber Sealed)
310+ 0.015
 0
4331667242724-M4
(3.3)
6.53.4
624413+0.018
 0
5351879262826
60551453620710263026M5
(4.3)
84.4
6251653822712283128
60661763923813293229
62619+0.021
 0
64125815313431
678812+0.018
 0
3.53418610252725M4 (3.3)6.53.4
69819+0.021
 0
64125815313431M5
(4.3)
84.4
6082274529918353635
62824847321020373737
67001015+0.018
 0
437227.512273027
680019+0.021
 0
541257.515313431
69002264529819353635
600026850341022403940
620030954381124444244
67011218+0.018
 0
440257.515303130
680121+0.021
 0
544297.517343534
69012464831821383838
600128852361024424042
620132+0.025
 0
1056401226464346
67021521+0.021
 0
444297.518343534
680224547327.520373737
69022875737925454545M6
(5.2)
9.55.4
600232+0.025
 0
960401128484648
6202351164441329524952
68031726+0.021
 0
550347.522403940M5 (4.3)84.4
69033076038927484648M6
(5.2)
9.55.4
600335+0.025
 0
1066441231545054
6203401272501434605460
67042027+0.021
 0
451357.52341393225M5 (4.3)84.4
680432+0.025
 0
7604092848463829M6 (5.2)9.55.4
69043796947113456545124M8
(6.8)
116.5
600442127754143664595632
620447148158164068625934
6805253776947113456545124
69054297754113664595632
600547128858144172676336M10
(8.5)
148.6
620552+0.030
 0
159464174578726839
68063042+0.025
 0
77754113664595632M8 (6.8)116.5
69064798858134172676336M10
(8.5)
148.6
600655+0.030
 0
139666154880737040
6206621610474185588797744
600735141675
62077217126882164105959251M12 (10.5)17.511
600840681511482176096868054M10 (8.5)148.6
620880181349622741131029856M12
(10.5)
17.511
6010ZZ
(Double Shielded)
501620-
621090+0.035
 0
201471102483126-10472
[ ! ]Check for available sizes in the price list.
[ ! ]* No. 623, 624, 605, 606 and numbers starting with 67 are not available for V V (Non-contact rubber sealed).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BACN6000DD
BACN6000VV
BACN6000ZZ
BACN6001DD
BACN6001VV
BACN6001ZZ
BACN6002DD
BACN6002VV
BACN6002ZZ
BACN6003DD
BACN6003VV
BACN6003ZZ
BACN6004DD
BACN6004VV
BACN6004ZZ
BACN605DD
BACN605ZZ
BACN606DD
BACN606ZZ
BACN608DD
BACN608VV
BACN608ZZ
BACN6200DD
BACN6200VV
BACN6200ZZ
BACN6201DD
BACN6201VV
BACN6201ZZ
BACN6202DD
BACN6202VV
BACN6202ZZ
BACN6203DD
BACN6203VV
BACN6203ZZ
BACN6204DD
BACN6204VV
BACN6204ZZ
BACN623DD
BACN623ZZ
BACN624DD
BACN624ZZ
BACN625DD
BACN625VV
BACN625ZZ
BACN626DD
BACN626VV
BACN626ZZ
BACN628DD
BACN628VV
BACN628ZZ
BACN6700DD
BACN6700ZZ
BACN6701DD
BACN6701ZZ
BACN6702DD
BACN6702ZZ
BACN6704DD
BACN6704ZZ
BACN678DD
BACN678ZZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Housing Material Flange Shape Housing Width (T or L)
(mm)
Holder Surface Treatment Bearing Part Number Seals Flange O.D. H
(φ)
1 Piece(s)Available

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize6000DD (Contact Rubber Seal)50
1 Piece(s)Available

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize6000VV (Non-Contact Rubber Seal)50
1 Piece(s)Available

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize6000ZZ (Double Shield)50
1 Piece(s)Available

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize6001DD (Contact Rubber Seal)52
1 Piece(s)Available

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize6001VV (Non-Contact Rubber Seal)52
1 Piece(s)Available

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize6001ZZ (Double Shield)52
1 Piece(s)Available

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type11Clear Anodize6002DD (Contact Rubber Seal)60
1 Piece(s)Available

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type11Clear Anodize6002VV (Non-Contact Rubber Seal)60
1 Piece(s)Available

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type11Clear Anodize6002ZZ (Double Shield)60
1 Piece(s)Available

9 Days or more

1017[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type12Clear Anodize6003DD (Contact Rubber Seal)66
1 Piece(s)Available

9 Days or more

1017[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type12Clear Anodize6003VV (Non-Contact Rubber Seal)66
1 Piece(s)Available

9 Days or more

1017[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type12Clear Anodize6003ZZ (Double Shield)66
1 Piece(s)Available

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type14Clear Anodize6004DD (Contact Rubber Seal)77
1 Piece(s)Available

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type14Clear Anodize6004VV (Non-Contact Rubber Seal)77
1 Piece(s)Available

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type14Clear Anodize6004ZZ (Double Shield)77
1 Piece(s)Available

9 Days or more

105[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type7Clear Anodize605DD (Contact Rubber Seal)36
1 Piece(s)Available

9 Days or more

105[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type7Clear Anodize605ZZ (Double Shield)36
1 Piece(s)Available

9 Days or more

106[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type8Clear Anodize606DD (Contact Rubber Seal)39
1 Piece(s)Available

9 Days or more

106[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type8Clear Anodize606ZZ (Double Shield)39
1 Piece(s)Available

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type9Clear Anodize608DD (Contact Rubber Seal)45
1 Piece(s)Available

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type9Clear Anodize608VV (Non-Contact Rubber Seal)45
1 Piece(s)Available

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type9Clear Anodize608ZZ (Double Shield)45
1 Piece(s)Available

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type11Clear Anodize6200DD (Contact Rubber Seal)54
1 Piece(s)Available

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type11Clear Anodize6200VV (Non-Contact Rubber Seal)54
1 Piece(s)Available

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type11Clear Anodize6200ZZ (Double Shield)54
1 Piece(s)Available

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type12Clear Anodize6201DD (Contact Rubber Seal)56
1 Piece(s)Available

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type12Clear Anodize6201VV (Non-Contact Rubber Seal)56
1 Piece(s)Available

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type12Clear Anodize6201ZZ (Double Shield)56
1 Piece(s)Available

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type13Clear Anodize6202DD (Contact Rubber Seal)64
1 Piece(s)Available

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type13Clear Anodize6202VV (Non-Contact Rubber Seal)64
1 Piece(s)Available

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type13Clear Anodize6202ZZ (Double Shield)64
1 Piece(s)Available

9 Days or more

1017[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type14Clear Anodize6203DD (Contact Rubber Seal)72
1 Piece(s)Available

9 Days or more

1017[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type14Clear Anodize6203VV (Non-Contact Rubber Seal)72
1 Piece(s)Available

9 Days or more

1017[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type14Clear Anodize6203ZZ (Double Shield)72
1 Piece(s)Available

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type16Clear Anodize6204DD (Contact Rubber Seal)81
1 Piece(s)Available

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type16Clear Anodize6204VV (Non-Contact Rubber Seal)81
1 Piece(s)Available

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type16Clear Anodize6204ZZ (Double Shield)81
1 Piece(s)Available

9 Days or more

103[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type6Clear Anodize623DD (Contact Rubber Seal)33
1 Piece(s)Available

9 Days or more

103[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type6Clear Anodize623ZZ (Double Shield)33
1 Piece(s)Available

9 Days or more

104[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type7Clear Anodize624DD (Contact Rubber Seal)35
1 Piece(s)Available

9 Days or more

104[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type7Clear Anodize624ZZ (Double Shield)35
1 Piece(s)Available

9 Days or more

105[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type7Clear Anodize625DD (Contact Rubber Seal)38
1 Piece(s)Available

9 Days or more

105[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type7Clear Anodize625VV (Non-Contact Rubber Seal)38
1 Piece(s)Available

9 Days or more

105[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type7Clear Anodize625ZZ (Double Shield)38
1 Piece(s)Available

9 Days or more

106[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type8Clear Anodize626DD (Contact Rubber Seal)41
1 Piece(s)Available

9 Days or more

106[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type8Clear Anodize626VV (Non-Contact Rubber Seal)41
1 Piece(s)Available

9 Days or more

106[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type8Clear Anodize626ZZ (Double Shield)41
1 Piece(s)Available

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize628DD (Contact Rubber Seal)47
1 Piece(s)Available

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize628VV (Non-Contact Rubber Seal)47
1 Piece(s)Available

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize628ZZ (Double Shield)47
1 Piece(s)Available

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type7.5Clear Anodize6700DD (Contact Rubber Seal)37
1 Piece(s)Available

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type7.5Clear Anodize6700ZZ (Double Shield)37
1 Piece(s)Available

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type7.5Clear Anodize6701DD (Contact Rubber Seal)40
1 Piece(s)Available

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type7.5Clear Anodize6701ZZ (Double Shield)40
1 Piece(s)Available

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type7.5Clear Anodize6702DD (Contact Rubber Seal)44
1 Piece(s)Available

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type7.5Clear Anodize6702ZZ (Double Shield)44
1 Piece(s)Available

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type7.5Clear Anodize6704DD (Contact Rubber Seal)51
1 Piece(s)Available

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type7.5Clear Anodize6704ZZ (Double Shield)51
1 Piece(s)Available

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type6Clear Anodize678DD (Contact Rubber Seal)34
1 Piece(s)Available

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type6Clear Anodize678ZZ (Double Shield)34
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Housing Material Flange Shape Housing Width (T or L)
(mm)
Holder Surface Treatment Bearing Part Number Seals Flange O.D. H
(φ)

Loading...

More Information

[ ! ]Bearing may protrude 0.1 and 0.2mm due to negative tolerance of B dimension.

Example

Bearings with Housings - Direct Mount, Unretained:Related Image

Basic Information

Shape Flange Type Bearing Used Deep Groove Ball Bearings Bearing Retained No
Number of Bearings Single Type Bearings with Housings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.