(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Connector - Straight, Quick Seal, Insert Type, Brass, C1N Series
Nitta
A 3-point brass connector (inch sized) with integrated body, nut, and sleeve. The fitting body and insert are integrated. Provides excellent performance at negative pressures.
Days to Ship: | 7 Days or more |
---|
90° Elbows - Quick Seal, Insert Type, Brass, L1N1 Series
Nitta
A brass 90° elbow (inch sized) with integrated body, nut, and sleeve. The fitting body and insert are integrated. Provides excellent performance at negative pressures.
Days to Ship: | 7 Days or more |
---|
Connector - Straight, Compression Fittings, PN Series
Junkosha
Conforms to Japanese Industrial Standards JIS B8381 "Pneumatic Fittings."
The tube insert allows for secure connection of a sleeve and a cap nut.
With collar thread seal for each R (PT) thread size.
Days to Ship: | 8 Days or more |
---|
90° Elbows - Quick Seal, Brass, L4N Series
Nitta
This 90° brass elbow (mm size) consists of three parts: fitting body, nut, and sleeve. The fitting body and insert come integrated. Also, it is superb in negative pressure performance.
Days to Ship: | 8 Days or more |
---|
Connector - Straight, Chemifit, CP Series【5 Pieces Per Package】
Nitta
Connectors are injection molded for a smooth inner surface. Does not generate dust or pollution. Uses a special polypropylene resin.
Days to Ship: | 8 Days or more |
---|
SUS316 Insert Fittings KFG2 Series, Male Connector KFG2H【1-2 Pieces Per Package】
SMC
[Features]
· Compact, lightweight.
· Grease-free.
· Can be used with steam.
· Conforms to the Food Sanitation Act of Japan.
Days to Ship: | Same day or more |
---|
Show Stock Products
Connector - Bulkhead, Compression Fittings, 316SS, NSMF Series
Nihon Pisco
All parts made of SUS316 for excellent corrosion resistance. * The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | Same day or more |
---|
Show Stock Products
Insert Fittings KF Series, Tee Union KFT【1-10 Pieces Per Package】
SMC
Used for branch connection of tubes proceeding at 90° angles on both sides.
Days to Ship: | Same day or more |
---|
Show Stock Products
Ferrule Set - Compression Fittings, N0319-S
Brennan Industries
Brennan's Instrumentation Tube Fittings provide leak-proof, torque-free seals at all tubing connections. Brennan's Double-Ferrule and Single-Ferrule Tube Fittings are reusable several times and can withstand heavy impulse and vibration in both vacuum and pressure systems Exhaustive tests have proven that the tubing will yield before a Brennan Double-Ferrule joint starts leaking.
Brennan Instrumentation Tube Fitting Features:
· Self-aligning
· Work on thick and thin wall tubing
· Resist vibration
· Work on a variety of tube materials
· All components are made of the same material for thermal compatibility and corrosion resistance
· Resist temperature cycling
· Compensate for the variables encountered in the tube and materials
· Do not significantly reduce flow area
Performance
· Work in vacuums, as well as at low and high pressures
· Seal at low cryogenic temperatures, as well as elevated temperatures rated for the tube
· Seal consistently over a wide range of temperature cycling
· Seal repeatedly under both make and remake conditions
· Resist pressure beyond the tubing burst point
Assembly
· Use geometry rather than torque for uniformity of make-up. (To complete the joint, it requires only a 1-1/4 turn after snug-tightening.)
· Do not require disassembly and inspection of ferrule swaging at every make-up
· Do not require any special tools for assembly
Days to Ship: | 11 Days |
---|
90° Elbows - Compression Fittings, 316SS, LA Series
Junkosha
Usable across a broad temperature range. Free of tubing wear due to over-tightening of cap nuts or the like. Connected parts will not break unless the tube ruptures. Does not require regular cap nut torque tightening.
Days to Ship: | 8 Days or more |
---|
Connector - Straight, Quick Seal, Brass, FC4N Series
Nitta
A brass female connector (millimeter sized) with integrated body, nut, and sleeve. The fitting body and insert are integrated. Provides excellent performance at negative pressures.
Days to Ship: | 8 Days or more |
---|
Self-Align Fittings H/DL/L/LL Series Swivel Elbow L【10 Pieces Per Package】
SMC
A tightening-type fitting with a strong edge, ensuring external damage will not easily lead to impaired functionality.
[Features]
· A non-directional type sleeve.
· The sleeve helps protect against external damage.
· Low pressure loss.
· A swivel type that can be positioned in any direction.
[Applications]
· Used for right-angle piping from female threads.
Days to Ship: | 3 Days or more |
---|
90° Elbows - Bulkhead, Compression Fittings, N2701-LN Series
Brennan Industries
Brennan's Instrumentation Tube Fittings provide leak-proof, torque-free seals at all tubing connections. Brennan's Double-Ferrule and Single-Ferrule Tube Fittings are reusable several times and can withstand heavy impulse and vibration in both vacuum and pressure systems Exhaustive tests have proven that the tubing will yield before a Brennan Double-Ferrule joint starts leaking.
Brennan Instrumentation Tube Fitting Features:
· Self-aligning
· Work on thick and thin wall tubing
· Resist vibration
· Work on a variety of tube materials
· All components are made of the same material for thermal compatibility and corrosion resistance
· Resist temperature cycling
· Compensate for the variables encountered in the tube and materials
· Do not significantly reduce flow area
Performance
· Work in vacuums, as well as at low and high pressures
· Seal at low cryogenic temperatures, as well as elevated temperatures rated for the tube
· Seal consistently over a wide range of temperature cycling
· Seal repeatedly under both make and remake conditions
· Resist pressure beyond the tubing burst point
Assembly
· Use geometry rather than torque for uniformity of make-up. (To complete the joint, it requires only a 1-1/4 turn after snug-tightening.)
· Do not require disassembly and inspection of ferrule swaging at every make-up
· Do not require any special tools for assembly
Days to Ship: | 11 Days |
---|
Couplings for Tubes - Half Union
MISUMI
Couplings for Tubes which have the sleeve and nut consolidated into one
Days to Ship: | 8 Days or more |
---|
Connector - Straight, Compression Fittings, 316SS, NSC Series
Nihon Pisco
SUS316 is used to provide all materials with excellent corrosion resistance.
[Features]
· SUS316 is used to provide all materials with excellent corrosion resistance.
· Never worry about forgetting or losing the sleeve again with this no-sleeve design.
· Air cleaned and packaged in a Class 1000 clean room .
· Added inch sizes.
· Improved selection.
Days to Ship: | Same day or more |
---|
Show Stock Products
Connector - Straight, Hose Fittings, M Series
Chiyoda
A hose nipple with high pull-out strength.
Days to Ship: | 8 Days or more |
---|
Connector - Straight, Compression Fittings, 316SS, FN Series
Junkosha
Usable across a broad temperature range. No wear and tear to tubing as a result of an over tightening of cap nut, etc. No abnormality in the connected part unless the tube is ruptured. Does not require management of cap nut tightening torque.
Days to Ship: | 8 Days or more |
---|
Connector - Straight, Swivel, Quick Seal, Brass, SC4N Series
Nitta
Brass specifications swivel nut female connector with fitting body (mm size), nut, and sleeve.
[Features]
· Screw-in type.
· 3 parts: fitting body, nut and sleeve.
· Demonstrates excellent sealing performance.
· Fitting body and insert are integrated.
· Also has excellent performance with negative pressure.
· Only connectors are sealed.
· Does not require sealing tape.
JISB8381-1995 (flexible hose pipe fittings for pneumatic use) compliant product.
Days to Ship: | 8 Days or more |
---|
Insert Fittings KF Series, Male Connector KFH【5-10 Pieces Per Package】
SMC
Most general model, used for pipework proceeding in the same direction as the female-threaded connector.
Days to Ship: | Same day or more |
---|
Show Stock Products
SUS316 Insert Fittings KFG2 Series, Union Elbow KFG2L【1-2 Pieces Per Package】
SMC
[Features]
· Compact, lightweight.
· Grease-free.
· Can be used with steam.
· Conforms to the Food Sanitation Act of Japan.
Days to Ship: | 3 Days or more |
---|
SUS316 Insert Fittings KFG2 Series, Swivel Elbow KFG2V【1-2 Pieces Per Package】
SMC
[Features]
· Compact, lightweight.
· Grease-free.
· Can be used with steam.
· Conforms to the Food Sanitation Act of Japan.
[Please refer to the following pages of the catalog]
Applicable tube outer diameter, metric p. 325; inch p. 331
Days to Ship: | Same day or more |
---|
Show Stock Products
SUS316, Insert Pipe Fitting, KFG2 Series, Female Union【2 Pieces Per Package】
SMC
[Features]
・ Compact and weight reduced
・ Lubrication-free
·Steam can be used
· Compliant with the Food Sanitation Act of Japan
Days to Ship: | Quote |
---|
Self-Align Fittings H/DL/L/LL Series Male Run Tee DY【10 Pieces Per Package】
SMC
Self-aligning type pipe fittings by SMC Corporation.
[Features]
· Can be used with soft copper pipes.
· A non-directional type metal sleeve.
· The sleeve helps protect against external damage.
· Low pressure loss.
[Applications]
· Used for 90° branch connections in both directions.
Days to Ship: | Quote |
---|
Connector - Straight, Compression Fittings, Zinc-Plated Steel
USA Industrials
Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Zinc-plated steel is strong and has fair corrosion resistance.
Days to Ship: | 13 Days or more |
---|
Couplings with Tube Insert - Connector
MISUMI
Couplings with Insert intended to avoid the tube from falling off and generating leakage
Days to Ship: | Same day or more |
---|
Show Stock Products
90° Elbows - Compression Fittings, 316SS, NSL Series
Nihon Pisco
All materials use SUS316 for excellent rust resistance.
Days to Ship: | Same day or more |
---|
Show Stock Products
Connector - Straight, Compression Fittings, 316SS, NSCF Series
Nihon Pisco
Totally made of corrosion-resistant SUS316.
Days to Ship: | Same day or more |
---|
Show Stock Products
Tees - Compression Fittings, PTA Series
Junkosha
Conforms to Japanese Industrial Standards JIS B8381 for "pneumatic pipe fittings." Allows for reliable connections because the mechanism takes the tube insert and clamps onto it with the sleeve and the cap nut. Each R (PT) screw size has a different colored screw seal.
Days to Ship: | 12 Days or more |
---|
90° Elbows - Compression Fittings, PLU Series
Junkosha
Conforms to Japanese Industrial Standards JIS B8381 for pneumatic fittings. The mechanism clamps on to the tube insert with the sleeve and the cap nut for a reliable connection. With collar thread seal for each R (PT) thread size.
Days to Ship: | 12 Days or more |
---|
Nut with Guard Wire - Union, Compression Fittings, UNG Series
Junkosha
Conforms to Japanese Industrial Standards JIS B8381 "Pneumatic Fittings." Allows for reliable connections because the mechanism takes the tube insert and clamps onto it with the sleeve and the cap nut. With collar thread seal for each R (PT) thread size.
Days to Ship: | 12 Days or more |
---|
Tees - Union, Quick Seal, Brass, UT4N Series
Nitta
It consists of three parts: brass fitting body of union tee (mm size), nut, and sleeve, and fitting body and insert are integrated. Also, it is excellent in negative pressure performance.
Days to Ship: | 8 Days or more |
---|
Sleeve - Quick Seal, Nylon, SN Series【1-20 Pieces Per Package】
Nitta
Composed of three components: fitting body of the nylon sleeve, nut, and sleeve. The fitting body and insert are integrated. Also shows excellent performance at negative pressures.
Days to Ship: | Same day or more |
---|
Show Stock Products
Connector - Straight, Quick Seal, DK Type, Brass, DC6 Series
Nitta
Consisting of three parts: fitting body of connector, nut, and sleeve. Dedicated fitting for DK tubes. No need to wrap with sealing tape.
[Features]
· Screw-in type.
· Three parts: fitting body, nut, and sleeve.
· Fittings dedicated to DK tubes.
· Only connectors are sealed.
· Does not require sealing tape.
Days to Ship: | 8 Days or more |
---|
90° Elbows - Quick Seal, Insert Type, 304SS, L1N Series
Nitta
A 3-point stainless steel 90° elbow (inch sized) with fitting body, nut, and sleeve. The fitting body and insert are integrated. Provides excellent performance at negative pressures.
Days to Ship: | 8 Days or more |
---|
Connector - Straight, Quick Seal, Insert Type, 304SS, C1N Series
Nitta
A 3-point stainless steel 90° elbow (inch sized) with fitting body, nut, and sleeve. The fitting body and insert are integrated. Provides excellent performance at negative pressures.
Days to Ship: | 8 Days or more |
---|
Sleeve - Chemifit, CP Series【5 Pieces Per Package】
Nitta
Inner surface is smooth due to injection molding. Also, it excels in minimizing dust and pollution. A special polypropylene resin is used as a base material.
Days to Ship: | 8 Days or more |
---|
Insert Fittings KF Series, Elbow Union KFL【5-10 Pieces Per Package】
SMC
Most general model, used for pipework proceeding at a right angle from the female-threaded connector.
Days to Ship: | Same day or more |
---|
Show Stock Products
Insert Fitting KF Series, Female Union KFF【5-10 Pieces Per Package】
SMC
Used for pipework proceeding from the male thread of a pressure gauge, etc.
Days to Ship: | Quote |
---|
Insert Fittings KF Series, Sleeve KFS【10 Pieces Per Package】
SMC
A swivel-type sleeve.
Days to Ship: | 3 Days or more |
---|
Insert Fittings KF Series, Union Nut KFN【10 Pieces Per Package】
SMC
A swivel-type union nut.
Days to Ship: | 3 Days |
---|
Connector - Straight, Compression Fittings, Male SAE Thread, N6400 Series
Brennan Industries
Brennan's Instrumentation Tube Fittings provide leak-proof, torque-free seals at all tubing connections. Brennan's Double-Ferrule and Single-Ferrule Tube Fittings are reusable several times and can withstand heavy impulse and vibration in both vacuum and pressure systems Exhaustive tests have proven that the tubing will yield before a Brennan Double-Ferrule joint starts leaking.
Brennan Instrumentation Tube Fitting Features:
· Self-aligning
· Work on thick and thin wall tubing
· Resist vibration
· Work on a variety of tube materials
· All components are made of the same material for thermal compatibility and corrosion resistance
· Resist temperature cycling
· Compensate for the variables encountered in the tube and materials
· Do not significantly reduce flow area
Performance
· Work in vacuums, as well as at low and high pressures
· Seal at low cryogenic temperatures, as well as elevated temperatures rated for the tube
· Seal consistently over a wide range of temperature cycling
· Seal repeatedly under both make and remake conditions
· Resist pressure beyond the tubing burst point
Assembly
· Use geometry rather than torque for uniformity of make-up. (To complete the joint, it requires only a 1-1/4 turn after snug-tightening.)
· Do not require disassembly and inspection of ferrule swaging at every make-up
· Do not require any special tools for assembly
Days to Ship: | 11 Days |
---|
Cap - Compression Fittings, N2408 Series
Brennan Industries
Brennan's Instrumentation Tube Fittings provide leak-proof, torque-free seals at all tubing connections. Brennan's Double-Ferrule and Single-Ferrule Tube Fittings are reusable several times and can withstand heavy impulse and vibration in both vacuum and pressure systems Exhaustive tests have proven that the tubing will yield before a Brennan Double-Ferrule joint starts leaking.
Brennan Instrumentation Tube Fitting Features:
· Self-aligning
· Work on thick and thin wall tubing
· Resist vibration
· Work on a variety of tube materials
· All components are made of the same material for thermal compatibility and corrosion resistance
· Resist temperature cycling
· Compensate for the variables encountered in the tube and materials
· Do not significantly reduce flow area
Performance
· Work in vacuums, as well as at low and high pressures
· Seal at low cryogenic temperatures, as well as elevated temperatures rated for the tube
· Seal consistently over a wide range of temperature cycling
· Seal repeatedly under both make and remake conditions
· Resist pressure beyond the tubing burst point
Assembly
· Use geometry rather than torque for uniformity of make-up. (To complete the joint, it requires only a 1-1/4 turn after snug-tightening.)
· Do not require disassembly and inspection of ferrule swaging at every make-up
· Do not require any special tools for assembly
Days to Ship: | 11 Days |
---|
Connector - Straight, Compression Fittings, N2404 Series
Brennan Industries
Brennan's Instrumentation Tube Fittings provide leak-proof, torque-free seals at all tubing connections. Brennan's Double-Ferrule and Single-Ferrule Tube Fittings are reusable several times and can withstand heavy impulse and vibration in both vacuum and pressure systems Exhaustive tests have proven that the tubing will yield before a Brennan Double-Ferrule joint starts leaking.
Brennan Instrumentation Tube Fitting Features:
· Self-aligning
· Work on thick and thin wall tubing
· Resist vibration
· Work on a variety of tube materials
· All components are made of the same material for thermal compatibility and corrosion resistance
· Resist temperature cycling
· Compensate for the variables encountered in the tube and materials
· Do not significantly reduce flow area
Performance
· Work in vacuums, as well as at low and high pressures
· Seal at low cryogenic temperatures, as well as elevated temperatures rated for the tube
· Seal consistently over a wide range of temperature cycling
· Seal repeatedly under both make and remake conditions
· Resist pressure beyond the tubing burst point
Assembly
· Use geometry rather than torque for uniformity of make-up. (To complete the joint, it requires only a 1-1/4 turn after snug-tightening.)
· Do not require disassembly and inspection of ferrule swaging at every make-up
· Do not require any special tools for assembly
Days to Ship: | 11 Days |
---|
Back Ferrule - Compression Fittings, N0319-B Series
Brennan Industries
Brennan's Instrumentation Tube Fittings provide leak-proof, torque-free seals at all tubing connections. Brennan's Double-Ferrule and Single-Ferrule Tube Fittings are reusable several times and can withstand heavy impulse and vibration in both vacuum and pressure systems Exhaustive tests have proven that the tubing will yield before a Brennan Double-Ferrule joint starts leaking.
Brennan Instrumentation Tube Fitting Features:
· Self-aligning
· Work on thick and thin wall tubing
· Resist vibration
· Work on a variety of tube materials
· All components are made of the same material for thermal compatibility and corrosion resistance
· Resist temperature cycling
· Compensate for the variables encountered in the tube and materials
· Do not significantly reduce flow area
Performance
· Work in vacuums, as well as at low and high pressures
· Seal at low cryogenic temperatures, as well as elevated temperatures rated for the tube
· Seal consistently over a wide range of temperature cycling
· Seal repeatedly under both make and remake conditions
· Resist pressure beyond the tubing burst point
Assembly
· Use geometry rather than torque for uniformity of make-up. (To complete the joint, it requires only a 1-1/4 turn after snug-tightening.)
· Do not require disassembly and inspection of ferrule swaging at every make-up
· Do not require any special tools for assembly
Days to Ship: | 11 Days |
---|
Union - Instrumentation Tube Fittings, Brass
USA Industrials
Union Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications.
Days to Ship: | 13 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Connection Types |
Thread-to-Tube Connection Shape |
Tube-to-Tube Connection Shape |
Thread-to-Tube Multipoint Connection Shape |
Related Components, Shapes, Types |
Material |
Surface Treatment |
Thread Types |
Thread Size 1 |
Thread Size 2 |
Tube Size 1 |
Tube Size 2 |
Tube Inner Dia.(mm) |
Tube Inner Dia. at the Smaller Dia. Section(mm) |
Brand | Nitta | Nitta | Junkosha | Nitta | Nitta | SMC | Nihon Pisco | SMC | Brennan Industries | Junkosha | Nitta | SMC | Brennan Industries | MISUMI | Nihon Pisco | Chiyoda | Junkosha | Nitta | SMC | SMC | SMC | SMC | SMC | USA Industrials | MISUMI | Nihon Pisco | Nihon Pisco | Junkosha | Junkosha | Junkosha | Nitta | Nitta | Nitta | Nitta | Nitta | Nitta | SMC | SMC | SMC | SMC | Brennan Industries | Brennan Industries | Brennan Industries | Brennan Industries | USA Industrials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Connector - Straight, Quick Seal, Insert Type, Brass, C1N Series | Connector - Straight, Chemifit, CP Series【5 Pieces Per Package】 | SUS316 Insert Fittings KFG2 Series, Male Connector KFG2H【1-2 Pieces Per Package】 | Connector - Bulkhead, Compression Fittings, 316SS, NSMF Series | Insert Fittings KF Series, Tee Union KFT【1-10 Pieces Per Package】 | Self-Align Fittings H/DL/L/LL Series Swivel Elbow L【10 Pieces Per Package】 | 90° Elbows - Bulkhead, Compression Fittings, N2701-LN Series | Connector - Straight, Compression Fittings, 316SS, NSC Series | Connector - Straight, Compression Fittings, 316SS, FN Series | Connector - Straight, Swivel, Quick Seal, Brass, SC4N Series | Insert Fittings KF Series, Male Connector KFH【5-10 Pieces Per Package】 | SUS316 Insert Fittings KFG2 Series, Union Elbow KFG2L【1-2 Pieces Per Package】 | SUS316 Insert Fittings KFG2 Series, Swivel Elbow KFG2V【1-2 Pieces Per Package】 | SUS316, Insert Pipe Fitting, KFG2 Series, Female Union【2 Pieces Per Package】 | Self-Align Fittings H/DL/L/LL Series Male Run Tee DY【10 Pieces Per Package】 | Connector - Straight, Compression Fittings, Zinc-Plated Steel | Connector - Straight, Compression Fittings, 316SS, NSCF Series | Nut with Guard Wire - Union, Compression Fittings, UNG Series | Sleeve - Quick Seal, Nylon, SN Series【1-20 Pieces Per Package】 | Connector - Straight, Quick Seal, DK Type, Brass, DC6 Series | Connector - Straight, Quick Seal, Insert Type, 304SS, C1N Series | Insert Fittings KF Series, Elbow Union KFL【5-10 Pieces Per Package】 | Insert Fitting KF Series, Female Union KFF【5-10 Pieces Per Package】 | Insert Fittings KF Series, Sleeve KFS【10 Pieces Per Package】 | Insert Fittings KF Series, Union Nut KFN【10 Pieces Per Package】 | Connector - Straight, Compression Fittings, Male SAE Thread, N6400 Series | |||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||
Days to Ship | 7 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 11 Days | 8 Days or more | 8 Days or more | 3 Days or more | 11 Days | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 3 Days or more |
Same day or more
Show Stock Products | Quote | Quote | 13 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 12 Days or more | 12 Days or more | 12 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | Quote | 3 Days or more | 3 Days | 11 Days | 11 Days | 11 Days | 11 Days | 13 Days |
Connection Types | Thread to Tube Connection | Thread to Tube Connection | Thread to Tube Connection | Thread to Tube Connection | Thread to Tube Connection | Thread to Tube Connection | Thread to Tube Connection | Tube to Tube Equal Dia. Connection | Related Components | Thread to Tube Connection | Thread to Tube Connection | Thread to Tube Connection | Tube to Tube Equal Dia. Connection | - | Thread to Tube Connection | Thread to Tube Connection | Thread to Tube Connection | Thread to Tube Connection | Thread to Tube Connection | Thread to Tube Connection | Thread to Tube Connection | Thread to Tube Connection | Thread to Tube Multipoint Connection | Thread to Tube Connection | - | Thread to Tube Connection | Thread to Tube Connection | Thread to Tube Multipoint Connection | Tube to Tube Equal Dia. Connection | Related Components | Tube to Tube Equal Dia. Connection | Related Components | Thread to Tube Connection | Thread to Tube Connection | Thread to Tube Connection | Related Components | Thread to Tube Connection | Thread to Tube Connection | Related Components | Related Components | Thread to Tube Connection | Related Components | Thread to Tube Connection | Related Components | - |
Thread-to-Tube Connection Shape | Male Straight | Elbows | Male Straight | Elbows | Male Straight | Male Straight | Female Straight | - | - | Elbows | Female Straight | Elbows | - | - | Male Straight | Male Straight | Female Straight | Female Straight | Male Straight | Elbows | Elbows | Female Straight | - | Male Straight | - | Elbows | Female Straight | - | - | - | - | - | Male Straight | Elbows | Male Straight | - | Male Straight | Female Straight | - | - | Male Straight | - | Male Straight | - | - |
Tube-to-Tube Connection Shape | - | - | - | - | - | - | - | Tees | - | - | - | - | Elbows | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Elbows | - | Tees | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Thread-to-Tube Multipoint Connection Shape | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Tees | - | - | - | - | Tees | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Related Components, Shapes, Types | - | - | - | - | - | - | - | - | Other Related Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Nuts | - | Sleeves | - | - | - | Sleeves | - | - | Sleeves | Nuts | - | Caps | - | Other Related Components | - |
Material | Copper | Copper | Copper | Copper | Plastic | Stainless Steel | Stainless Steel | Copper | Stainless Steel | Stainless Steel | Copper | Copper | Stainless Steel | - | Stainless Steel | Copper | Stainless Steel | Copper | Copper | Stainless Steel | Stainless Steel | Stainless Steel | Copper | Steel | - | Stainless Steel | Stainless Steel | Copper | Copper | Copper | Copper | Plastic | Copper | Stainless Steel | Stainless Steel | Plastic | Copper | Copper | - | Copper | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Brass |
Surface Treatment | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Nickel Plating ~ Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | Nickel Plating ~ Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Nickel Plating ~ Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - |
Thread Types | R | R | R | R | R | NPT ~ R | Rc | - | - | G | Rc | R | - | - | R | R | Rc | G | R | NPT ~ R | NPT ~ R | NPT ~ Rc | R | NPT | - | R | Rc | R | - | - | - | - | R | R | R | - | R | Rc | - | - | S(SAE J514) | - | NPT | - | - |
Thread Size 1 | 1/2 ~ 3/8 | 1/2 ~ 3/8 | 1/2 ~ 3/8 | 1/2 ~ 3/8 | 1/2 ~ 3/8 | 1/4 ~ 3/8 | 1/2 ~ 3/8 | - | - | 1/4 ~ 1/8 | 1/2 ~ 3/8 | 1/2 ~ 3/8 | - | - | 1/2 ~ 3/8 | 1/2 ~ 3/8 | 1/4 ~ 1/8 | 1/4 ~ 3/8 | 1/2 ~ 3/8 | 1/2 ~ 1/8 | 1/4 ~ 1/8 | 1/4 ~ 3/8 | 1/4 ~ 3/8 | - | - | 1/2 ~ 3/8 | 1/2 ~ 3/8 | 1/2 ~ 3/8 | - | - | - | - | 1/4 ~ 3/8 | 1/2 ~ 3/8 | 1/2 ~ 3/8 | - | 1/2 ~ 3/8 | 1/4 ~ 3/8 | - | - | 1/2" ~ 5/8" | - | 1" ~ 3/8" | - | - |
Thread Size 2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Tube Size 1 | 3.18 ~ 15.88 | 3.18 ~ 15.88 | 3.18 mm ~ 16 mm | 4 ~ 16 | 4 ~ 12.7 | 3.18 ~ 10 | 4 mm ~ 16 mm | 4 ~ 12 | 1" ~ 5/16" | 4 mm ~ 8 mm | 4 ~ 12 | 8 ~ 10 | 1/2" ~ 1/4" | - | 4 mm ~ 16 mm | 6 ~ 21 | 4 mm ~ 8 mm | 6 ~ 10 | 4 ~ 12 | 3.18 ~ 12 | 6 ~ 10 | 6 ~ 12.7 | 6 ~ 8 | 1/2" ~ 3/16" | - | 4 mm ~ 16 mm | 4 mm ~ 16 mm | 3.18 mm ~ 12.7 mm | 8 mm ~ 12 mm | 6 mm ~ 10 mm | 4 ~ 12 | 3.18 ~ 16 | 6 ~ 10 | 6.35 ~ 12.7 | 6.35 ~ 12.7 | 4 ~ 12 | 4 ~ 12 | 4 ~ 12 | - | - | 1/2" ~ 5/8" | 1" ~ 5/8" | 1" ~ 5/16" | 1" ~ 5/16" | 3mm ~ 14mm |
Tube Size 2 | - | - | - | - | - | - | - | - | - | - | - | - | 1/2" ~ 1/4" | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Tube Inner Dia.(mm) | - | - | 2.36 ~ 13 | 2 ~ 13 | - | 2.18 ~ 9.53 | 2 ~ 13 | 2.5 ~ 9 | 4.8mm ~ 22.3mm | 2.5 ~ 6 | 2 ~ 9 | - | 4.8mm ~ 9.9mm | - | 2 ~ 13 | 4 ~ 16 | 2.5 ~ 6 | 4 ~ 8 | 2.5 ~ 9 | 2.18 ~ 9.53 | 3.95 ~ 9.53 | 3.95 ~ 9.53 | - | - | - | 2 ~ 13 | 2 ~ 13 | 2.36 ~ 9.56 | 5 ~ 9 | - | 2 ~ 9 | - | - | - | - | - | 2.5 ~ 9 | 2.5 ~ 9 | - | - | 4.8mm ~ 15.8mm | 4.8mm ~ 22.3mm | 1.3mm ~ 22.3mm | 1.3mm ~ 22.3mm | - |
Tube Inner Dia. at the Smaller Dia. Section(mm) | - | - | - | - | - | - | - | - | - | - | - | - | 4.8mm ~ 9.9mm | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy