(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Quick Seal, Insert Type, Brass, L1N1 Series

90° Elbows - Quick Seal, Insert Type, Brass, L1N1 Series
  • Volume Discount

A brass 90° elbow (inch sized) with integrated body, nut, and sleeve. The fitting body and insert are integrated. Provides excellent performance at negative pressures.

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
L1N1/2-PT1/2
L1N1/2-PT1/4
L1N1/2-PT3/8
L1N1/4-PT1/4
L1N1/4-PT1/8
L1N1/4-PT3/8
L1N1/8-PT1/8
L1N3/8-PT1/2
L1N3/8-PT1/4
L1N3/8-PT1/8
L1N3/8-PT3/8
L1N3/16-PT1/4
L1N3/16-PT1/8
L1N5/8-PT1/2
L1N5/8-PT3/8
L1N5/16-PT1/4
L1N5/16-PT1/8
L1N5/16-PT3/8
L2N1/2-PT1/2
L2N1/2-PT1/4
L2N1/2-PT3/8
L2N1/4-PT1/4
L2N1/4-PT1/8
L2N1/8-PT1/8
L2N3/8-PT1/4
L2N3/8-PT3/8
L2N3/16-PT1/8
L2N5/16-PT1/4
L2N5/16-PT1/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Minimum Internal Diameter d2 Effective Sectional Area Applicable Tube O.D.
(inch)
1 Piece(s)Available

7 Days or more

1/212.78.232.01/2
1 Piece(s)Available

11 Days or more

1/412.78.232.01/2
1 Piece(s)Available

7 Days or more

3/812.78.232.01/2
1 Piece(s)Available

7 Days or more

1/46.353.48.01/4
1 Piece(s)Available

7 Days or more

1/86.353.48.01/4
1 Piece(s)Available

7 Days or more

3/86.353.48.01/4
1 Piece(s)Available

7 Days or more

1/83.181.41.51/8
1 Piece(s)Available

7 Days or more

1/29.535.722.53/8
1 Piece(s)Available

7 Days or more

1/49.535.719.03/8
1 Piece(s)Available

10 Days or more

1/89.535.715.03/8
1 Piece(s)Available

7 Days or more

3/89.535.719.03/8
1 Piece(s)Available

13 Days or more

1/44.762.44.03/16
1 Piece(s)Available

7 Days or more

1/84.762.44.03/16
1 Piece(s)Available

11 Days or more

1/215.889.353.05/8
1 Piece(s)Available

9 Days or more

3/815.889.348.05/8
1 Piece(s)Available

7 Days or more

1/47.944.715.05/16
1 Piece(s)Available

7 Days or more

1/87.944.715.05/16
1 Piece(s)Available

11 Days or more

3/87.944.715.05/16
1 Piece(s)Available

14 Days or more

1/212.75.218.01/2
1 Piece(s)Available

10 Days or more

1/412.75.218.01/2
1 Piece(s)Available

7 Days or more

3/812.75.218.01/2
1 Piece(s)Available

7 Days or more

1/46.352.23.51/4
1 Piece(s)Available

7 Days or more

1/86.352.23.51/4
1 Piece(s)Available

7 Days or more

1/83.183.01.51/8
1 Piece(s)Available

7 Days or more

1/49.533.57.53/8
1 Piece(s)Available

7 Days or more

3/89.533.57.53/8
1 Piece(s)Available

7 Days or more

1/84.761.41.53/16
1 Piece(s)Available

7 Days or more

1/47.942.95.05/16
1 Piece(s)Available

10 Days or more

1/87.942.95.05/16

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape 90° Elbow Material Brass
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support