(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Sleeve - Chemifit, CP Series【5 Pieces Per Package】

Sleeve - Chemifit, CP Series
  • Volume Discount

Inner surface is smooth due to injection molding. Also, it excels in minimizing dust and pollution. A special polypropylene resin is used as a base material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CPS1/4
CPS3/8
CPS4
CPS6
CPS8
CPS12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1 Specifications Applicable Tube O.D.
(inch)

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

6.35Inch Size1/4

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

9.53Inch Size3/8

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

4Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

12Millimeter Size-

Loading...

  1. 1

Basic Information

Connection Types Related Components Related Components, Shapes, Types Sleeve Material Polypropylene Resin
Surface Treatment No

Additional Products in this Category

Tech Support