(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Couplings with Insert intended to avoid the tube from falling off and generating leakage
Part Number
Configured Part Number is shown.
Part Number | - | Nominal |
TCRH4 | - | 1 |
Part Number | Nominal | R (PT) | Applicable Tube I.D. (mm) | L | B | C | d | H1 Wrench Flats | H2 Wrench Flats | Mass (g) | |
Type | Applicable Tube O.D. (mm) | ||||||||||
TCRH | 4 | 1 | 1/8 | 2.5 | 28 | 13.5 | 3.5 | 1.3 | 10 | 10 | 13 |
2 | 1/4 | 28.5 | 13.5 | 3.5 | 1.3 | 14 | 10 | 18 | |||
6 | 1 | 1/8 | 4 | 27.5 | 14 | 4.5 | 2.7 | 10 | 12 | 14 | |
2 | 1/4 | 28 | 14 | 4.5 | 2.7 | 14 | 12 | 21 | |||
8 | 1 | 1/8 | 6 | 28 | 16 | 5.5 | 4.7 | 12 | 14 | 17 | |
2 | 1/4 | 28 | 16 | 5.5 | 4.7 | 14 | 14 | 23 | |||
3 | 3/8 | 29.5 | 16 | 5.5 | 4.7 | 17 | 14 | 31 | |||
10 | 2 | 1/4 | 7.5 | 30.5 | 19 | 5.5 | 6 | 17 | 17 | 30 | |
3 | 3/8 | 31.5 | 19 | 5.5 | 6 | 17 | 17 | 36 | |||
4 | 1/2 | 34.5 | 19 | 5.5 | 6 | 22 | 17 | 54 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
TCRH4-1 |
TCRH4-2 |
TCRH6-1 |
TCRH6-2 |
TCRH8-1 |
TCRH8-2 |
TCRH8-3 |
TCRH10-2 |
TCRH10-3 |
TCRH10-4 |
Loading...
Applicable Fluid | Air, Water, Oil |
Operating Temperature Range | Air : -20~60°C Water: 0~60°C Oil: -20~60°C |
Max. Operating Pressure | It applies to Maximum Operating Pressure of tubes. |
Operating Vacuum Level | -100kPa |
Shape | Connectors |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy