(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Compression Fittings, 316SS, LA Series

90° Elbows - Compression Fittings, 316SS, LA Series
  • Volume Discount

Usable across a broad temperature range. Free of tubing wear due to over-tightening of cap nuts or the like. Connected parts will not break unless the tube ruptures. Does not require regular cap nut torque tightening.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LA-4X2.5-G1/8-SUS
LA-6X4-G1/4-SUS
LA-6X4-G1/8-SUS
LA-8X6-G1/4-SUS
LA-8X6-G1/8-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

12 Days or more

1/84 mm2.5
1 Piece(s)Available

12 Days or more

1/46 mm4
1 Piece(s)Available

8 Days or more

1/86 mm4
1 Piece(s)Available

12 Days or more

1/48 mm6
1 Piece(s)Available

12 Days or more

1/88 mm6

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Positioner bull elbow Material 316 Stainless Steel
Surface Treatment No Thread Types G

Additional Products in this Category

Tech Support