(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Self-aligning type pipe fittings by SMC Corporation.
[Features]
· Can be used with soft copper pipes.
· A non-directional type metal sleeve.
· The sleeve helps protect against external damage.
· Low pressure loss.
[Applications]
· Used for 90° branch connections in both directions.
Part Number
Configured Part Number is shown.
Part Number |
---|
DY04-01 |
DY06-01 |
DY06-02 |
DY06-03 |
DY08-01 |
DY08-03 |
Part Number |
---|
Loading...
Connection Types | Screw⇔Tube Branch Connection | Thread-to-Tube Multipoint Connection Shape | Service Tees Union | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | No | Thread Types | R | Sleeve material | C2700 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy