(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Quick Seal, Brass, FC4N Series

Connector - Straight, Quick Seal, Brass, FC4N Series
  • Volume Discount

A brass female connector (millimeter sized) with integrated body, nut, and sleeve. The fitting body and insert are integrated. Provides excellent performance at negative pressures.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FC4N4X2-PT1/8
FC4N6X4-PT1/4
FC4N6X4-PT1/8
FC4N6X4-PT3/8
FC4N6X4.5-PT1/4
FC4N8X6-PT1/4
FC4N8X6-PT1/8
FC4N8X6-PT3/8
FC4N10X7.5-PT1/4
FC4N10X7.5-PT3/8
FC4N10X8-PT1/4
FC4N10X8-PT3/8
FC4N12X9-PT1/2
FC4N12X9-PT3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
Minimum Internal Diameter d2 Effective Sectional Area
1 Piece(s)Available

8 Days or more

1/8420.90.5
1 Piece(s)Available

8 Days or more

1/4642.75.0
1 Piece(s)Available

8 Days or more

1/8642.75.0
1 Piece(s)Available

8 Days or more

3/8642.75.0
1 Piece(s)Available

10 Days or more

1/464.53.27.5
1 Piece(s)Available

8 Days or more

1/4864.716.0
1 Piece(s)Available

8 Days or more

1/8864.716.0
1 Piece(s)Available

10 Days or more

3/8864.716.0
1 Piece(s)Available

10 Days or more

1/4107.56.230.0
1 Piece(s)Available

10 Days or more

3/8107.56.230.0
1 Piece(s)Available

8 Days or more

1/41086.732.0
1 Piece(s)Available

8 Days or more

3/81086.732.0
1 Piece(s)Available

10 Days or more

1/21297.640.0
1 Piece(s)Available

10 Days or more

3/81297.640.0

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Female Connector Material Brass
Surface Treatment No Thread Types Rc

Additional Products in this Category

Tech Support