(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Compression Fittings, Zinc-Plated Steel

Connector - Straight, Compression Fittings, Zinc-Plated Steel

Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Zinc-plated steel is strong and has fair corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialstyleshapeconnection (a)connection (b)for tube od
zusa-tf-cf-st-1zinc-plated steelmale straightstraight1/8" tube1/8" npt male1/8"
zusa-tf-cf-st-2zinc-plated steelmale straightstraight3/16" tube1/8" npt male3/16"
zusa-tf-cf-st-4zinc-plated steelmale straightstraight1/4" tube1/8" npt male1/4"
zusa-tf-cf-st-5zinc-plated steelmale straightstraight1/4" tube1/4" npt male1/4"
zusa-tf-cf-st-12zinc-plated steelmale straightstraight3/8" tube1/4" npt male3/8"
zusa-tf-cf-st-13zinc-plated steelmale straightstraight3/8" tube3/8" npt male3/8"
zusa-tf-cf-st-16zinc-plated steelmale straightstraight1/2" tube3/8" npt male1/2"
zusa-tf-cf-st-17zinc-plated steelmale straightstraight1/2" tube1/2" npt male1/2"
Part Number
ZUSA-TF-CF-ST-1
ZUSA-TF-CF-ST-2
ZUSA-TF-CF-ST-4
ZUSA-TF-CF-ST-5
ZUSA-TF-CF-ST-12
ZUSA-TF-CF-ST-13
ZUSA-TF-CF-ST-16
ZUSA-TF-CF-ST-17
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B For Tube OD Working Pressure
1 Piece(s)

13 Days

1/8"1/8" Tube1/8" NPT Male1/8"8100 psi
1 Piece(s)

13 Days

3/16"3/16" Tube1/8" NPT Male3/16"5200 psi
1 Piece(s)

13 Days

1/4"1/4" Tube1/8" NPT Male1/4"4900 psi
1 Piece(s)

13 Days

1/4"1/4" Tube1/4" NPT Male1/4"4900 psi
1 Piece(s)

13 Days

3/8"3/8" Tube1/4" NPT Male3/8"3100 psi
1 Piece(s)

13 Days

3/8"3/8" Tube3/8" NPT Male3/8"3100 psi
1 Piece(s)

13 Days

1/2"1/2" Tube3/8" NPT Male1/2"3300 psi
1 Piece(s)

13 Days

1/2"1/2" Tube1/2" NPT Male1/2"3300 psi

Loading...

  1. 1

Basic Information

Connection Types Male BSPT Thread-to-Tube Connection Shape Male Straight Material Steel
Thread Types Male BSPT Material Zinc-Plated Steel Style Male Straight
Shape Straight

Additional Products in this Category

Tech Support