(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A tightening-type fitting with a strong edge, ensuring external damage will not easily lead to impaired functionality.
[Features]
· A non-directional type sleeve.
· The sleeve helps protect against external damage.
· Low pressure loss.
· A swivel type that can be positioned in any direction.
[Applications]
· Used for right-angle piping from female threads.
Part Number
Configured Part Number is shown.
L10-02
Connection Types | Screw⇔Tube Connection | Thread-to-Tube Connection Shape | Swivel elbow | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | No | Thread Types | R | Connection screw | 1/4 |
Applicable Tube Size O.D. | 10 | Sleeve material | C2700 |
Please check the type/dimensions/specifications of the part L10-02 in the Self-Align Fittings H/DL/L/LL Series Swivel Elbow L series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy