(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
SMC
An air slide table made by SMC
[Features]
· A compactly integrated work table and air cylinder.
· An air slide table suitable for precision assembly.
· Improved mounting repeatability of workpieces and bodies.
· An auto switch attaching groove is provided in consideration of safety.
· Also usable for vertical axis mounting.
· Dual-rod structure.
· Wide range of options.
Days to Ship: | 3 Days or more |
---|
Mechanically Jointed Rodless Cylinder, Basic Type, MY1B Series
SMC
Air slide table made by SMC
[Features]
· Capable of being used in combination with various guides depending on the conditions
· Simple, space-saving design without any guides
· A wide variety is available from ø10 to ø100
Days to Ship: | 3 Days or more |
---|
Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series
SMC
The CY3B series is the basic type of the Magnetically Coupled Rodless Cylinder with improved bearing performance.
[Features]
· A good lubrication film is formed on the outer peripheral surface of the cylinder tube for improved durability.
· Reduced sliding resistance.
Days to Ship: | 3 Days or more |
---|
Mechanically Jointed Rodless Cylinder, Cam Follower Guide Type, MY1C Series
SMC
An air slide table made by SMC
[Features]
· Capable of smooth operation even when there is an unbalanced load
· Moment-resistant and capable of supporting long strokes
Days to Ship: | 3 Days or more |
---|
Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY1M Series
SMC
[Features]
· Guide-integrated type, slide bearing guide type that can be used for a wide range of transport applications.
· Simple guide type to which workpieces can be directly mounted.
Days to Ship: | 3 Days or more |
---|
Mechanically Jointed Rodless Cylinder, Basic Type, MY1B-Z Series
SMC
The MY1B-Z series is a basic type of Mechanically Jointed Rodless Cylinder in which piping is possible from 4 directions.
[Features]
· Adjusting the cushion needle is easy.
· An auto switch is mountable to either the front or rear sides.
Days to Ship: | 3 Days or more |
---|
Magnetically Coupled Rodless Cylinder, Slider Type: Slide Bearing, CY1S Series
SMC
Air slide table made by SMC
[Features]
· Weight reduced by up to 15% (0.96 kg: conventionally 1.13 kg)
· Overall length reduced by up to 15 mm (240 mm: conventionally 255 mm)
· The inner and outer peripheral surfaces of the cylinder tube are equipped with Lub-retainers to improve lubricity retention.
· Stroke position reproducibility is improved with an adjusting bolt
Days to Ship: | 3 Days or more |
---|
SMC
An air slide table made by SMC
[Features]
· A new circulation-type linear guide for high rigidity.
· Improved allowable moments.
· Reduced weight thanks to an upgraded piston part.
Days to Ship: | Same day or more |
---|
Show Stock Products
Magnetically Coupled Rodless Cylinder, Slider Type: Ball Bushing Bearing, CY1L Series
SMC
Magnetically Coupled Rodless Cylinder, Slider Type with Ball Bushing Bearing, CY1L series by SMC.
[Features]
· Space-saving cylinder with a wide range of applications thanks to its magnet coupling structure.
Days to Ship: | 3 Days or more |
---|
SMC
An air slide table made by SMC
[Features]
· By integrating the front surface mounting part and the table, the front surface and top surface mounting surfaces have been provided with higher precision and rigidity.
· Two rows of auto switches can be mounted.
· Axial direction piping.
· Bilaterally symmetrical shape.
Days to Ship: | 3 Days or more |
---|
SMC
A compact slide that realizes high rigidity by employing a circulation type of new linear guide.
[Features]
· Improved allowable moment.
· Reduced weight thanks to an upgraded piston part.
Days to Ship: | Same day or more |
---|
Show Stock Products
Magnetically Coupled Rodless Cylinder, Direct Mount Type, CY3R Series
SMC
An air slide table made by SMC
[Features]
· A further upgrade from the CY1 series
· The installation dimensions are the same as the CY1 series, yet it features improved bearing performance and reduced sliding resistance.
· NPT screws and G screws are standardized
Days to Ship: | 3 Days or more |
---|
Air Slide Table (Symmetric) / MXS□L Series
SMC
An air slide table made by SMC
[Features]
· A compactly integrated work table and air cylinder.
· An air slide table suitable for precision assembly.
· Improved mounting repeatability of workpieces and bodies.
· An auto switch attaching groove is provided in consideration of safety.
· Also usable for vertical axis mounting.
· Dual-rod structure.
· Wide range of options.
· Symmetrical shape.
Days to Ship: | 3 Days or more |
---|
SMC
An air slide table made by SMC
[Features]
· Integrated guide rail and table.
· A circulation-type linear guide for high rigidity and precision.
· Air slide table for precision assembly.
· A symmetrical type is also available as standard.
· An auto switch attaching groove is provided in consideration of safety.
· Wide range of options.
· Improved load resistance.
· Improved mounting repeatability of workpieces and bodies.
· Reinforced end plate part.
Days to Ship: | 3 Days or more |
---|
Low Profile Slide Table / MXF Series
SMC
An air slide table made by SMC
[Features]
· The parallel design of the guide and cylinder creates a slim and compact slide.
· Neat external appearance.
· Standard equipped with a stroke adjuster.
· Auto switch mountable.
· Reinforced screws for mounting workpieces.
· Mounting and removing reproducibility.
· Flexible piping methods.
· High rigidity.
Days to Ship: | 3 Days or more |
---|
SMC
An air slide table made by SMC
[Features]
· Linear guide with a built-in cylinder.
· Compact air slide table.
· High rigidity and high precision.
· Auto switch mountable.
· Flexible piping methods.
· Stroke adjuster.
· Improved workability during maintenance.
· Workpiece mounting tap.
Days to Ship: | 3 Days or more |
---|
Magnetically Coupled Rodless Cylinder, Linear Guide Type CY1H Series
SMC
A CY1H Series magnetically coupled rodless cylinder with linear guide manufactured by SMC.
[Features]
· A space-saving type cylinder with a magnetically coupled design that allows use in wide range of applications.
Days to Ship: | 8 Days or more |
---|
Air Slide Table, Reversible, MXQR Series
SMC
[Features]
· The piping and adjuster positions can be changed on site according to the installation status.
· Integrated guide rail and table.
· Uses a circulation-type linear guide for high rigidity and precision.
· Compatible with Air Slide Table / MXQ Series.
· There are 3 ways to install the main body.
· Installation variation increased and installability was improved.
· Possible to mount the shock absorber (soft type / short stroke RJ) on to ø8 to ø25.
· Possible to mount the shock absorber (RB) on to ø6.
Days to Ship: | 3 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Stroke(mm) |
Table Material |
Max. Load Mass(kg) |
Table Size Length L(mm) |
Table Size Width W(mm) |
Rodless Cylinder Joint Type |
Environment |
Table Surface Treatment |
Guide |
Table Size Height H(mm) |
Operating Pressure(MPa) |
Cylinder I.D.(Ø) |
Table Parallelism(µm) |
Brand | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Mechanically Jointed Rodless Cylinder, Basic Type, MY1B Series | Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series | Mechanically Jointed Rodless Cylinder, Cam Follower Guide Type, MY1C Series | Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY1M Series | Mechanically Jointed Rodless Cylinder, Basic Type, MY1B-Z Series | Magnetically Coupled Rodless Cylinder, Slider Type: Slide Bearing, CY1S Series | Magnetically Coupled Rodless Cylinder, Slider Type: Ball Bushing Bearing, CY1L Series | Magnetically Coupled Rodless Cylinder, Direct Mount Type, CY3R Series | Magnetically Coupled Rodless Cylinder, Linear Guide Type CY1H Series | |||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more |
Same day or more
Show Stock Products | 3 Days or more | 3 Days or more |
Same day or more
Show Stock Products | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 8 Days or more | 3 Days or more |
Type | L-Style Table Type | Rodless Cylinder / Others | Rodless Cylinder | Rodless Cylinder | Rodless Cylinder / Others | Rodless Cylinder / Others | Rodless Cylinder | L-Style Table Type | Rodless Cylinder | L-Style Table Type | L-Style Table Type | Rodless Cylinder | L-Style Table Type | L-Style Table Type | L-Style Table Type | Table Type | Rodless Cylinder | L-Style Table Type |
Stroke(mm) | 10 ~ 150 | 1,000 ~ 1950 | 1,000 ~ 4500 | 1,000 ~ 1950 | 1,000 ~ 1850 | 1,000 ~ 1982 | 1,000 ~ 1400 | 5 ~ 60 | 1,000 ~ 1150 | 5 ~ 15 | 10 ~ 40 | 1,000 ~ 1660 | 10 ~ 100 | 20 ~ 30 | 10 ~ 50 | 10 ~ 30 | 150 ~ 800 | 10 ~ 125 |
Table Material | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Stainless Steel | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum |
Max. Load Mass(kg) | 0.05~0.8 ~ 5~9.2 | 5~9.2 ~ 120~150.1 | 0.05~0.8 ~ 1~4.9 | 10~19 ~ 120~150.1 | 10~19 ~ 153~ | 20~39.9 ~ 40~57 | 1~4.9 ~ 40~57 | - | 1~4.9 ~ 40~57 | 0.05~0.8 | - | 0.05~0.8 ~ 1~4.9 | 0.05~0.8 ~ 5~9.2 | - | 0.05~0.8 ~ 1~4.9 | 0.05~0.8 ~ 1~4.9 | 5~9.2 ~ 40~57 | 0.05~0.8 ~ 5~9.2 |
Table Size Length L(mm) | 42 ~ 306 | 50 ~ 400 | 35 ~ 122 | 80 ~ 230 | 80 ~ 230 | 110 ~ 170 | 40 ~ 95 | 42 ~ 114 | 68 ~ 136 | 42.5 ~ 54.5 | 42 ~ 79 | 34 ~ 118 | 42 ~ 203 | - | 54 ~ 111 | 21 ~ 56 | 106 ~ 138 | 41.5 ~ 281.5 |
Table Size Width W(mm) | 32 ~ 92 | 24 ~ 140 | 17 ~ 100 | 54 ~ 152 | 68 ~ 168 | 42 ~ 64 | 46 ~ 142 | 15 ~ 31 | 77 ~ 187 | 20 ~ 26 | 15 ~ 19 | 19 ~ 97 | 32 ~ 62 | - | 31 ~ 35 | 22 ~ 46 | 71.5 ~ 130 | 27 ~ 74 |
Rodless Cylinder Joint Type | - | Mechanical Joint Type | Magnet Type | Mechanical Joint Type | Mechanical Joint Type | Mechanical Joint Type | Magnet Type | - | Magnet Type | - | - | Magnet Type | - | - | - | - | Magnet Type | Mechanical Joint Type |
Environment | General Purpose | General Purpose | General Purpose / Heat Resistant | General Purpose | General Purpose | General Purpose | General Purpose | General Purpose | General Purpose | General Purpose | General Purpose | General Purpose | General Purpose | General Purpose | General Purpose | General Purpose | General Purpose | General Purpose |
Table Surface Treatment | Anodize | Anodize | Anodize | Nickel Plating | Anodize | Anodize | Not Provided | Anodize | Anodize | - | Anodize | Anodize | Anodize | Nickel Plating | Anodize | - | Anodize | Heat treated |
Guide | Rolling Guide | Guideless | Guideless | Rolling Guide | Sliding Guide | Guideless | Sliding Guide | Rolling Guide | Rolling Guide | Rolling Guide | Rolling Guide | Guideless | Rolling Guide | Rolling Guide | Rolling Guide | Rolling Guide | Rolling Guide | Rolling Guide |
Table Size Height H(mm) | 20 ~ 62 | 27 ~ 190 | 17 ~ 100 | 40 ~ 130 | 40 ~ 130 | 54 ~ 84 | 27 ~ 76 | 39 ~ 64.5 | 33 ~ 76 | 9.5 ~ 12.5 | 39 ~ 47 | 20 ~ 95 | 20 ~ 40 | - | 16 ~ 18.5 | 17 ~ 32 | 46 ~ 75 | 20 ~ 55 |
Operating Pressure(MPa) | - | 0.1 to 0.8 ~ 0.2 to 0.8 | 0.14 to 0.7 ~ 0.16 to 0.7 | 0.1 to 0.8 | 0.15 to 0.8 ~ 0.2 to 0.8 | 0.1 to 0.8 | 0.18 to 0.7 | - | 0.18 to 0.7 | - | - | 0.16 to 0.7 | - | - | - | - | - | 0.15 to 0.7 |
Cylinder I.D.(Ø) | 6 ~ 25 | 10 ~ 100 | 6 ~ 63 | 16 ~ 63 | 16 ~ 63 | 25 ~ 40 | 6 ~ 40 | 6 ~ 20 | 10 ~ 40 | 4.5 ~ 8 | 6 ~ 10 | 6 ~ 63 | 6 ~ 16 | 8 ~ 20 | 8 ~ 20 | 8 ~ 16 | 15 ~ 32 | 6 ~ 25 |
Table Parallelism(µm) | - | - | - | - | 120 | - | - | 50 ~ 100 | - | 30 | 50 ~ 100 | - | - | - | - | 20 | - | 25 ~ 125 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy